TeSys™ LS1 Fuse Holders

Refer to Catalog MKTED210011EN

TeSys™ LS1 Fuse Holders

LS1D30

  • 45 mm wide (same dimensions as GV2ME)

  • Mounts directly to LC1D09–D38 contactors (with use of GV2AF3 or GV2AF4)

  • Meets application needs for fusible starter

  • Uses GV2AE instantaneous contact blocks to open control circuits

  • DIN rail mounted

TeSys LS1 Fuse Holders

Description

Fuse Type

Dimensions

Catalog Number

in.

mm

Screw clamp terminals, 3-pole

CC, KTK-R

0.41 x 1.5

10.3 x 38

LS1D30

E164862

CCN NLDX

LR43364

Class 3211 04

Was this helpful?