Point of Purchase

Refer to Document 9001BR1301

Point of Purchase—PoP Products

Schneider Electric has recently expanded its line of Point of Purchase Blister Packs, comprised of 36 popular products, including: push buttons, pendants, signaling and relay devices. These blister packs are conveniently packaged with all the associated components and accessories that you’ll need to complete your installation. Point-of-Purchase packaging makes it easy for you, so you can just grab what you need and go!

9001AB1

9001AE3

XALACS2

XVCTL1

30 mm Push Buttons

Description

Package Includes

Catalog Number

30 mm Push Button with contact block and  multi colors

9001KR1U + 9001KA1+ 9001KN201 + 9001KN202

9001AB1

30 mm Push Pull Mushroom

9001KR9R + 9001KA1

9001AB2

30 mm Mushroom with Legend

9001KR5R + 9001KA1 + 9001KN205

9001AB3

30 mm 2 Position Selector Switch with contact and legend

9001KS11B + 9001KA1 + 9001KN244

9001AS1

30 mm 3 Position Selector Switch with contact and legend

9001KS43B + 9001KA1 + 9001KN260

9001AS2

Pilot Light (KP)

9001KP1 + 9001R9 + 9001G9

9001AL1

30 mm Control Station

9001BG201

9001AE3

22 mm Push Buttons

Description

Package Includes

Catalog Number

22 mm PB with contact block + 6 colors

ZB4BZ101 + ZB4BA9

XB4AB1

22 mm Mushroom with contact 

XB4BS542

XB4AB2

22 mm 2 Position Selector Switch

XB4BD21

XB4AS1

22 mm 3 Position Selector Switch

XB4BJ33

XB4AS2

22 mm control station - Mushroom

XALK178

XALACS1

22 mm control station - 2 button

XALD211

XALACS2

Pendants

Description

Package Includes

Catalog Number

BW Pendant

9001BW92Y

9001BWP1

Tower Lights

Description

Package Includes

Catalog Number

40 mm tower light (3) 24V AC/DC

XVC4B3K

XVCTL1

Power Relays

Description

Package Includes

Catalog Number

Open Power Relay 120VAC, DPDT

8501CO16V20

8501CDPDT

Open Power Relay 120VAC, DPST-N.O.

8501CO7V20

8501CDPST

Open Power Relay 120VAC, SPST-N.O.

8501CO6V20

8501CSPST

Slim and Interface Relays

Description

Package Includes

Catalog Number

RSL pre-assembled (24V screw conn)

RSL1PVBU + RSLZ5

ASLSCR24

RSL pre-assembled (24V spring conn)

RSL1PRBU + RSLZ5

ASLSPR24

RSL pre-assembled (120 V screw conn)

RSL1PVFU + RSLZ5

ASLSCR120

RSL pre-assembled (120 V spring conn)

RSL1PRFU + RSLZ5

ASLSPR120

RSB1 pre-assembled 24VDC

RSB1A120BD + RSZE1S35M + RZM031RB + RSZR215 + RSZL300

RSB1SOC24D

RSB2 pre-assembled 24VDC

RSB2A080BD + RSZE1S48M + RZM031RB + RSZR215 + RSZL300

RSB2SOC24D

Plug-In Relays

Description

Package Includes

Catalog Number

RPM1 24 VDC pre-assembled

RPM12BD + RPZF1 + RPZR235 + RXM040W + RXZL520

RPM1SOC24D

RPM1 120 VAC pre-assembled

RPM12F7 + RPZF1 + RPZR235 + RXM021FP + RXZL520

RPM1SOC120A

RXM4 24 VDC pre-assembled

RXM4AB2BD + RXZE2M114 + RXM040W + RXZR335 + RXZL520

RXM4SOC24D

RXM4 120 VAC pre-assembled

RXM4AB2F7 + RXZE2M114 + RXM021FP + RXZR335 + RXZL520

RXM4SOC120A

Was this helpful?