XVGU 60 mm Diameter

Refer to Catalog DIA5ED2130407EN

XVGU Multi-color USB Tower Lights

Magelis HMIs [1]

The monolithic USB tower lights of the Harmony® XVGU range supports Magelis HMIs [1]. These tower lights with multi-color LEDs are unique and simple-to use as the states and patterns are directly set and modified in the HMI application.

The XVGU tower lights provide long distance indication of the operating status or sequences of a machine or installation, both visually by illuminated signaling units with 360° visibility, and audibly by a buzzer.

  • The tower light comes with a pre-assembled USB cable for simple wiring and easy integration with the Magelis HMIs [1] [2]

  • The tower light settings are selected from the Set screen of the HMI application at the time of integration.

    • The multi-color LEDs on the three levels can be set to numerous color combinations (red, orange, green or blue) for sophisticated signaling.

    • The 2-tone buzzer volume and alarm type (4 pre-recorded types) can be set easily.

  • The tower lights allow to optimize your equipment: many customized configurations can be made from a sole product.

  • The range involves Ø 60 mm/2.36 in. products and is therefore ideal for use in many activity sectors (textiles, packaging, baggage handling). It is also ideal for use with metal tools, plastic extrusion machines and assembly lines. This range is only for indoor applications

note

Signaling colors correspond to a combination of 4 colors (red, orange, green, and blue) which can be set easily in the HMI application.

XVGU3SHAV

XVGU3SWV

Pre-assembled tower lights 5 V, 60 mm/2.36 in. Dia.

Description

Light Source (included)

Compatible with terminals [3]

Catalog Number

Tower light
composed of 100 mm/3.94 in. aluminium tube mounting, fixing plate and buzzer

Multi-color LED for various states and patterns (red, orange, green, or blue)

XBTGT (except GT1000 series)

XBTGC (with SoMachine platform)

XBTGK

HMIGTO

HMIGXO

HMISCU

XVGU3SHAV

Tower light
composed of direct base mounting and buzzer

Multi-color LED for various states and patterns (red, orange, green, or blue)

XBTGT (except GT1000 series)

XBTGC (with SoMachine platform)

XBTGK

HMIGTO

HMIGXO

HMISCU

XVGU3SWV

BMXXCAUSBH018

Accessories

Description

Function

Length

Catalog Number

Connection cable
from PC to the terminal

(USB Type A/mini B)

Cable for transferring screen data from a PC (USB Type A) to a HMI (USB Type mini B)

1.8 m/5.91 ft

BMXXCAUSBH018

Footnotes

  1. Compatible with XBTGT (except GT1000 series), XBTGC (with SoMachine platform), XBTGK and HMIGTO terminals.
  2. For extension, use either the Schneider Electric USB cable (BMXXCAUSBH018) or a third-party USB Type A/mini B cable of maximum length 4 m/13.12 ft.
  3. Compatible with Vijeo Designer HMI configuration software V6.1, Service pack 1.

Was this helpful?