Type XVL

Class 9001

XVL Miniature LED

Specifications

Conforming to standards

IEC 337-2, NF C 63-140, VDE 0660-200

Degree of protection

IP40 (IP65 with seal) conforming to IEC 529 and NF C 20-010

Current consumption

25 mA

Cabling

XVLA1●●, XVLA2●●: tags for 2.8 x 0.5 mm Faston connectors, also for soldered connections.
XVLA3••: threaded connectors, clamping, capacity: min. 1 x 0.2 mm2, max. 1 x 1.5 mm2

XVLA1●●

With Black Bezel, Raised LED

Description

Supply Voltage DC

Color

Catalog Number

Ø 8 mm [1]
with integral ballast resistor
and reverse polarity protection diode
Degree of protection IP40

LED pilot lights Ø 8 mm, with black bezel,
visible LED XVLA1●●

12 V

Green

XVLA123

Red

XVLA124

Amber

XVLA125

24 V

Green

XVLA133

Red

XVLA134

Amber

XVLA135

XVLA2●●

XVLA3●●

With Integral Lens Cap, Covered LED

Description

Supply Voltage DC

Color

Catalog Number

Ø 8 mm[1]
with integral ballast resistor
and reverse polarity protection diode
Degree of protection IP40

Ø 8 mm, with lens incorporated,
LED XVLA2

12 V

Green

XVLA223

Red

XVLA224

Amber

XVLA225

24 V

Green

XVLA233

Red

XVLA234

Amber

XVLA235

Ø 12 mm [2]
with integral ballast resistor
and reverse polarity protection diode
Degree of protection IP40

Ø 12 mm, with lens incorporated,
LED XVLA3

12 V

Green

XVLA323

Red

XVLA324

Amber

XVLA325

24 V

Green

XVLA333

Red

XVLA334

Amber

XVLA335

Accessories

Description

Catalog Number

Tightening tools
(Sold singly)

For Ø 8 mm pilot lights

XVLX08

For Ø 12 mm pilot lights

XVLX12

Seals (IP65)
(Sold in lots of 10)

For Ø 8 mm pilot lights

XVLZ911

For Ø 12 mm pilot lights

XVLZ912

Footnotes

  1. Quick connects (2.8 x 0.5 mm).
  2. Screw termination.

Was this helpful?