Type J Compact Pilot Lights

Class 9001

Standard, Push-To-Test, and Remote Test Pilot Lights

Type JP1R29

Class 9001 Type J compact pilot lights are designed to be mounted in a 0.69 in. (11⁄16 in. or 17.5 mm) diameter mounting hole. Each terminal accepts up to two 14 AWG wires (CU only). Type J compact pilot lights meet NEMA 4 (watertight) and NEMA 13 (oiltight). Type JT push-to-test pilot lights have contacts built into the encapsulated body. Type JTR remote test pilot lights have dual inputs for one push remote testing—all you need is a push button with a current rating equal to or greater than the total lamp draw. Type JTR remote test pilot lights can also be energized from two separate input signals of the same voltage and polarity. This is done by wiring the Test terminal to the second input signal.

Standard Pilot Light [1]

Style/Voltage

Color Cap[2]

Lamp

Replacement

Lamp

None

Red

Green 

Yellow

Transformer,

110–120 V, 50–60 Hz

JP1

JP1R29

JP1G29

JP1Y29

6.3 V,

0.15 A

2550101020

Incandescent,
120 Vac/Vdc

JP38

JP38R29

JP38G29

JP38Y29

120 V,

0.015 A

2550101040

Incandescent,
24–28 Vac/Vdc

JP35

JP35R29

JP35G29

JP35Y29

28 V,

0.040 A

2550101024

LED, 24–28 Vac

JP35LRR29

JP35LGG29

JP35LYY29

28 V,

0.03 A

LED, 24–28 Vdc

JP35DRR29

JP35DGG29

JP35DYY29

28 V,

0.03 A

LED, 120 Vac

JP38LRR29

JP38LGG29

JP38LYY29

28 V,

0.03 A

Replacement LED, 120 Vac

Red

6508805207

Yellow

6508805208

Green

6508805209

Push-To-Test Pilot Light [1]

Style/Voltage

Color Cap[2]

Lamp

Replacement

Lamp

None

Red  

Green  

Yellow

Transformer,

110–120 V, 50–60 Hz

JT1

JT1R29

JT1G29

JT1Y29

6.3 V, 0.15 A

2550101020

Incandescent, 120 Vac/Vdc

JT38

JT38R29

JT38G29

JT38Y29

120 V, 0.015 A

2550101040

Incandescent, 24-28 Vac/Vdc

JT35

JT35R29

JT35G29

JT35Y29

28 V, 0.040 A

2550101024

LED, 24–28 Vac

JT35LRR29

JT35LGG29

JT35LYY29

28 V, 0.03 A

LED, 24–28 Vdc

JT35DRR29

JT35DGG29

JT35DYY29

28 V, 0.03 A

LED, 120 Vac

JT38LRR29

JT38LGG29

JT38LYY29

28 V, 0.03 A

Replacement LED, 120 Vac

Red

6508805207

Yellow

6508805208

Green

6508805209

Color Caps, Class 9001 Type J

Color

Replacement Color Caps

Plastic[2]

Red

Green

Amber

Blue

White

Yellow

R29

G29

A29

L29

W29

Y29

Legend Plates

Description

Maximum Number of Lines

Maximum
Number of

Characters

Catalog Number[2]

Blank

Black Field

Red Field

2

 8

JN100

JN100R

Special Marking

(Specify Marking)

Black Field

Red Field

JN199

JN199R

Blank

Aluminum Field

2

16

JN700

Special Marking

(Specify Marking)

Aluminum Field

JN799

Footnotes

  1. Other voltages are available. Refer to Catalog 9001CT0001.
  2. When ordering, add prefix 9001 to the catalog number.

Was this helpful?