XB6 Electrical Components

Refer to Catalog DIA5ED2130406EN

XB6 Electrical Components

ZB6ZB●●B

ZB6ZH●●B

Contact Blocks and Light Modules for Illuminated Push Buttons [1]

Description

Supply Voltage

Type of Contact

Color of Light Source

Catalog Number

N.O.

N.C.

Quick connectors/solder tabs

Integral LED [2]

12–24 Vac/Vdc

1

White

ZB6ZB11B

Green

ZB6ZB31B

Yellow

ZB6ZB51B

Blue

ZB6ZB61B

1

Red

ZB6ZB42B

Yellow

ZB6ZB52B

1

1

White

ZB6ZB15B

Green

ZB6ZB35B

Red

ZB6ZB45B

Yellow

ZB6ZB55B

Blue

ZB6ZB65B

120 Vac

1

White

ZB6ZG11B

Green

ZB6ZG31B

Yellow

ZB6ZG51B

Blue

ZB6ZG61B

1

Red

ZB6ZG42B

Yellow

ZB6ZG52B

1

1

White

ZB6ZG15B

Green

ZB6ZG35B

Red

ZB6ZG45B

Yellow

ZB6ZG55B

Blue

ZB6ZG65B

Direct for incandescent bulb
(not included) [3]

< 24 Vac/Vdc

1

ZB6ZH01B

1

ZB6ZH02B

1

1

ZB6ZH05B

ZB6Z●B

Contact Blocks for Push Buttons and Selector Switches

Description

Type of Contact

Catalog Number

N.O.

N.C.

Quick connectors/solder tabs

Contact blocks with mounting base

1

ZB6Z1B

1

ZB6Z2B

2

ZB6Z3B

2

ZB6Z4B

1

1

ZB6Z5B

ZB6E●●B

ZB6E●0B

Light Modules for Pilot Lights

Description

Supply Voltage

Color of Light Source

Catalog Number

Quick connectors/solder tabs [4]

Integral LED [5]

12–24 Vac/Vdc

White

ZB6EB1B

Green

ZB6EB3B

Red

ZB6EB4B

Yellow

ZB6EB5B

Blue

ZB6EB6B

120 Vac

White

ZB6EG1B

Green

ZB6EG3B

Red

ZB6EG4B

Yellow

ZB6EG5B

Blue

ZB6EG6B

With resistor for 95 V neon bulb
(not included) [3] [6]

110 Vac

ZB6EG0B

230 Vac

ZB6EM0B

Direct supply for 0.6 W max. incandescent bulb
(not included) [3]

< 24 Vac/Vdc

ZB6EH0B

ZB6E●B

Separate Contact Blocks (Maximum of 3 contacts per mounting base.)

Contact Material

For use with mounting base

Type of Contact

Catalog Number

N.O.

N.C.

Silver alloy

Quick connectors/solder tabs

1

ZB6E1B

1

ZB6E2B

Gold flashed

Quick connectors/solder tabs

1

ZB6E1E

1

ZB6E2E

Accessories for Printed Circuit Board Installations

Description

for use with

Catalog Number

Plug-in Socket Adapter

contact blocks and light modules

ZB6Y010

Body Bracket

plug-in socket adapter

ZB6Y011

Footnotes

  1. Illuminated selector switches can be assembled by using a contact block/light module assembly in conjunction with a selector switch head, supplied without handle, and a transparent handle. See XB6 Illuminated Operators.
  2. The LED must be the same color as the push button cap.
  3. Order bulbs separately. See Additional XB6 Accessories.
  4. Electrical components with connection by printed circuit board pins are available. See Additional XB6 Accessories.
  5. The LED must be the same color as the lens.
  6. Neon bulb can only be used with a red, yellow, or white cap.

Was this helpful?