XB6 Selector Switches

Refer to Catalog DIA5ED2130406EN

XB6 Non-Illuminated Selector Switches

ZB6DD●●

ZB6CD●●

ZB6AD●●

Heads for Non-Illuminated Selector Switches[1][2]
(To combine with complete bodies and contact blocks, see XB6 Electrical Components.)

Number and Type of Positions

Color of Handle

Rectangular

Square

Round

Catalog Number

Switching angle: maintained positions 60°, spring return positions 45°

2-maintained

Black

ZB6DD22

ZB6CD22

ZB6AD22

2-maintained

Black

ZB6DD28 [3]

ZB6CD28 [3]

ZB6AD28 [3]

3-maintained

Black

ZB6DD23

ZB6CD23

ZB6AD23

2-spring return to center

Black

ZB6DD24

ZB6CD24

ZB6AD24

3-spring return to center

Black

ZB6DD25

ZB6CD25

ZB6AD25

3-spring return from right to center

Black

ZB6DD26

ZB6CD26

ZB6AD26

3-spring return from left to center

Black

ZB6DD27

ZB6CD27

ZB6AD27

Legends: Legend Plates and Legends

Footnotes

  1. For bodies with 2 contact blocks, maximum.
  2. For slector switch sequence charts, see XB6 Keyed Selector Switches.
  3. Switching angle: maintained positions 90°.

Was this helpful?