XB6 Keyed Selector Switches

Refer to Catalog DIA5ED2130406EN

XB6 Keyed Selector Switches

ZB6DG●

ZB6CG●

ZB6AG●

Heads for Ronis Key Operated Selector Switches [1]
(To combine with complete bodies and contact blocks, see XB6 Electrical Components.)

Number and Type of Positions

Key Withdrawal

Rectangular

Square

Round

Catalog Number

Switching angle: maintained positions 70°, spring return positions 45°

2-maintained

Right-hand position

ZB6DGA

ZB6CGA

ZB6AGA

Center position

ZB6DGB

ZB6CGB

ZB6AGB

Both positions

ZB6DGC

ZB6CGC

ZB6AGC

2-spring return from right to center

Center position

ZB6DGL

ZB6CGL

ZB6AGL

3-maintained

Left-hand position

ZB6DGD

ZB6CGD

ZB6AGD

Center position

ZB6DGE

ZB6CGE

ZB6AGE

Left-hand and center positions

ZB6DGF

ZB6CGF

ZB6AGF

Right-hand position

ZB6DGG

ZB6CGG

ZB6AGG

All 3 positions

ZB6DGH

ZB6CGH

ZB6AGH

Left-hand and right-hand positions

ZB6DGJ

ZB6CGJ

ZB6AGJ

Right-hand and center positions

ZB6DGK

ZB6CGK

ZB6AGK

3-spring return from right to center

Left-hand position

ZB6DGQ

ZB6CGQ

ZB6AGQ

Center position

ZB6DGR

ZB6CGR

ZB6AGR

Left-hand and center positions

ZB6DGS

ZB6CGS

ZB6AGS

3-spring return to center

Center position

ZB6DGT

ZB6CGT

ZB6AGT

Indicates key withdrawal position.

Selector Switch Sequence
(using contact block assemblies, see XB6 Electrical Components)

2 Position Selector Switch

Contact block guide [2]

O

X

1 N.O. (left or right)

X

O

1 N.C. (left or right)

O

X

1 N.O.

   

and

X

O

1 N.C.

3 Position Selector Switch

Contact block guide [2]

O

O

X

1 N.O. (left)

X

O

X

2 N.O. wired in parallel (side by side)

X

O

O

1 N.O. (right)

O

X

X

1 N.C. (right)

X

X

O

1 N.C. (left)

O

X

O

2 N.C. wired in series (side by side)

For legends, see Legend Plates and Legends

Footnotes

  1. Ronis 200 key standard.
  2. As viewed from the front of the panel.

Was this helpful?