XB4 Accessories

Refer to Catalog DIA5ED2121212EN

XB4 Accessories

ZBA●

ZBL●

Push Button Caps—Unmarked

For use with

Type of Push

Color

Catalog Number

ZB4BA0
push button heads

Flush

White

ZBA1

Black

ZBA2

Green

ZBA3

Red

ZBA4

Yellow

ZBA5

Blue

ZBA6

6 colors [1]

ZBA9

Extended

White

ZBL1

Black

ZBL2

Green

ZBL3

Red

ZBL4

Yellow

ZBL5

Blue

ZBL6

6 colors [1]

ZBL9

ZBA●33

Push Button Caps—Marked

For use with

Type of Push

Marking

Cap Color

Catalog Number

Text [2]

Color

ZB4BA0
push button heads

Flush

I [3]

White

Green

ZBA331

Black

White

ZBA131

START [3]

White

Green

ZBA333

Black

White

ZBA133

ON

White

Green

ZBA341

Black

White

ZBA141

UP [3]

Black

White

ZBA343

DOWN [3]

White

Black

ZBA344

[3]

White

Green

ZBA345

[3]

White

Black

ZBA245

White

Green

ZBA346

Black

White

ZBA334 [4]

White

Black

ZBA335 [4]

O [3]

White

Red

ZBA432

Black

ZBA232

STOP [3]

White

Red

ZBA434

Black

ZBA234

OFF

White

Red

ZBA435

Black

ZBA235

R [4]

White

Blue

ZBA639

ZBA7235

ZBA7331

ZBA7432

ZBA79

Multiple-head and XB5R Push Button Caps [5]

For use with

Type of Push

Marking

Cap Color

Catalog Number

Double push button heads

Tripe push button heads

ZB4RZA0

ZB5RZA0

Flush

Unmarked

White

ZBA71

“I” black

ZBA7131

black

ZBA7134

“+” black

ZBA7138

Unmarked

Black

ZBA72

“O” white

ZBA7232

“+” white

ZBA7233

white

ZBA7235

“I” white

ZBA7237

Unmarked

Green

ZBA73

“I” white

ZBA7331

“+” white

ZBA7333

white

ZBA7335

“II” white

ZBA7336

Unmarked

Red

ZBA74

“O” white

ZBA7432

Unmarked

Yellow

ZBA75

Unmarked

Blue

ZBA76

Assorted

10 colors[6]

ZBA79

ZBZ3605

ZBZ160●

ZBZ1700

ZBZ1800

ZB4BZ6●

ZB4BZ011

Accessories

Description

Application

Color

Catalog Number

Padlocking kit
Conforming to EN/ISO 13850 [7]
(See legends below)

For Emergency Stop function only, with the following Ø 40 trigger-action push buttons:
XB4BT8●
XB4BS8●
XB4BS9●
ZB4BT8●
ZB4BS8●
ZB4BS9●

Yellow

ZBZ3605

Metal guards
Padlockable

For Emergency Stop function only with the
following Ø 40 mm trigger-action push buttons:
XB4BT8●
XB4BS8●
XB4BS9●
ZB4BT8● (except ZB5AT8643M)
ZB4BS8●
ZB4BS9●

Chrome Plated

ZBZ1600

Black

ZBZ1602

Red

ZBZ1604

Yellow

ZBZ1605

Blue

ZBZ1606

Metal guard, padlockable For Emergency Stop function with XB4 and XB5 E-Stop 30 mm and 40 mm operators

Chrome Plated

ZBZ1700

Metal guard

For XB4 illuminated push buttons

Chrome Plated

ZBZ1800

Plastic guards[8]

Round Guard for ZB4BS5430, 2.5” dia
EMO Mushroom Operators

Yellow

ZB4BZ1905

Narrow Flange Guard for ZB4BS5430 or ZB4BS84430 EMO Mushroom Operators[9]

Yellow

ZB4BZ2005

Trigger Action Guard for ZB4BS84430, 3” dia
EMO Mushroom Operators

Yellow

ZB4BZ2105

Padlockable flaps

For push buttons

Black

ZB4BZ62

Red

ZB4BZ64

Mounting kits

For push buttons with flush mounting bezel head and 30 mm mounting hole

Metal flush mounting kit (PB and PL)

Metal flush mounting kit (SS and IPB)

Plastic flush mounting kit (PB and PL)

Plastic flush mounting kit (SS and IPB)

Plastic flush mounting kit for legend 8 x 27 (PB and PL)

Plastic flush mounting kit for legend 8 x 27 (SS and IPB)

Plastic flush mounting kit for legend 18 x 27 (PB and PL)

Plastic flush mounting kit for legend 18 x 27 (SS and IPB)

ZB4BZ021

ZB4BZ022

ZB5AZ021

ZB5AZ022

ZB5AZ023

ZB5AZ024

ZB5AZ025

ZB5AZ026

Metal blanking plug, round chrome plated [10]

For Ø 22 mm control and signalling units

ZB4SZ3

Plastic blanking plug, round black with mounting nut

For Ø 22 mm control and signalling units

ZB5SZ3

Description

Marking

Color

Catalog Number

Ø 60 mm Legend
for padlocking device ZBZ3605

Without

Yellow

ZBY9101T

EMERGENCY STOP

Yellow

ZBY9330T

DL1CE●●●

DL1CF●●●

XBFX13

ZBZ8

BA9s Bulbs and Associated Accessories

Description

Characteristics

Catalog Number

Replacement bulbs
(Type BA9s)
Incandescent

6 V, 1.2 W

DL1CB006

12 V, 2 W

DL1CE012

24 V, 2 W

DL1CE024

120–130 V, 2.4 W

DL1CE130

Neon bulbs

120–130 V, 1.8 mA

DL1CF110

230–240 V, 1,8 mA

DL1CF220

Bulb extractor

XBFX13

Lens cap tightening tool

Illuminated push buttons with flush push

ZBZ8

Power driver bits for mounting and wiring
(package of 5)

Cross headed screw (POZIDRIV type 1)

ZB4BZ905

Mounting Adapter

For mounting 22 mm push button in 30 mm KO

ZBZ41

ZBZ_8

Bellows Seals for Harsh Environments (IP 69K) [11]

Description

For use with

Color &
Material

Sold in
Lots of

Catalog Number

Bellows seals for harsh environments
(Humidity, dust, high-pressure cleaning)

Any Harmony XB4 metal,
mushroom head push button
Ø 40 mm or Ø 60 mm (except ZB4BR16)

Red

Silicone

2

ZBZ48

Black

EPDM

2

ZBZ28

Yellow

EPDM

2

ZBZ58

ZBDD2
ZBG455 ZBG455P

Boot for Standard Selector Switch Handle

Description

For use with

Catalog Number

Boot for standard handle

ZB4BD••

ZBD D2

Replacement Keys

Description

Key Number

Catalog Number

Set of 2 keys

455

ZBG455

421E

ZBG421E

458A

ZBG458A

520E

ZBG520E

3131A

ZBG3131A

Set of 2 keys,
One of which is supplied booted (rubber boot)

455

ZBG455P

421E

ZBG421EP

458A

ZBG458AP

520E

ZBG520EP

3131A

ZBG3131AP



ZBP0
ZBA709
ZBV01•3 ZBV01•

Clear Boots

Description

For use with

Material

Catalog Number

Single boots

Booted push buttons with circular head

Silicone

ZBPA

Booted push buttons with circular head used in food industry applications

ZBP0A

Double boots

Double-headed push buttons, two flush

ZBA708

Double-headed push buttons, one flush + one projecting

ZBA710

Triple boot

Triple-headed push buttons, two flush + one projecting

ZBA709

Lens Caps

For use with

Color

Catalog Number

Lens caps for Protected LED™ light modules

Pilot lights

White

ZBV0113

Green

ZBV0133

Red

ZBV0143

Yellow

ZBV0153

Blue

ZBV0163

Illuminated push buttons with flush push

White

ZBW9113

Green

ZBW9133

Red

ZBW9143

Yellow

ZBW9153

Blue

ZBW9163

Illuminated push buttons with extended push

White

ZBW9313

Green

ZBW9333

Red

ZBW9343

Yellow

ZBW9353

Blue

ZBW9363

Lens caps for BA9 light modules

Pilot lights

White

ZBV011

Green

ZBV013

Red

ZBV014

Yellow

ZBV015

Blue

ZBV016

Clear

ZBV017

Illuminated push buttons with flush push

White

ZBW911

Green

ZBW913

Red

ZBW914

Yellow

ZBW915

Blue

ZBW916

Clear

ZBW917

Illuminated push buttons with extended push

White

ZBW931

Green

ZBW933

Red

ZBW934

Yellow

ZBW935

Blue

ZBW936

Clear

ZBW937

Footnotes

  1. Set of 6 different colored caps: white, black, green, red, yellow, blue.
  2. Start functions: white letters on black background. Stop functions: white letters on red background (unless otherwise specified).
  3. Double injection molded marking.
  4. Cap supplied not clipped-in, allowing orientation of arrow in any one of 4 directions: ↑, ↓, ←, or →
  5. Sold in lots of 10.
  6. Set of 10 different caps: white, black, green, red, yellow, blue, white “I” on green background, black “I” on white background, white “O” on red background, white “O” on black background.
  7. Standard circular legends are not compatible with this product. Use special legends ZBY• •T listed above.
  8. For additional information, refer to publication 9001DB0601R6/06.
  9. Maximum panel thickness is 2.5 mm.
  10. Requires a ZB4BZ009 body/mounting collar for mounting, see XB4 Electrical Components.
  11. Only when mounted on control stations. Use special legends ZBY• •T.

Was this helpful?