XB5 Legend Inserts

Refer to Catalog DIA5ED2121214EN

XB5 Legend Inserts

ZBY02178
ZBY02303

Marked Legends for 8 x 27 mm (for 30 x 40 mm legend holders ZBZ32)

Color

Marking

Text

Catalog Number

Black or red background [1]

International

O (black background)

ZBY02146

O (red background)

ZBY02931

I

ZBY02147

II

ZBY02148

O-I

ZBY02178

I-II

ZBY02179

I-O-II

ZBY02186

English

AUTO

ZBY02115

AUTO-HAND

ZBY02364

AUTO-O-HAND

ZBY02385

CLOSE

ZBY02314

DOWN

ZBY02308

EMERGENCY STOP

ZBY02330

FAST

ZBY02328

FORWARD

ZBY02305

FOR-REV

ZBY02371

HAND

ZBY02316

HAND-OFF-AUTO

ZBY02387

INCH

ZBY02321

JOG

ZBY02382

LEFT

ZBY02310

OFF

ZBY02312

OFF-ON

ZBY02367

ON

ZBY02311

OPEN

ZBY02313

POWER ON

ZBY02326

RESET (red background)

ZBY02323

RESET (black background)

ZBY02322

REVERSE

ZBY02306

RIGHT

ZBY02309

RUN

ZBY02334

SLOW

ZBY02327

START

ZBY02303

STOP

ZBY02304

STOP-START

ZBY02366

UP

ZBY02307

Legends for Customer Engraving (inserts only)

Description

For use with

Color

Text Color

Catalog Number

8 x 27 mm

30 x 40 mm legend holders

Black or red background

White

ZBY0101

White or yellow background

Black

ZBY0102

18 x 27 mm

30 x 50 mm legend holders

Black or red background

White

ZBY5101

White or yellow background

Black

ZBY5102

Legends for Factory Engraving (inserts only)

Description

For use with

Color

Text Color

Catalog Number

8 x 27 mm Custom Legend/Insert Only (Specify Engraving) 2 lines of 11 characters (including spaces) maximum per line
(Example: ZBY01002 marked “Robot”)

30 x 40 mm
legend holders

Black background

White

ZBY01002

Red background

White

ZBY01004

White background

Black

ZBY01001

Yellow background

Black

ZBY01005

18 x 27 mm Custom Legend/Insert Only (Specify Engraving) 3 lines of 11 characters (including spaces) maximum per line
(Example: ZBY05002 marked “Robot”)

30 x 50 mm
legend holders

Black background

White

ZBY05002

Red background

White

ZBY05004

White background

Black

ZBY05001

Yellow background

Black

ZBY05005

Footnotes

  1. Start functions: white letters on black background. Stop functions: white letters on red background (unless otherwise specified above).

Was this helpful?