XB5 Accessories

Refer to Catalog DIA5ED2121214EN

XB5 Accessories

ZBY1101

Sheets of Legends for Push Buttons, Switches, and Pilot Lights

Description

Marking

Text

Catalog Number

Sheets of 66 circular peel-off
transparent self-adhesive legends

Blank Round

 

ZBY1101

Blank–Square legends

 

ZBCY1101

International

O

ZBY1146

I

ZBY1147

II

ZBY1148

III

ZBY1149

STOP

ZBY1304

ZBY1912

English

HAND

ZBY1316

OFF

ZBY1312

ON

ZBY1311

START

ZBY1303



ZBA●

ZBL●

Push Button Caps—Unmarked

For use with

Type of Push

Color

Catalog Number

ZB4BA0
push button heads

Flush

White

ZBA1

Black

ZBA2

Green

ZBA3

Red

ZBA4

Yellow

ZBA5

Blue

ZBA6

6 colors [1]

ZBA9

Extended

White

ZBL1

Black

ZBL2

Green

ZBL3

Red

ZBL4

Yellow

ZBL5

Blue

ZBL6

6 colors [1]

ZBL9

ZBA●33

Push Button Caps—Marked

For use with

Type of Push

Marking

Cap Color

Catalog Number

Text [2]

Color

ZB4BA0
push button heads

Flush

I [3]

White

Green

ZBA331

Black

White

ZBA131

START [3]

White

Green

ZBA333

Black

White

ZBA133

ON

White

Green

ZBA341

Black

White

ZBA141

UP [3]

Black

White

ZBA343

DOWN [3]

White

Black

ZBA344

[3]

White

Green

ZBA345

[3]

White

Black

ZBA245

White

Green

ZBA346

Black

White

ZBA334 [4]

White

Black

ZBA335 [4]

O [3]

White

Red

ZBA432

Black

ZBA232

STOP [3]

White

Red

ZBA434

Black

ZBA234

OFF

White

Red

ZBA435

Black

ZBA235

R [3]

White

Blue

ZBA639

ZBA7235

ZBA7331

ZBA7432

ZBA79

Multiple-head and XB5R Push Button Caps [5]

For use with

Type of Push

Marking

Cap Color

Catalog Number

Double push button heads

Tripe push button heads

ZB4RZA0

ZB5RZA0

Flush

Unmarked

White

ZBA71

“I” black

ZBA7131

black

ZBA7134

“+” black

ZBA7138

Unmarked

Black

ZBA72

“O” white

ZBA7232

“+” white

ZBA7233

white

ZBA7235

“I” white

ZBA7237

Unmarked

Green

ZBA73

“I” white

ZBA7331

“+” white

ZBA7333

white

ZBA7335

“II” white

ZBA7336

Unmarked

Red

ZBA74

“O” white

ZBA7432

Unmarked

Yellow

ZBA75

Unmarked

Blue

ZBA76

Assorted

10 colors[6]

ZBA79

ZBZ3605

ZBZ160●

ZBZ1700

ZB4BZ6●

Accessories

Description

Application

Color

Catalog Number

Padlocking kit
Conforming to EN/ISO 13850 [7]
(See legends below)

For Emergency Stop function only, with the following Ø 40 trigger-action push buttons:
XB5AT8●, XB5AS8●, XB5AS9●, ZB5AT8●, ZB5AS8●, ZB5AS9●

Yellow

ZBZ3605

Metal guards
Padlockable

For Emergency Stop function only with the following Ø 40 mm trigger-action push buttons:
XB5AT8●, XB5AS8●, XB5AS9●, ZB5AT8● (except ZB5AT8643M), ZB5AS8●, ZB5AS9●

Chrome Plated

ZBZ1600

Black

ZBZ1602

Red

ZBZ1604

Yellow

ZBZ1605

Blue

ZBZ1606

For Emergency Stop function with XB4 and XB5 E-Stop 30 mm and 40 mm operators

Chrome plated

ZBZ1700

Plastic guards[8]

Round Guard for ZB4BS5430, 2.5” dia EMO Mushroom Operators

Yellow

ZB4BZ1905

Narrow Flange Guard for ZB4BS5430 or ZB4BS84430 EMO Mushroom Operators[9]

Yellow

ZB4BZ2005

Trigger Action Guard for ZB4BS84430, 3” dia EMO Mushroom Operators

Yellow

ZB4BZ2105

Padlockable flaps

For push buttons

Black

ZB4BZ62

Red

ZB4BZ64

Plastic blanking plug, round [10]

For Ø 22 mm units with round heads

Black

ZB5SZ3

Plastic blanking plug, square [10]

For Ø 22 mm units with square heads

Black

ZB5SZ5

Square insert

To give square appearance to ZB5A round heads

Black

ZB5AZ31

Mounting nut

Operator

ZB5AZ901

Tool

For tightening mounting nut ZB5AZ901

ZB5AZ905

Plate

Anti-rotation of head

ZB5AZ902

ZB4SZ3

ZB5SZ3

DL1CE●●●

DL1CF●●●

XBFX13

ZBZ8

BA9s Bulbs and Associated Accessories

Description

Characteristics

Catalog Number

Replacement bulbs (Type BA9s) Incandescent

6 V, 1.2 W

DL1CB006

12 V, 2 W

DL1CE012

24 V, 2 W

DL1CE024

120–130 V, 2.4 W

DL1CE130

Neon bulbs

120–130 V, 1.8 mA

DL1CF110

230–240 V, 1,8 mA

DL1CF220

Bulb extractor

XBFX13

Lens cap tightening tool

Illuminated push buttons with flush push

ZBZ8

Power driver bits for mounting and wiring (package of 5)

Cross headed screw (POZIDRIV type 1)

ZB4BZ905

Mounting Adapter

For mounting 22 mm push button in 30 mm KO

ZBZ41

ZBZ_8

Bellows Seals for Harsh Environments (IP 69K) [11]

Description

For use with

Color &
Material

Sold in
Lots of

Catalog Number

Bellows seals for harsh environments
(Humidity, dust, high-pressure cleaning)

Any Harmony XB4 metal,
mushroom head push button
Ø 40 mm or Ø 60 mm (except ZB4BR●16)

Red Silicone

2

ZBZ48

Black EPDM

2

ZBZ28

Black EPDM

2

ZBZ58

ZBDD2

Boot for Standard Selector Switch Handle

Description

For use with

Catalog Number

Boot for standard handle

ZB4BD●●

ZBD D2




ZBG455

ZBG455P

Replacement Keys

Description

Key Number

Catalog Number

Set of 2 keys

455

ZBG455

421E

ZBG421E

458A

ZBG458A

520E

ZBG520E

3131A

ZBG3131A

Set of 2 keys,
One of which is supplied booted (rubber boot)

455

ZBG455P

421E

ZBG421EP

458A

ZBG458AP

520E

ZBG520EP

3131A

ZBG3131AP

ZBP0

ZBA709

ZBV01●3

ZBV01●

Clear Boots

Description

For use with

Material

Catalog Number

Single boots

Booted push buttons with circular head

Silicone

ZBPA

Booted push buttons with circular head used in food industry applications

ZBP0A

Double boots

Double-headed push buttons, two flush

ZBA708

Double-headed push buttons, one flush + one projecting

ZBA710

Triple boot

Triple-headed push buttons, two flush + one projecting

ZBA709

Lens Caps

For use with Color Catalog Number

Lens caps for Protected LED™ light modules

Pilot lights

White

Green

Red

Yellow

Blue

ZBV0113

ZBV0133

ZBV0143

ZBV0153

ZBV0163

Illuminated push buttons with flush push

White

Green

Red

Yellow

Blue

ZBW9113

ZBW9133

ZBW9143

ZBW9153

ZBW9163

Illuminated push buttons with extended push

White

Green

Red

Yellow

Blue

ZBW9313

ZBW9333

ZBW9343

ZBW9353

ZBW9363

Lens caps for BA9 light modules

Pilot lights

White

Green

Red

Yellow

Blue

Clear

ZBV011

ZBV013

ZBV014

ZBV015

ZBV016

ZBV017

Illuminated push buttons with flush push

White

Green

Red

Yellow

Blue

Clear

ZBW911

ZBW913

ZBW914

ZBW915

ZBW916

ZBW917

Illuminated push buttons with extended push

White

Green

Red

Yellow

Blue

Clear

ZBW931

ZBW933

ZBW934

ZBW935

ZBW936

ZBW937

Square lens caps for Protected LED light modules (ZB5C operators only)

Pilot lights

White

Green

Red

Yellow

Blue

ZBCV0113

ZBCV0133

ZBCV0143

ZBCV0153

ZBCV0163

Illuminated push buttons with flush push

White

Green

Red

Yellow

Blue

ZBCW9113

ZBCW9133

ZBCW9143

ZBCW9153

ZBCW9163

Illuminated push buttons with extended push

White

Green

Red

Yellow

Blue

ZBCW9313

ZBCW9333

ZBCW9343

ZBCW9353

ZBCW9363

Footnotes

  1. Set of 6 different colored caps: white, black, green, red, yellow, blue.
  2. Start functions: white letters on black background. Stop functions: white letters on red background (unless otherwise specified).
  3. Double injection molded marking.
  4. Cap supplied not clipped-in, allowing orientation of arrow in any one of 4 directions: ↑, ↓, ←, or →
  5. Sold in lots of 10.
  6. Set of 10 different caps: white, black, green, red, yellow, blue, white “I” on green background, black “I” on white background, white “O” on red background, white “O” on black background.
  7. Standard circular legends are not compatible with this product. Use special legends ZBY●T listed above.
  8. For additional information, refer to publication 9001DB0601R6/06.
  9. Maximum panel thickness is 2.5 mm.
  10. Mounting nut included with blanking plug.
  11. Only when mounted on control stations. Use special legends ZBY• •T.

Was this helpful?