Type K and SK Accessories

Class 9001 / Refer to Catalog 9001CT1103

Legend Plates for Types K and SK Operators

Legend Plates

Standard Markings

Plastic Legend Plates [1] [2]

for use with Types K and SK Operators

Aluminum Legend Plates [3]

for use with Type K Operators

1-3/4" Square

2-1/4" Square

2-1/2" Square

Black Legend

Black Legend

Blue Legend

Silver

Legend with

Black Letters

White

Legend with
Black Letters

Black

Legend with
White Letters

Silver

Legend with
Black Letters

White

Legend with
Black Letters

Black

Legend with
White Letters

Silver

Legend with
Black Letters

White

Legend with
Black Letters

Black

Legend with
White Letters

For Push Button or Pilot Light

KN200

KN300

KN800

Blank

KN200SP

KN200WP

KN200BP

KN100SP

KN100WP

KN100BP

KN700SP

KN700WP

KN700BP

KN200

KN300

KN800

Blank (red)

KN200RP

KN200RP

KN200RP

KN100RP

KN100RP

KN100RP

KN700RP

KN700RP

KN700RP

KN200R

KN300R

KN800R

Start

KN201SP

KN201WP

KN201BP

KN101SP

KN101WP

KN101BP

KN701SP

KN701WP

KN701BP

KN201

KN301

KN801

Stop

KN202RP

KN202RP

KN202RP

KN102RP

KN102RP

KN102RP

KN702RP

KN702RP

KN702RP

KN202

KN302

KN802

On

KN203SP

KN203WP

KN203BP

KN103SP

KN103WP

KN103BP

KN703SP

KN703WP

KN703BP

KN203

KN303

KN803

Off

KN204RP

KN204RP

KN204RP

KN104RP

KN104RP

KN104RP

KN704RP

KN704RP

KN704RP

KN204

KN304

KN804

Emerg. Stop

KN205RP

KN205RP

KN205RP

KN105RP

KN105RP

KN105RP

KN705RP

KN705RP

KN705RP

KN205

KN305

KN805

Forward

KN206SP

KN206WP

KN206BP

KN106SP

KN106WP

KN106BP

KN706SP

KN706WP

KN706BP

KN206

KN306

KN806

Reverse

KN207SP

KN207WP

KN207BP

KN107SP

KN107WP

KN107BP

KN707SP

KN707WP

KN707BP

KN207

KN307

KN807

Close

KN208SP

KN208WP

KN208BP

KN108SP

KN108WP

KN108BP

KN708SP

KN708WP

KN708BP

KN208

KN308

KN808

Open

KN209SP

KN209WP

KN209BP

KN109SP

KN109WP

KN109BP

KN709SP

KN709WP

KN709BP

KN209

KN309

KN809

Down

KN210SP

KN210WP

KN210BP

KN110SP

KN110WP

KN110BP

KN710SP

KN710WP

KN710BP

KN210

KN310

KN810

Up

KN211SP

KN211WP

KN211BP

KN111SP

KN111WP

KN111BP

KN711SP

KN711WP

KN711BP

KN211

KN311

KN811

Fast

KN212SP

KN212WP

KN212BP

KN112SP

KN112WP

KN112BP

KN712SP

KN712WP

KN712BP

KN212

KN312

KN812

Slow

KN213SP

KN213WP

KN213BP

KN113SP

KN113WP

KN113BP

KN713SP

KN713WP

KN713BP

KN213

KN313

KN813

High

KN214SP

KN214WP

KN214BP

KN114SP

KN114WP

KN114BP

KN714SP

KN714WP

KN714BP

KN214

KN314

KN814

Low

KN215SP

KN215WP

KN215BP

KN115SP

KN115WP

KN115BP

KN715SP

KN715WP

KN715BP

KN215

KN315

KN815

Inch

KN216SP

KN216WP

KN216BP

KN116SP

KN116WP

KN116BP

KN716SP

KN716WP

KN716BP

KN216

KN316

KN816

In

KN217SP

KN217WP

KN217BP

KN117SP

KN117WP

KN117BP

KN717SP

KN717WP

KN717BP

KN217

KN317

KN817

Jog

KN218SP

KN218WP

KN218BP

KN118SP

KN118WP

KN118BP

KN718SP

KN718WP

KN718BP

KN218

KN318

KN818

Jog For.

KN219SP

KN219WP

KN219BP

KN119SP

KN119WP

KN119BP

KN719SP

KN719WP

KN719BP

KN219

KN319

KN819

Jog Rev.

KN220SP

KN220WP

KN220BP

KN120SP

KN120WP

KN120BP

KN720SP

KN720WP

KN720BP

KN220

KN320

KN820

Lower

KN221SP

KN221WP

KN221BP

KN121SP

KN121WP

KN121BP

KN721SP

KN721WP

KN721BP

KN221

KN321

KN821

Out

KN222SP

KN222WP

KN222BP

KN122SP

KN122WP

KN122BP

KN722SP

KN722WP

KN722BP

KN222

KN322

KN822

Reset

KN223SP

KN223WP

KN223BP

KN123SP

KN123WP

KN123BP

KN723SP

KN723WP

KN723BP

KN223

KN323

KN823

Run

KN224SP

KN224WP

KN224BP

KN124SP

KN124WP

KN124BP

KN724SP

KN724WP

KN724BP

KN224

KN324

KN824

Start Jog

KN225SP

KN225WP

KN225BP

KN125SP

KN125WP

KN125BP

KN725SP

KN725WP

KN725BP

KN225

KN325

KN825

Test

KN226SP

KN226WP

KN226BP

KN126SP

KN126WP

KN126BP

KN726SP

KN726WP

KN726BP

KN226

KN326

KN826

Raise

KN227SP

KN227WP

KN227BP

KN127SP

KN127WP

KN127BP

KN727SP

KN727WP

KN727BP

KN227

KN327

KN827

Decrease

KN228SP

KN228WP

KN228BP

KN128SP

KN128WP

KN128BP

KN728SP

KN728WP

KN728BP

KN228

KN328

KN828

Increase

KN229SP

KN229WP

KN229BP

KN129SP

KN129WP

KN129BP

KN729SP

KN729WP

KN729BP

KN229

KN329

KN829

Left

KN230SP

KN230WP

KN230BP

KN130SP

KN130WP

KN130BP

KN730SP

KN730WP

KN730BP

KN230

KN330

KN830

Right

KN231SP

KN231WP

KN231BP

KN131SP

KN131WP

KN131BP

KN731SP

KN731WP

KN731BP

KN231

KN331

KN831

Cycle Start

KN232SP

KN232WP

KN232BP

KN132SP

KN132WP

KN132BP

KN732SP

KN732WP

KN732BP

KN232

KN332

KN832

Feed Start

KN233SP

KN233WP

KN233BP

KN133SP

KN133WP

KN133BP

KN733SP

KN733WP

KN733BP

KN233

KN333

KN833

Cycle Stop

KN234SP

KN234WP

KN234BP

KN134SP

KN134WP

KN134BP

KN734SP

KN734WP

KN734BP

KN234

KN334

KN834

Motor Run

KN236SP

KN236WP

KN236BP

KN136SP

KN136WP

KN136BP

KN736SP

KN736WP

KN736BP

KN236

KN336

KN836

Motor Stop

KN237SP

KN237WP

KN237BP

KN137SP

KN137WP

KN137BP

KN737SP

KN737WP

KN737BP

KN237

KN337

KN837

Power On

KN238SP

KN238WP

KN238BP

KN138SP

KN138WP

KN138BP

KN738SP

KN738WP

KN738BP

KN238

KN338

KN838

Pull To Start

Push To Stop

N/A

N/A

N/A

KN179SP

KN179WP

KN179BP

KN779SP

KN779WP

KN779BP

N/A

KN379

N/A

For Selector Switch or Selector Push Button

For.-Rev.

KN239SP

KN239WP

KN239BP

KN139SP

KN139WP

KN139BP

KN739SP

KN739WP

KN739BP

KN239

KN339

KN839

Hand-Auto.

KN240SP

KN240WP

KN240BP

KN140SP

KN140WP

KN140BP

KN740SP

KN740WP

KN740BP

KN240

KN340

KN840

High-Low

KN241SP

KN241WP

KN241BP

KN141SP

KN141WP

KN141BP

KN741SP

KN741WP

KN741BP

KN241

KN341

KN841

Jog-Run

KN242SP

KN242WP

KN242BP

KN142SP

KN142WP

KN142BP

KN742SP

KN742WP

KN742BP

KN242

KN342

KN842

Man.-Auto.

KN243SP

KN243WP

KN243BP

KN143SP

KN143WP

KN143BP

KN743SP

KN743WP

KN743BP

KN243

KN343

KN843

Off-On

KN244SP

KN244WP

KN244BP

KN144SP

KN144WP

KN144BP

KN744SP

KN744WP

KN744BP

KN244

KN344

KN844

On-Off

KN245SP

KN245WP

KN245BP

KN145SP

KN145WP

KN145BP

KN745SP

KN745WP

KN745BP

KN245

KN345

KN845

Open-Close

KN246SP

KN246WP

KN246BP

KN146SP

KN146WP

KN146BP

KN746SP

KN746WP

KN746BP

KN246

KN346

KN846

Raise-Lower

KN247SP

KN247WP

KN247BP

KN147SP

KN147WP

KN147BP

KN747SP

KN747WP

KN747BP

KN247

KN347

KN847

Run-Jog

KN248SP

KN248WP

KN248BP

KN148SP

KN148WP

KN148BP

KN748SP

KN748WP

KN748BP

KN248

KN348

KN848

Slow-Fast

KN250SP

KN250WP

KN250BP

KN150SP

KN150WP

KN150BP

KN750SP

KN750WP

KN750BP

KN250

KN350

KN850

Start-Stop

KN251SP

KN251WP

KN251BP

KN151SP

KN151WP

KN151BP

KN751SP

KN751WP

KN751BP

KN251

KN351

KN851

Up-Down

KN253SP

KN253WP

KN253BP

KN153SP

KN153WP

KN153BP

KN753SP

KN753WP

KN753BP

KN253

KN353

KN853

Low-High

KN254SP

KN254WP

KN254BP

KN154SP

KN154WP

KN154BP

KN754SP

KN754WP

KN754BP

KN254

KN354

KN854

Stop-Start

KN255SP

KN255WP

KN255BP

KN155SP

KN155WP

KN155BP

KN755SP

KN755WP

KN755BP

KN255

KN355

KN855

Left-Right

KN256SP

KN256WP

KN256BP

KN156SP

KN156WP

KN156BP

KN756SP

KN756WP

KN756BP

KN256

KN356

KN856

On-Auto

KN276SP

KN276WP

KN276BP

KN176SP

KN176WP

KN176BP

KN776SP

KN776WP

KN776BP

KN276

KN376

KN876

Auto-Off-Hand

KN258SP

KN258WP

KN258BP

KN158SP

KN158WP

KN158BP

KN758SP

KN758WP

KN758BP

KN258

KN358

KN858

For.-Off-Rev.

KN259SP

KN259WP

KN259BP

KN159SP

KN159WP

KN159BP

KN759SP

KN759WP

KN759BP

KN259

KN359

KN859

Hand-Off-Auto.

KN260SP

KN260WP

KN260BP

KN160SP

KN160WP

KN160BP

KN760SP

KN760WP

KN760BP

KN260

KN360

KN860

Man-Off-Auto

KN262SP

KN262WP

KN262BP

KN162SP

KN162WP

KN162BP

KN762SP

KN762WP

KN762BP

KN262

KN362

KN862

Open-Off-Close

KN263SP

KN263WP

KN263BP

KN163SP

KN163WP

KN163BP

KN763SP

KN763WP

KN763BP

KN263

KN363

KN863

Up-Off-Down

KN264SP

KN264WP

KN264BP

KN164SP

KN164WP

KN164BP

KN764SP

KN764WP

KN764BP

KN264

KN364

KN864

Low-Off-High

KN265SP

KN265WP

KN265BP

KN165SP

KN165WP

KN165BP

KN765SP

KN765WP

KN765BP

KN265

KN365

KN865

Jog-Stop-Run

KN267SP

KN267WP

KN267BP

KN167SP

KN167WP

KN167BP

KN767SP

KN767WP

KN767BP

KN267

KN367

KN867

High-Low-Off

KN270SP

KN270WP

KN270BP

KN170SP

KN170WP

KN170BP

KN770SP

KN770WP

KN770BP

KN270

KN370

KN870

High-Off-Low

KN277SP

KN277WP

KN277BP

KN177SP

KN177WP

KN177BP

KN777SP

KN777WP

KN777BP

KN277

KN377

KN877

Auto-Man-Off

KN278SP

KN278WP

KN278BP

KN178SP

KN178WP

KN178BP

KN778SP

KN778WP

KN778BP

KN278

KN378

KN878

 

Legend Plates–Special Marking

Legend Plate

Description

Type [2]

KN100( )P

(Plastic) [4]

2.25 in Square

Standard Markings

See Legend Plates

Special Marking

[5]

Silver Field, Black Letters

KN199SP

White Field, Black Letters

KN199WP

Red Field, Black Letters

KN199RP

Black Field, White Letters

KN199BP

KN200

Aluminum

Standard Markings

See Legend Plates

Special Marking

[5]

Black Field

KN299

Red Field

KN299R

KN200( )P

(Plastic) [4] 1.7 in. Square

Standard Markings

See Legend Plates

Special Marking

[5]

Silver Field, Black Letters

KN299SP

White Field, Black Letters

KN299WP

Red Field, Black Letters

KN299RP

Black Field, White Letters

KN299BP

KN300

Aluminum

Standard Markings

See Legend Plates

Special Marking

[5]

Black Field

KN399

Red Field

KN399R

KN400

Aluminum

Blank

KN400

Any Marking [5]

KN499

KN500

Aluminum

Standard Markings

Select from Special Legend Plates

Special Marking

[5]

Black Field

KN599

Green Red Field

KN519

KN600

Aluminum

Blank

Black Field

KN600

Red Field

KN600R

Any Marking

[5]

Black Field

KN699

Red Field

KN699R

KN700( )P

(Plastic) [4]

2.5 in. Square

Standard Markings

Select from Legend Plates

Special Marking

[5]

Silver Field, Black Letters

KN799SP

White Field, Black Letters

KN799WP

Red Field, Black Letters

KN799RP

Black Field, White Letters

KN799BP

KN800

Aluminum

Standard Markings

Select from Legend Plates

Special Marking

[5]

Blue Field

KN899

Red Field

KN899R

KN900

Aluminum

Blank

KN900

Any Marking [5]

KN999

Maximum Number of Lines and Characters for Type KN Legend Plates

Type

KN100

KN200

KN300

KN400

KN500

KN600

KN700

KN800

KN900

Max. No. of Characters per Line

16

14

18

18

8 per field

22

17

18

18 per pos.

Max. No. of Lines

2

1

3

2

2 per field

4

2

2

1 per pos.

NOTE: The maximum number of characters and lines is a practical maximum, based on a minimum size of characters to facilitate easy reading.

Circular Legends for Emergency Stop Mushroom Heads (yellow background)

Diameter

Text

Catalog Number [2]

60 mm

9001KN9100

EMERGENCY STOP

9001KN9330

90 mm

9001KN8100

EMERGENCY STOP

9001KN8330

Plastic Legend Plates—Other Colors

 

Plate Color

Letter Color

1.7 in. Square

[2]

2.25 in. Square

[2]

2.5 in. Square

[2]

Blank Legend Plates

Yellow

Black

KN200YP

KN100YP

KN700YP

Green

White

KN200GP

KN100GP

KN700GP

Blue

KN200LP

KN100LP

KN700LP

Red

KN200CP

KN100CP

KN700CP

Special Engraved Legend Plates

Yellow

Black

KN299YP

KN199YP

KN799YP

Green

White

KN299GP

KN199GP

KN799GP

Blue

KN299LP

KN199LP

KN799LP

Red

KN299CP

KN199CP

KN799CP

Min. Centerline Spacing, Type K & SK Control Units

Legend Plate

Operator

Centerline Spacing (in.)

A

B

C

D

E

F

Legend Plate Orientation Position #1

KN2

KN5

Standard Push Button

1.75

1.31

1.44

2.25

1.69

0.88

1.375 in. Dia. Mushroom

1.75

1.31

1.44

2.25

1.69

0.88

2.25 in. Dia. Mushroom

2.25

1.31

1.44

2.25

2.25

1.12

Selector Switch Knobs

1.75

1.31

1.44

2.25

1.69

0.88

KN3

Standard Push Button

2.00

1.31

1.44

2.25

1.75

0.88

1.375 in. Dia. Mushroom

2.00

1.31

1.44

2.25

1.75

0.88

2.25 in. Dia. Mushroom

2.25

1.31

1.44

2.25

2.25

1.12

Selector Switch Knobs

2.00

1.31

1.44

2.25

1.75

0.88

KN4

Standard Push Button

1.94

1.31

1.44

2.25

1.62

0.88

1.375 in. Dia. Mushroom

1.94

1.31

1.44

2.25

1.62

0.88

2.25 in. Dia. Mushroom

2.25

1.31

1.44

2.25

2.25

1.12

Selector Switch Knobs

1.74

1.31

1.44

2.25

1.62

0.88

KN6

Standard Push Button

2.38

1.62

1.44

2.25

2.25

1.12

1.375 in. Dia. Mushroom

2.38

1.62

1.44

2.25

2.25

1.12

2.25 in. Dia. Mushroom

2.38

1.62

1.44

2.25

2.25

1.12

Selector Switch Knobs

2.38

1.62

1.44

2.25

2.25

1.12

Legend Plate Orientation Position #2

KN2

KN5

Standard Push Button

1.62

1.31

1.44

2.25

1.75

0.88

1.375 in. Dia. Mushroom

1.62

1.31

1.44

2.25

1.75

0.88

2.25 in. Dia. Mushroom

2.25

1.31

1.44

2.25

2.25

1.12

Selector Switch Knobs

1.62

1.31

1.44

2.25

1.75

0.88

KN3

Standard Push Button

1.75

1.31

1.44

2.25

2.00

0.88

1.375 in. Dia. Mushroom

1.75

1.31

1.44

2.25

2.00

0.88

2.25 in. Dia. Mushroom

2.25

1.31

1.44

2.25

2.25

1.12

Selector Switch Knobs

1.75

1.31

1.44

2.25

2.00

0.88

KN4

Standard Push Button

1.62

1.31

1.44

2.25

1.94

1.00

1.375 in. Dia. Mushroom

1.62

1.31

1.44

2.25

1.94

1.00

2.25 in. Dia. Mushroom

2.25

1.31

1.44

2.25

2.25

1.12

Selector Switch Knobs

1.62

1.31

1.44

2.25

1.94

1.00

KN6

Standard Push Button

2.25

1.31

1.62

2.38

2.38

0.88

1.375 in. Dia. Mushroom

2.25

1.31

1.62

2.38

2.38

0.88

2.25 in. Dia. Mushroom

2.25

1.31

1.62

2.38

2.38

1.12

Selector Switch Knobs

2.25

1.31

1.62

2.38

2.38

0.88

 

Special Legend Plates

Special Legend Plates

 

Type KN500
(For Use with Dual Function Operators: KR6, KR7 and KR67)

Standard Markings

Type

Green

Red

KN500

Blank

Blank

KN501

Start

Stop

KN502

On

Off

 

Type

Black

Black

KN520

Blank

Blank

KN521

Start

Stop

KN522

On

Off

KN523

Forward

Reverse

KN524

Up

Down

KN525

High

Low

KN526

Open

Close

Padlock Attachments for Type K and SK Operators

K4

K5

K97

K6

K60

K62

K96

K162

K7

K107

K108

K109

K110

Padlock Attachments

Used On

Description

Type [2]

Type K
non-illuminated push button — Standard or mushroom (KR4, KR5 mushroom buttons only).

Holds button in depressed position and can be padlocked.

K4

Types K and SK
non-illuminated push buttons with or without protective boots.

Holds button in depressed position when padlocked.

K5

K97

Types K and SK
non-illuminated push buttons, cover type attachment. KR, SKR

Attachment can be padlocked. Does not hold button in depressed position.

K6

Types K and SK
push buttons, cover type attachment.

Spring loaded cover cannot be padlocked. Does not hold button in depressed position.

K60

Types K and SK
push-pull operator and illuminated push buttons. KR8, KR9

Holds button in depressed position and can be padlocked.

K62

KR11U and KR12U
Interlocked Assembly

Holds maintained button in depressed position and can be padlocked.

K96

Type KR9 & SKR9
Push-Pull operators—Non-Illuminated and Illuminated

Holds button in depressed position. Can be padlocked.

K162

Padlock Attachments

Used On

Description

Type [2]

Types K and SK
selector switches and
potentiometers (will not work with gloved-hand knob).

Cover type attachment that can be padlocked to keep unauthorized personnel from tampering with the operator.

K7

Types K and SK
selector switches and
potentiometers (will not work with gloved-hand knob).

Same as 9001K7 but with spring loaded lockout cover.

K107

Types K and SK
illuminated push buttons (with or without guard) and key operated push buttons.

Cover type attachment that can be padlocked to keep unauthorized personnel from tampering with the operator.

K108

Types K and SK
illuminated push buttons (with or without guard) and key operated push buttons.

Same as 9001K108 but with spring loaded lockout cover.

K109

Types K and SK
maintained push-pull operators using 1.375 in. dia. mushroom buttons
(-20 series, see Additional Accessories for Type K and SK Operators).

Cover type attachment that holds mushroom button in depressed position and can be padlocked.

K110

Mushroom Button Guards for Type K and SK Operators

K48

K56■

K56M▲

K68

K685

Mushroom Button Guards

Description

Used On

Type [6] [7] [8]

Aluminum Mushroom Guard for 1.375 in. Mushroom Button Operator (KR4, KR24)

KR4, KR24

K48

Yellow Plastic Extended Mushroom Guard for 1.375 in. and 1.625 in. Mushroom Button Operators

KR4, SKR4

K56■

KR8, KR9, KR16, SKR8, SKR9, SKR16

K56M▲

Aluminum Mushroom Guard for 2.25 in. Mushroom Button Operator

KR5

K68

KR25

K685

Potective Boots for Type K and SK Operators

KU1

KU17

KU37

KU27

Protective Boots

For Non-Illuminated
Push Buttons [9]

Clear Color for

Type [2]

Color

Type [2]

Black

KU1

Standard knob selector switch

KU17

Red

KU2

Gloved-hand cap for use on standard knob selector switch

KU18

Blue

KU3

Brown

KU4

Green

KU5

Standard pilot light and maintained contact push buttons

KU27

Yellow

KU6

Clear

KU7

Clear

KU8

Push-to-test and illuminated push button without guard

KU37

(Provides Full Guard)

Illuminated push button with guard

KU47

NOTE: These Type KU protective boots are recommended for very dirty environments or severe hose down, but they are not required for UL Type 4 rating on the Type K operators or UL Type 4 or 4X rating on the Type SK operators. The K1 wrench (see Wrenches for Type K and SK Operators) is required for installation of these boots.

Closing Plates for Type K and SK Operators

Closing Plates

Description

Type

Round (1-1/2 in. Dia.)

Gray

K51 [10]

Black

K52 [10]

For Dimensions, see catalog 9001CT0001

Additional Accessories for Type K and SK Operators

Accessories

Description

Color

Type [2]

Package
Qty.

Color inserts for KR1, KR2, KR3, SKR1, SKR2, SKR3, KR11, KR12, SKR11, SKR12, KRD, T, TRD

Black

Blue

Gray

Green

Orange

Red

T8BK

T8BE

T8GY

T8GN

T8OE

T8RD

10

Universal [11]

T8U

7

White

T8WH

10

Yellow

T8YW