KX Accessories

Class 9001 / Refer to Catalog 9001CT1103

Type KX Legend Plates

Legend Plates for Selector Switches

Marking

Used On [1]

KXSA, KXSB, KXSC, KXSD, KXSE, KXSF, KXSG, KXSH, KXSJ, KXSK, KXSL, KXSM, KXSN, KXSO, KXSP, KXSQ

KXSR, KXSS, KXST, KXSV, KXSW, KXSX, KXSY, KXSZ

 

Blank

For.-Rev.

Hand-Auto

Man-Auto

Off-On

On-Off

Open-Close

Start-Stop

Auto-Off-Hand

Hand-Off-Auto

Man-Off-Auto

KXN600

KXN639

KXN640

KXN643

KXN644

KXN645

KXN646

KXN651

KXN658

KXN660

KXN662

KXN700

KXN739

KXN740

KXN743

KXN744

KXN745

KXN746

KXN751

KXN758

KXN760

KXN762

Special Marking

KXN699

KXN799

     

Legend Plates for Push Buttons or Pilot Lights

Marking

Used On [1]

A

B

C

D

E

F

KXRA,

KXRB

KXRN,

KXRP

KXPA,

KXPC

KXTA,

KXTB

KXTE

KXRC,

KXRD

KXRE,

KXRF

KXPB

KXTD [2]

KXRG,

KXRH

KXRJ,

KXRK [3]

KXRG,

KXRH

KXRJ,

KXRK

KXRL,

KXRM

KXTC [4]

KXRL,

KXRM

KXTC [3]

 

Blank

Start

Stop

On

Off

Emerg. Stop

Forward

Reverse

Close

Open

Down

Up

Jog

Reset

Run

Cycle Start

Motor Run

Power On

KXN100

KXN101

KXN102

KXN103

KXN104

KXN105

KXN106

KXN107

KXN108

KXN109

KXN110

KXN111

KXN118

KXN123

KXN124

KXN132

KXN136

KXN138

KXN200

KXN201

KXN202

KXN203

KXN204

KXN205

KXN206

KXN207

KXN208

KXN209

KXN210

KXN211

KXN218

KXN223

KXN224

KXN232

KXN236

KXN238

KXN200

KXN201V

KXN202V

KXN203V

KXN204V

KXN205V

KXN206V

KXN207V

KXN208V

KXN209V

KXN210V

KXN211V

KXN218V

KXN223V

KXN224V

KXN232V

KXN236V

KXN238V

KXN300

KXN301

KXN302

KXN303

KXN304

KXN305

KXN306

KXN307

KXN308

KXN309

KXN310

KXN311

KXN318

KXN323

KXN324

KXN332

KXN336

KXN338

KXN400

KXN401

KXN402

KXN403

KXN404

KXN405

KXN406

KXN407

KXN408

KXN409

KXN410

KXN411

KXN418

KXN423

KXN424

KXN432

KXN436

KXN438

KXN500

KXN501

KXN502

KXN503

KXN504

KXN505

KXN506

KXN507

KXN508

KXN509

KXN510

KXN511

KXN518

KXN523

KXN524

KXN532

KXN536

KXN538

Special-

Marking

KXN199

KXN299

KXN299V

KXN399

KXN499

KXN599

Letter Height For Standard Legends

 

in.

mm

KXN100

KXN200

KXN300

KXN400

KXN500

KXN600

KXN700

1⁄4

3⁄16

3⁄16

3⁄16

3⁄16

1⁄8

1⁄8

6

4.75

4.75

4.75

4.75

3

3

Maximum Number of Lines and Characters
For Type KXN Legend Inserts

Letter

Height

Number
of …

KXN199

KXN299

Horizontal

KXN299

Vertical

KXN399

KXN499

KXN599

in.

mm

1⁄4

6

Characters

per Line

 7

 7

 3

 7

 7

 3

Lines per

Legend Insert

 4

 2

 4

 1

 1

 1

3⁄16

4.75

Characters

per Line

 9

 9

 4

 9

 9

 4

Lines per

Legend Insert

 5

 2

 6

 2

 1

 2

1⁄8

3

Characters

per Line

14

14

 5

14

14

 6

Lines per

Legend Insert

 8

 4

 9

 3

 2

 3

Maximum Number of Lines and Characters for Type KXN699 and KXN799 Legend Plates

Position

Letter

Height

Characters Per

Marking Area

in.

mm

A and C

B

3⁄16

4.75

 6

6

1⁄8

3

 8

9

3⁄16

4.75

10

5

1⁄8

3

13

7

 

All Type KX push buttons and pilot lights have a blank insert as standard. These blank inserts can be custom marked using a marking pen, a mechanical lettering set, press letters, or a tape lettering machine that marks a tape which can then be transferred to the blank insert.

To have legend inserts installed into the operators, order the operator as normal and then indicate where to install the legend inserts using the numbered positions shown on the operator ordered.

Example:

9001KXRL1GRGRH2 with a
9001KXN 401 in position 1
9001KXN 503 in position 2
9001KXN 504 in position 3
9001KXN 402 in position 4

Additional Accessories for Type KX Operators

Closing Plate

Description

Type

UL Types 4, 13/NEMA 4, 13

Square Closing Plate (Chrome Plated)

Same size as KX bezel

KXAK52

Boots

Description

For Use On

Type

All KX**

push buttons and pilot lights

KXAKU7

All KX**

selector switches and potentiometers

KXAKU17B

Shrouds

Description

For Use On

Color

Type

Full Shroud

All push buttons and

pilot lights

Red

KXAK41R

Black

KXAK41B
Short Shroud Any KX operator

Red

KXAK40R

Black

KXAK40B

Lamp and Lens Removal Kit

Description

Type

KXALLRT

Used to remove lamp and lens on all

illuminated operators and pilot lights.

Button Covers

Description For Use On Color Type Code

Includes

2-KXN200

KXPB

KXTD

Red

Green

Amber

Blue

White

KXAC28 [5]

KXAC28 [5]

KXAC28 [5]

KXAC28 [5]

KXAC28 [5]

R [6]

G [6]

A [6]

L [6]

W [6]

Includes KXN400

KXTC (Position 1 & 4)

Red

Green

Amber

Blue

White

KXAR4

KXAG4

KXAA4

KXAL4

KXAW4

R

G

A

L

W

Includes KXN500

KXTC (Position 2 & 3)

Red

Green

Amber

Blue

White

KXAR5

KXAG5

KXAA5

KXAL5

KXAW5

R

G

A

L

W

Includes

1–KXN100

KXPC

Red

Green

Amber

Blue

White

KXAC48 [7]

KXAC48 [7]

KXAC48 [7]

KXAC48 [7]

KXAC48 [7]

R [8]

G [8]

A [8]

L [8]

W [8]

Includes KXN100

KXRA

KXRB

Red

Green

Amber

Blue

White

KXAR1

KXAG1

KXAA1

KXAL1

KXAW1

R

G

A

L

W

Includes KXN100

KXRN

KXRP

Red

Green

Amber

Blue

White

KXARM1

KXAGM1

KXAAM1

KXALM1

KXAWM1

R

G

A

L

W

Includes KXN200

[9]

KXRC

KXRD

KXRE

KXRF

Red

Green

Amber

Blue

White

KXAR2

KXAG2

KXAA2

KXAL2

KXAW2

R

G

A

L

W

Includes KXN300

KXRG (Position 2)

KXRH (Position 2)

KXRJ (Position 2)

KXRK (Position 2)

Red

Green

Amber

Blue

White

KXAR3

KXAG3

KXAA3

KXAL3

KXAW3

R

G

A

L

W

Includes KXN400

KXRG (Position 1 & 3)

KXRH (Position 1 & 3)

KXRJ (Position 1 & 3)

KXRK (Position 1 & 3)

KXRL (Position 1 & 4)

KXRM (Position 1 & 4)

Red

Green

Amber

Blue

White

KXAR4

KXAG4

KXAA4

KXAL4

KXAW4

R

G

A

L

W

Includes KXN500

KXRL (Position 2 & 3)

KXRM (Position 2 & 3)

Red

Green

Amber

Blue

White

KXAR5

KXAG5

KXAA5

KXAL5

KXAW5

R

G

A

L

W

Includes KXN100

KXPA

Red

Green

Amber

Blue

White

KXAR8

KXAG8

KXAA8

KXAL8

KXAW8

R

G

A

L

W

Includes KXN100

KXTA

KXTB

Red

Green

Amber

Blue

White

KXAR1

KXAG1

KXAA1

KXAL1

KXAW1

R

G

A

L

W

Footnotes

  1. When ordering, add prefix 9001 to the catalog number.
  2. These legend inserts have vertical printing.
  3. These legend inserts are for the pilot lights in the center of the operator.
  4. These legend inserts are for the push button portion of the operator.
  5. Each KXAC28 includes a clear cover and 1 each of all colors. If the same color is required for position #1and #2 of the KXPB operator, order 2 of Type KXAC28.
  6. When specifying color codes—the first will be installed in #1 and the second in #2.
  7. Each KXAC48 includes a clear cover and 1 each of all colors. If the same color is required for position #1and #2 of the KXPC operator, order 2 of Type KXAC48.
  8. When specifying color codes—the first will be installed in #1, the second in #2, the third in #3 and the fourth in #4.
  9. Two required per operator. When ordering an assembled operator—specify two code numbers.The first code will be assembled into #1 and the second code will be assembled into #2

Was this helpful?