Type B Standard Duty Control Stations—Replacement Parts

Class 9001 / Refer to Catalog 9001CT1104

Replacement Parts for Type B Standard Duty Control Stations

Type BGC214

(Type BGC contact block assemblies include cover.)

Type BGB214

BOC361

 

Replacement Interiors For Type B Standard Duty Push Button Stations

For Control Station

Contact Symbol

Contact Block Assembly [1]

Terminal Block Wiring Receptacle

Type

Type

Type

BF101–BF107

16

BOC107

BFB107

BF111–BF114

19 or 17

BOC114

BFB114

BF121–BF123

121

BOC123

BFB123

BF201–BF214

25

BOC214

BFB214

BF215–BF218

10

BOC218

BFB214

BF221–BF224

7 or 19 & 121

BOC224

BFB224

BF225–BF226

17 or 19 & 16

BOC226

BFB226

BF301–BF307

8

BOC214 & BOC107

BFB214 &

BFB107

BF308–BF309

25

& 121

BOC214 & BOC123

BFB214 & BFB123

BF310–BF313

10 & 121

BOC218 & BOC123

BFB214 &

BFB123

BF314–BF315

17 or 19 & 25

BOC214 & BOC114

BFB214 & BFB114

BG101–BG107

16

BGC107

BGB107

BG111–BG114

17 or 19

BGC114

BGB114

BG121–BG123

121

BGC123

BGB123

BG201–BG214

25

BGC214

BGB214

BG215–BG218

10

BGC218

BGB214

BG221–BG224

17 or 19 & 121

BGC224

BGB224

BG225–BG226

17 or 19 & 16

BGC226

BGB226

BG301–BG307

BG316–BG326

8

BGC307

BGB307

BG308–BG309

25 & 121

BGC309

BGB309

BG310–BG313

10 & 121

BGC313

BGB309

BG314–BG315

17 or 19 & 25

BGC315

BGB315

BR101–BR107

16

BOC107

BFB107

BR202–BR214

25

BOC214

BFB214

BR215–BR219

10

BOC218

BFB214

BW101–BW107

16

BOC107

BFB107

BW202–BW214

25

BOC214

BFB214

BW215–BW218

10

BOC218

BFB214

BW146–BW159

16

BOC360

 

BW240–BW260

25

BOC361

BW255–BW258

10

BOC362

note

Contact block assemblies for all Type BG stations include cover and contact block. Replacement contact block assemblies and terminal block wiring receptacles for push buttons have provision for 1 N.O. & 1 N.C. circuit on each button. Unneeded circuits need not be wired.

Mounting Bracket

Description

Catalog Number

C-Shaped Mounting Bracket for 9001BR Interior

3110112001

Electrical Contact Ratings [2]

AC—NEMA B600

DC—NEMA P600

Volts

Inductive

35% Power Factor

Resistive

75% Power Factor

Volts

Inductive and Resistive

Make

Break

Continuous
Carrying

Amperes

Make, Break and
Continuous
Carrying Amperes

Make and Break
Amperes

Continuous
Carrying Amperes

A

VA

A

VA

120

240

480

600

30.5

15

  7.5

6

3600

3600

3600

3600

3.75

1.5 

 .75

 .6 

360

360

360

360

5

5

5

5

5

5

5

5

120

240

600

1.1 

0.55

0.2 

5

5

5

Footnotes

  1. Order separate legend plates, if required, from Interchangeable Push Button Legend Inserts.
  2. OSHA Regulation, Section 1910.70, Overhead and Gantry Cranes, limits the voltage of pendant push buttons to 150 Vac or 300 Vdc.

Was this helpful?