Application and Ordering Information

Refer to Catalog 9001CT1001

Pendant Station Application and Ordering Information

This line of pendant stations consists of polymeric enclosures (2 through 10 units), push button units (1 through 5 speed) and laminated legend plates. All enclosures have an extra single unit space near the top which permits the installation of a toggle switch, a Type SK operator or pilot light, or a warning label. All enclosures come with a stainless steel hanger bracket and internal strain relief post. Enclosures are yellow and have a threaded opening in the top.

Enclosure Catalog Numbers

Number of Buttons

Conduit Entrance Size

Enclosure Only

[1]

Enclosure for Assembled Station

[2]

Catalog Number

Catalog Number

 2

 4

 6

 8

10

3/4"-14 NPT

3/4"-14 NPT

1"-111/2 NPT

11/4"-111/2 NPT

11/4"-111/2 NPT

SKYP2

SKYP4

SKYP6

SKYP8

SKYP10

SKYP20

SKYP40

SKYP60

SKYP80

SKYP100

Push Button Units

Number of Buttons per Unit

Description

Contact Symbol

Catalog Number

[3]

2

Single Speed –Momentary Interlocked

 7

SKRU1[4]

2

Single Speed –Momentary Non-Interlocked

 5

SKRU10[4]

2

Single Speed –Maintained Interlock

10

SKRU11[4]

2

Two Speed –Momentary Interlocked

87

SKRU2[5]

2

Three Speed –Momentary Interlocked

88

SKRU3[5]

2

Four Speed –Momentary Interlocked

89

SKRU4[5]

2

Five Speed –Momentary Interlocked

90

SKRU5[5]

Multispeed Contact Symbols (X = Contact Closed)

Legend Plate Catalog Numbers

 

Where Used

Marketing

Catalog Number

For SKRU1 through SKRU11

Blank-Blank

Hoist: Up-Down

Trolley: East-West

Trolley: Fwd.-Rev.

Trolley: North-South

Bridge: Fwd.-Rev.

Bridge: East-West

Bridge: North-South

Start-Stop

Reset-Stop

Aux Hoist: Up-Down

Power: On-Off

SKN200[6]

SKN201

SKN202

SKN203

SKN204

SKN205

SKN206

SKN207

SKN208

SKN209

SKN210

SKN211

Specify Marking SKN299[6]

With toggle switch [7]in top space of enclosure

Blank

Off-On

On-Off

SKN500[8]

SKN544  [8]

SKN545  [8]

Specify Marking SKN599  [8]

With 9001SK [9] operator or pilot light in top space of enclosure

Blank

On

Off

Emerg. Stop

Run

Power On

Off-On

SKN100[10]

SKN103

SKN104

SKN105

SKN124

SKN138

SKN144

Specify Marking SKN199[10]

Single Speed Contact Symbols

Closing Plate Catalog Number

 

Catalog Number

SK52

Type SKYP Worksheet

Footnotes

  1. Class 9001 SK push-to-test pilot lights and remote test pilot lights will not fit in these enclosures.
  2. Assembled pendant stations consist of an enclosure, operators and legend plates. All custom orders must include the pendant key sheet. See Type XACA Worksheet.
  3. Types SKRU 1, 10 and 11 use Type KA contact blocks. Types SKRU 2 thru 5 are factory enclosed contact blocks.
  4. Boot part number is 9001KU1.
  5. Boot part number is 9001KU37.
  6. 19 characters each side max.
  7. Can be supplied by Square D as Class 9001 Type SKSTS1- includes boot for NEMA Type 4X.

  8. Includes legend plate, gasket and ground plate to be used with toggle switch.
  9. See 9001SK, 30 mm Momentary through Type SK Corrosion Resistant Multifunction Operators
  10. Tri-laminated legend plate having a yellow or red background on a black core.

Was this helpful?