30 mm Ultrasonic Sensors

Refer to Catalog 9006CT1007

30 mm Ultrasonic Sensors

Specifications and Catalog Numbers

 

Virtu™ 30 mm

M30
30 mm (1 or 2 m)

M30
30 mm (8 m)

Specifications

Sensing Characteristics

Sensing Range

102–1000 mm (4–39 in.)

51 mm to 1 m (2–39 in.); 119 mm to 2 m (4.7–79 in.)

304.8 mm to 8 m (12–315 in.)

Sensing Frequency

180 kHz

200 kHz

75 kHz

Power Requirements

Supply Voltage

12–24 Vdc discrete, 15–24 Vdc analog

12–24 Vdc discrete; 15–24 Vdc analog

12–24 Vdc discrete; 15–24 Vdc analog

Supply Current

40 mA discrete, 90 mA analog (excluding load)

80 mA (excluding load)

80 mA (excluding load)

Environmental Ratings

Operating Temperature

0 to 70 °C (32 to 158 °F)

0 to 50 °C (32 to 122 °F) discrete
–20 to 60 °C (–4 to 140 °F) analog

–40 to 60 °C (–40 to 140 °F)

Environment

NEMA 4X (indoor use only), IP67

NEMA 4X (indoor use only), IP67

NEMA 4X (indoor use only), IP67

Construction

Barrel, ØxL

30 x 1 x 95.26 mm (1.18 x 3.75 in.)

30 x 1 x 95 mm (1.18 x 3.74 in.)

30 x 1 x 116 mm (9.18 x 4.58 in.)

Housing Material

PBT Resin

PEI Resin, or Stainless Steel (1 m only)

PEI Resin

Transducer

Glass Epoxy

Silicon Rubber or Fluorosilicone

Glass Epoxy or PVDF

Output Type

1 m / 2 m

8 m

Description

Catalog No.

Description

Catalog No.

Description

Catalog No.

Proximity Output

PNP Sourcing N.O.

XX6V3A1PAM12

1 m [1]

Connector

SM950A100000

Cable

SM900A800000

PNP Sourcing N.C.

XX6V3A1PBM12

Cable

SM900A100000

PNP Sourcing N.O./N.C.

XX6V3A1PSM12

NPN Sinking N.O.

XX6V3A1NAM12

2 m

Connector

SM950A400000

Connector

SM950A800000

NPN Sinking N.C.

XX6V3A1NBM12

Cable

SM900A400000

NPN Sinking N.O./N.C.

XX6V3A1NSM12

Connector

Cable 1 m [2]

PNP, NO

Cable 8 m

PNP, NO

Dual-Level
Pump In

Normally Open

Pump-out latch

SM902A100000

Pump-out latch

SM902A800000

Hold on loss of echo; Off on power up

Pump-out latch with alarm

SM902A1560000

Pump-out latch with alarm

SM902A8560000

PNP

XX2V3A1PGM12

Pump-out latch, with setpoint

SM902A1760000

Pump-out latch, with setpoint

SM902A8760000

NPN

XX2V3A1NGM12

Pump-in latch

SM902A110000

Pump-in latch

SM902A810000

Off on loss of echo; Off on power up

Pump-in latch with alarm

SM902A1460000

Pump-in latch with alarm

SM902A8460000

PNP

XX2V3A1PFM12

Pump-in latch, with setpoint

SM902A1660000

Pump-in latch, with setpoint

SM902A8660000

NPN

XX2V3A1NFM12

Dual setpoint

SM902A1260000

Dual setpoint

SM902A8260000

Dual-Level
Pump Out

Hold on loss of echo; Off on power up

Dual alarm

SM902A1360000

Dual alarm

SM902A8360000

PNP

XX2V3A1PJM12

Connector [2]

PNP, NO

Connector

PNP, NO

NPN

XX2V3A1NJM12

Pump-out latch

SM952A100000

Pump-out latch

SM952A800000

Off on loss of echo; Off on power up

Pump-out latch with alarm

SM952A1560000

Pump-out latch with alarm

SM952A8560000

PNP

XX2V3A1PHM12

Pump-out latch, with setpoint

SM952A1760000

Pump-out latch, with setpoint

SM952A8760000

NPN

XX2V3A1NHM12

Pump-in latch

SM952A110000

Pump-in latch

SM952A810000

Pump-in latch with alarm

SM952A1460000

Pump-in latch with alarm

SM952A8460000

Pump-in latch, with setpoint

SM952A1660000

Pump-in latch, with setpoint

SM952A8660000

Dual setpoint

SM952A1260000

Dual setpoint

SM952A8260000

Dual alarm

SM952A1360000

Dual alarm

SM952A8360000

Quick Disconnect

Cable 1 m [2]

Cable 8 m

Analog

0–20 mA

Catalog No.

Voltage (0–10 Vdc)

Catalog No.

Voltage (0–10 Vdc)

Catalog No.

Direct/Inverse slope

XX9V3A1C4M12

Auto slope

SM906A180000

Auto slope

SM906A880000

Direct output

XX9V3A1D4M12

Direct slope

SM906A110000

Direct slope

SM906A810000

Inverse output

XX9V3A1E4M12

Inverse slope

SM906A100000

Inverse slope

SM906A800000

4–20 mA

Current (4–20 mA)

Current (4–20 mA)

Direct/Inverse slope

XX9V3A1C2M12

Auto slope

SM906A190000

Auto slope

SM906A890000

Direct output

XX9V3A1D2M12

Direct slope

SM906A130000

Direct slope

SM906A830000

Inverse output

XX9V3A1E2M12

Inverse slope

SM906A120000

Inverse slope

SM906A820000

0–5 Vdc

Connector

Connector

Direct/Inverse slope

XX9V3A1F3M12

Voltage (0–10 Vdc)

Voltage (0–10 Vdc)

Direct output

XX9V3A1G3M12

Auto slope

SM956A180000

Auto slope

SM956A880000

Inverse output

XX9V3A1H3M12

Direct slope

SM956A110000

Direct slope

SM956A810000

0–10 Vdc

Inverse slope

SM956A100000

Inverse slope

SM956A800000

Direct/Inverse slope

XX9V3A1F1M12

Current (4–20 mA)

Current (4–20 mA)

Direct output

XX9V3A1G1M12

Auto slope

SM956A190000

Auto slope

SM956A890000

Inverse output

XX9V3A1H1M12

Direct slope

SM956A130000

Direct slope

SM956A830000

Inverse slope

SM956A120000

Inverse slope

SM956A820000

Footnotes

  1. For stainless steel, add suffix S.
  2. For the 2 m version, change model from SMxxxA1xxxxx to SMxxxA4xxxxx.

Was this helpful?