VM Sensors

Refer to Catalog 9006CT1007

VM Sensors

Specifications and Catalog Numbers

 

Virtu™ VM1 and VM18

 

Specifications

Sensing Characteristics

Sensing Range

51–508 mm (2–20 in.)

Max. Switching Frequency

300 Hz

Power Requirements

Supply Voltage

12–24 Vdc

Supply Current

40 mA (excluding load)

Environmental Ratings

Operating Temperature

–30 to 70 °C (–22 to 158 °F)

Environment

NEMA 4X (indoor use only), IP67

Construction

VM18 Barrel, ØxL

18 x 77.62 mm (0.709 x 3.06 in.) with 1 mm-6g thread

VM1 Dual Mount

Ø 18 mm and Flat Format 43.7 x 18 x 59.7 mm (1.72 x 0.70 x 2.35 in.)

Housing Material

PBT Resin

Transducer

Glass Epoxy

Output Type

Catalog Number

Output

Cable

Quick Disconnect

Dual Mount

Barrel

Dual Mount

Barrel

Proximity

PNP Sourcing

N.O.

VM1PNO

VM18PNO

VM1PNOQ

VM18PNOQ

N.C.

VM1PNC

VM18PNC

VM1PNCQ

VM18PNCQ

NPN Sinking

N.O.

VM1NNO

VM18NNO

VM1NNOQ

VM18NNOQ

N.C.

VM1NNC

VM18NNC

VM1NNCQ

VM18NNCQ

PNP Sourcing

N.O.

VM1PTO

VM18PTO

VM1PTOQ

VM18PTOQ

N.C.

NPN Sinking

N.O.

VM1NTO

VM18NTO

VM1NTOQ

VM18NTOQ

N.C.

Dual-Level
Pump In
Normally Open

Off at loss of echo and at powerup

PNP

VM1PPI0000

VM18PPI0000

VM1PPI0000Q

VM18PPI0000Q

NPN

VM1NPI0000

VM18NPI0000

VM1NPI0000Q

VM18NPI0000Q

On at loss of echo and at powerup

PNP

VM1PPI1000

VM18PPI1000

VM1PPI1000Q

VM18PPI1000Q

NPN

VM1NPI1000

VM18NPI1000

VM1NPI1000Q

VM18NPI1000Q

Hold on loss of echo,
Off at powerup

PNP

VM1PPI2000

VM18PPI2000

VM1PPI2000Q

VM18PPI2000Q

NPN

VM1NPI2000

VM18NPI2000

VM1NPI2000Q

VM18NPI2000Q

Dual-Level
Pump Out
Normally Open

Off at loss of echo and at powerup

PNP

VM1PPO0000

VM18PPO0000

VM1PPO0000Q

VM18PPO0000Q

NPN

VM1NPO0000

VM18NPO0000

VM1NPO0000Q

VM18NPO0000Q

On at loss of echo and at powerup

PNP

VM1PPO1000

VM18PPO1000

VM1PPO1000Q

VM18PPO1000Q

NPN

VM1NPO1000

VM18NPO1000

VM1NPO1000Q

VM18NPO1000Q

Hold on loss of echo,
Off at powerup

PNP

VM1PPO2000

VM18PPO2000

VM1PPO2000Q

VM18PPO2000Q

NPN

VM1NPO2000

VM18NPO2000

VM1NPO2000Q

VM18NPO2000Q

Analog

Voltage 0–10 Vdc with Temperature Compensation

For Direct/Inverse models, change VD or VI to VA.

Direct, 0 V at loss of echo and at powerup

VM1VD0000

VM18VD0000

VM1VD0000Q

VM18VD0000Q

Inverse, 0 V at loss of echo and at powerup

VM1VI0000

VM18VI0000

VM1VI0000Q

VM18VI0000Q

Direct, 10 V at loss of echo and at powerup

VM1VD1000

VM18VD1000

VM1VD1000Q

VM18VD1000Q

Inverse, 10 V at loss of echo and at powerup

VM1VI1000

VM18VI1000

VM1VI1000Q

VM18VI1000Q

Direct, hold on loss of echo, 0 V at powerup

VM1VD2000

VM18VD2000

VM1VD2000Q

VM18VD2000Q

Inverse, hold on loss of echo, 0 V at powerup

VM1VI2000

VM18VI2000

VM1VI2000Q

VM18VI2000Q

Direct, hold on loss of echo, 10 V at powerup

VM1VD3000

VM18VD3000

VM1VD3000Q

VM18VD3000Q

Inverse, hold on loss of echo, 10 V at powerup

VM1VI3000

VM18VI3000

VM1VI3000Q

VM18VI3000Q

Current 4–20 mA with Temperature Compensation

For Direct/Inverse models, change CD or CI to CA

Direct, 4 mA at loss of echo and at powerup

VM1CD0000

VM18CD0000

VM1CD0000Q

VM18CD0000Q

Inverse, 4 mA at loss of echo and at powerup

VM1CI0000

VM18CI0000

VM1CI0000Q

VM18CI0000Q

Direct, 20 mA at loss of echo and at powerup

VM1CD1000

VM18CD1000

VM1CD1000Q

VM18CD1000Q

Inverse, 20 mA at loss of echo and at powerup

VM1CI1000

VM18CI1000

VM1CI1000Q

VM18CI1000Q

Direct, hold on loss of echo, 4 mA at powerup

VM1CD2000

VM18CD2000

VM1CD2000Q

VM18CD2000Q

Inverse, hold on loss of echo, 4 mA at powerup

VM1CI2000

VM18CI2000

VM1CI2000Q

VM18CI2000Q

Direct, hold on loss of echo, 20 mA at powerup

VM1CD3000

VM18CD3000

VM1CD3000Q

VM18CD3000Q

Inverse, hold on loss of echo, 20 mA at powerup

VM1CI3000

VM18CI3000

VM1CI3000Q

VM18CI3000Q

Was this helpful?