XUVR and XUVA Sensors

Refer to Catalog 9006CT1007

XUVR / XUVA

XUVR / XUVA Optical fork without adjustment

 

Connector

Precabled

Angular Fork

Sensing Characteristics

Thru-beam

Sensing range, mm (in.)

2–180 (0.08 –7.09)

Sensing frequency

4000 Hz

Minimum size of object detected,
mm (in.)

Passageway 2–120 mm

0.8 (0.03)

1.2 (0.05)

Passageway u 150 mm

1 (0.04)

1.5 (0.06)

Fork type

XUVR•

XUVA•

Power Requirements

Supply voltage

12–24 Vdc

Max. load

100 mA with overload and short-circuit protection

Environmental

Operating temperature range

–10 to +60 °C (+14 to +140 °F)

Environmental protection ratings

IP65 and IP67

Construction

Materials—Case

Painted aluminum and polyamide

Catalog numbers of forks type XUVR•

3-Wire

NO or NC function

PNP or NPN ouput

A = Passageway

B = Depth

Precabled, 2 m, Depth (B): 40 mm (1.18 in.)

Passageway (A)

Function

Output

Catalog Number

30 mm (1.18 in.)

NO

PNP

XUVR0303PANL2

M8, 3-Pin, Depth (B): 60 mm (2.36 in.)

Passageway (A)

Function

Output

Catalog Number

50 mm (1.97 in.)

NO

PNP

XUVR0605PANM8

NPN

XUVR0605NANM8

NC

PNP

XUVR0605PBNM8

NPN

XUVR0605NBNM8

80 mm (3.15 in.)

NO

PNP

XUVR0608PANM8

NPN

XUVR0608NANM8

NC

PNP

XUVR0608PBNM8

NPN

XUVR0608NBNM8

Connection—M8, 3-Pin. Depth (B): 120 mm (4.72 in.)

Passageway (A)

Function

Output

Catalog Number

120 mm (4.72 in.)

NO

PNP

XUVR1212PANM8

NPN

XUVR1212NANM8

NC

PNP

XUVR1212PBNM8

NPN

XUVR1212NBNM8

180 mm (7.09 in.)

NO

PNP

XUVR1218PANM8

NPN

XUVR1218NANM8

NC

PNP

XUVR1218PBNM8

NPN

XUVR1218NBNM8

Catalog numbers of forks, type XUVA•

M8 connector, 3-Pin

3-wire

NO function

PNP ouput

A = Passageway

Passageway (A)

Function

Output

Catalog Number

50 mm (1.97 in.)

NO

PNP

XUVA0505PANM8

80 mm (3.15 in.)

NO

PNP

XUVA0808PANM8

120 mm (4.72 in.)

NO

PNP

XUVA1212PANM8

150 mm (5.91 in. )

NO

PNP

XUVA1515PANM8

Was this helpful?