XUK and XUX Compact Sensors

Refer to Catalog 9006CT1007

XUK and XUX Compact Sensors

XUK and XUX Compact

A single product that adapts to most environments.


For multi-mode models (XUB0, XUM0, XUK0, and XUX0) that are programmable to function as Diffuse, Diffuse/Background Suppression, Polarized Retroreflective, or Thru-Beam Receivers, consult the factory.

Sensors

XUK

Compact Design 50 x 50

XUX

Compact Design

Usable sensing
distance

Proximity diffuse (adjustable sensitivity)

1 m (3.2 ft) [1]

2.1 m (6.8 ft)

Polarized retroreflective

5 m (16.4 ft) [1]

11 m (36 ft)

Retroreflective

7 m (23.0 ft) [1]

14 m (46 ft)

Thru-beam

30 m (98 ft) [1]

40 m (131.2 ft)

Mounting (mm)

direct: mounting centers 40 x 40,

M4 screws

direct: mounting centers 30/36 to

40/50/74, M5 screws

Enclosure: M (metal) P (plastic) /

Dimensions (mm) Ø x L or W x H x D

P / 18 x 50 x 50

P / 30 x 92 x 71

Setup LEDs

Sensors for DC Applications
(Solid State Output: Transistor)

Connection

Precabled, PVC,
2 m

M12 connector

Screw terminals,
ISO 16 cable gland

M12 connector

Transmitter

XUK2AKSNL2T

XUK2AKSNM12T

XUX0AKSAT16T

XUX0AKSAM12T

Receiver or

Transmitter/
Receiver,

3-wire PNP [2]

Proximity diffuse,
adjustable

N.O.

XUK5APANL2

XUK5APANM12

XUX5APANT16

XUX5APANM12

N.C.

XUK5APBNL2

XUK5APBNM12

XUX5APBNT16

XUX5APBNM12

Polarized retroreflective

N.O.

XUK9APANL2

XUK9APANM12

XUX9APANT16

XUX9APANM12

N.C.

XUK9APBNL2

XUK9APBNM12

XUX9APBNT16

XUX9APBNM12

Retroreflective

N.O.

XUK1APANL2

XUK1APANM12

XUX1APANT16

XUX1APANM12

N.C.

XUK1APBNL2

XUK1APBNM12

XUX1APBNT16

XUX1APBNM12

Thru-beam

N.O.

XUK2APANL2R

XUK2APANM12R

XUX2APANT16R

XUX2APANM12R

N.C.

XUK2APBNL2R

XUK2APBNM12R

XUX2APBNT16R

XUX2APBNM12R

Supply voltage limits, min/max (V) including ripple

10–36

10–36

10–36

10–36

Switching frequency (Hz)

250

250

250

250

Common characteristics for DC versions

Yellow output state LED (except T-beam transmitter): ; Green power LED (T-beam Transmitter only):

Multi-current/multi-voltage sensors for AC/DC applications, 20–264 Vac/Vdc, including ripple (relay output, 1 C/O, 3 A)

Connection

Precabled, 2 m

Screw terminals
ISO 16 cable gland

Transmitter

XUK2ARCNL2T

XUX0ARCTT16T

Receiver or

Transmitter/
Receiver

Diffuse

N.O. + N.C.

XUK5ARCNL2

XUX5ARCNT16

Polarized retroreflective

N.O. + N.C.

XUK9ARCNL2

XUX9ARCNT16

Retroreflective

N.O. + N.C.

XUK1ARCNL2

XUX1ARCNT16

Thru-beam

N.O. + N.C.

XUK2ARCNL2R

XUX2ARCNT16R

Switching frequency (Hz)

20

20

Yellow output state LED (except T-beam Transmitter) /
Green power LED (T-beam Transmitter only)

/

/

note

See Accessories for suitable plug-in cables with female connectors.

Footnotes

  1. Excess gain of 2.
  2. For version with NPN output, change “P” to “N”. For example, XUM5APCNL2 would become XUM5ANCNL2.

Was this helpful?