XS Plastic Rectangular

Refer to Catalog 9006CT1007

XS Plastic Rectangular Sensors

General Purpose, Plastic Case, Limit Switch Style, 5-Position Turret Head

Sensor

Flush mountable in metal

Non–flush mountable in metal

A single product that automatically adapts to most environments.
Accurate position detection via teach mode.

General Specifications

Product certifications

UL, CSA, CE

Degree of protection conforming to IEC 60529

IP65, IP67, and IP69K

Operating temperature

–25 to +70 °C (–13 to +158 °F) [1]

DC Supply

Catalog Numbers

Nominal sensing distance Sn, mm (in.)

Increased range 20 (0.79)

15 (0.59)

Increased range 40 (1.57)

4-wire DC (complementary outputs)

PNP, NO + NC

XS8C4A1PCN12

XS8C4A4PCN12

NPN, NO + NC

XS8C4A1NCN12

XS8C4A4NCN12

2-wire DC (non-polarized)

NO or NC programmable

XS8C4A1DPN12

XS7C4A1DPN12

XS8C4A4DPN12

Weight, kg (lb)

0.244 (0.54)

0.244 (0.54)

0.244 (0.54)

Supplemental Specifications

Connection [2]

Screw terminals, clamping capacity: 2 or 4 x 1.5 mm2 (16 AWG)

Operating zone, mm (in.)

0–16 (0–0.63)

0–12 (0–0.47)

0–32 (0–1.26)

Repeat accuracy

≤3% of effective sensing distance (Sr)

Differential travel

3–15% of effective sensing distance (Sr)

Status indication

Output

Yellow LED

Supply on

Green LED (4-wire)

Rated supply voltage

12–48 Vdc with protection against reverse polarity

Voltage limits (including ripple)

10–58 Vdc

Current consumption, 4-wire no-load

<15 mA

Switching capacity with overload + short-circuit protection

4-wire, 200 mA; 2-wire, 100 mA

Residual current, 2-wire open state

<0.6 mA

Voltage drop, closed state

4-wire, <2 V; 2-wire, <4.2 V

Maximum switching frequency

300 Hz flush mount

300 Hz flush mount

150 Hz non-flush mount

Delays

First-up

4-wire, 7 ms; 2-wire, 20 ms

Response

Flush mount: ≤1.2 ms; non–flush mount: ≤1.4 ms

Recovery

Flush mount: ≤1.8 ms; non–flush mount: ≤3.5 ms

Plug-in, AC or DC supply

Catalog Numbers

AC, Flush Mountable

AC/DC, Flush Mountable

AC/DC, Non–Flush Mountable

Nominal sensing distance Sn, mm (in.)

20 (0.78)

15 (0.59)

40 (1.57)

2–wire AC

NO or NC programmable

XS8C4A1DPN12

XS7C4A1DPN12

XS8C4A4DPN12

2–wire AC or DC universal model

NO or NC programmable

XS8C4A1MPN12

XS7C4A1MPN12

XS8C4A4MPN12

Supplemental Specifications

Weight, kg (lb)

0.244 (0.54)

0.244 (0.54)

0.244 (0.54)

Connection [2]

Screw terminals, clamping capacity 2 x 1.5 mm2 (16 AWG)

Operating zone, mm (in.)

0–16 (0–0.63)

0–12 (0–0.47)

0–32 (0–1.26)

Repeat accuracy

≤3% of effective sensing distance (Sr)

Differential travel

3–15% of effective sensing distance (Sr)

Output state indication

Yellow LED

Rated supply voltage (with reverse polarity protection)

24–240 Vac, 50/60 Hz

24–240 Vac, 50/60 Hz / 24–210 Vdc

24–240 Vac, 50/60 Hz / 24–210 Vdc

Voltage limits (including ripple)

20–264 Vac or Vdc

20–264 Vac or Vdc

20–264 Vac or Vdc

Current consumption, no-load

Switching capacity [3]

5–300 mA or
5–200 mA DC[3]

5–300 mA AC or
5–200 mA DC [3]

5–300 mA AC or
5–200 mA DC [3]

Residual current, open state

1.5 mA

1.5 mA

1.5 mA

Voltage drop, closed state

≤5.5 V

Maximum switching frequency

AC: 25 Hz; DC: 300 Hz

AC: 25 Hz; DC: 300 Hz

AC: 25 Hz; DC: 150 Hz

Delays

First-up

20 ms

Response

Flush mount: ≤1.2 ms; non–flush mount: ≤1.4 ms

Recovery

Flush mount: ≤1.8 ms; non–flush mount: ≤3.5 ms

Footnotes

  1. Also available: very low temperature models (suffix TF: −40 to +70 °C) or very high temperature models (suffix TT: −25 to +85 °C). Consult the Sensor Competency Center at 800-425-2121, option 2.
  2. 1/2” NPT conduit Entry. For PC13, change N12 to G13. For M20, change N12 to P20.
  3. These sensors do not incorporate overload or short-circuit protection. A 0.4 mA fast-acting fuse (XUZE04) should be connected in series with the load.

Was this helpful?