XS General Purpose Tubular

Refer to Catalog 9006CT1007

3-Wire, 12–48 Vdc, Long Case Sensors and Accessories

General Purpose, Long Case, Increased Range, Flush Mountable, 3-Wire DC, Solid-State Output

 

Sensors, 3-wire 12–48 Vdc, long case model

 

Sensing Distance Sn,
mm (in.)

Function

Output

Connection

Weight

Catalog No.

kg

lb

XS6••B1••L2

XS6••B1••M12

XS6••B1••L01B

XS6••B1••L01C

XS6••B1••L01G

Ø 8, threaded M8 x 1

2.5 (0.10)

NO

PNP

Precabled (2 m) [1]

0.035

0.08

XS608B1PAL2

M12 connector

0.015

0.03

XS608B1PAM12

NPN

Precabled (2 m) [1]

0.035

0.08

XS608B1NAL2

M12 connector

0.015

0.03

XS608B1NAM12

NC

PNP

Precabled (2 m) [1]

0.035

0.08

XS608B1PBL2

M12 connector

0.015

0.03

XS608B1PBM12

NPN

Precabled (2 m) [1]

0.035

0.08

XS608B1NBL2

M12 connector

0.015

0.03

XS608B1NBM12

Ø 12, threaded M12 x 1

4 (0.16)

NO

PNP

Precabled (2 m) [1]

0.075

0.17

XS612B1PAL2

M12 connector

0.020

0.04

XS612B1PAM12

NPN

Precabled (2 m) [1]

0.075

0.17

XS612B1NAL2

M12 connector

0.020

0.04

XS612B1NAM12

NC

PNP

Precabled (2 m) [1]

0.075

0.17

XS612B1PBL2

M12 connector

0.020

0.04

XS612B1PBM12

NPN

Precabled (2 m) [1]

0.075

0.17

XS612B1NBL2

M12 connector

0.020

0.04

XS612B1NBM12

Ø 18, threaded M18 x 1

8 (0.31)

NO

PNP

Precabled (2 m) [1]

0.100

0.22

XS618B1PAL2

M12 connector

0.040

0.09

XS618B1PAM12

Remote screw term. connector

0.100

0.22

XS618B1PAL01B [2]

Remote DIN 43650 connector

0.100

0.22

XS618B1PAL01C

Remote M18 connector

0.100

0.22

XS618B1PAL01G

Remote U78 connector

0.100

0.22

XS618B1PAL01U78

NPN

Precabled (2 m) [1]

0.100

0.22

XS618B1NAL2

M12 connector

0.040

0.09

XS618B1NAM12

Remote screw term. connector

0.100

0.22

XS618B1NAL01B [2]

Remote U78 connector

0.100

0.22

XS618B1NAL01U78 [2]

NC

PNP

Precabled (2 m) [1]

0.100

0.22

XS618B1PBL2

M12 connector

0.040

0.09

XS618B1PBM12

Remote screw term. connector

0.100

0.22

XS618B1PBL01B [2]

NPN

Precabled (2 m) [1]

0.100

0.22

XS618B1NBL2

M12 connector

0.040

0.09

XS618B1NBM12

Ø 30, threaded M30 x 1.5

15 (0.59)

NO

PNP

Precabled (2 m) [1]

0.205

0.45

XS630B1PAL2

M12 connector

0.145

0.32

XS630B1PAM12

Remote screw term. connector

0.205

0.45

XS630B1PAL01B [2]

Remote DIN 43650 connector

0.205

0.45

XS630B1PAL01C

Remote M18 connector

0.205

0.45

XS630B1PAL01G

Remote U78 connector

0.100

0.22

XS630B1PAL01U78

NPN

Precabled (2 m) [1]

0.205

0.45

XS630B1NAL2

M12 connector

0.145

0.32

XS630B1NAM12

Remote screw term. connector

0.205

0.45

XS630B1NAL01B [2]

NC

PNP

Precabled (2 m) [1]

0.205

0.45

XS630B1PBL2

M12 connector

0.145

0.32

XS630B1PBM12

Remote DIN 43650 connector

0.205

0.45

XS630B1PBL01C

NPN

Precabled (2 m) [1]

0.205

0.45

XS630B1NBL2

M12 connector

0.145

0.32

XS630B1NBM12

Accessories

Description

For use with sensors

Weight

Catalog No.

kg

lb

90° metal mounting brackets

Ø 8

0.006

0.01

9006PA08

Ø 12

0.006

0.01

9006PA12

Ø 18

0.010

0.02

9006PA18

Ø 30

0.020

0.02

9006PA30

Cables

Mounting Bracket

Description

90°

Straight

with Indexing Pin for Tubular Sensors

M12

XZCP1241L2

XZCP1141L2

M18

XSZB118

Plug-in PUR female connectors, including pre-wired versions (2 m, without LED) [3]

Catalog No.

Catalog No.

Catalog No.

M8

XZCP0666L2

XZCP0566L2

M12

XSZB112

U20

XZCP1965L2

XZCP1865L2

M30

XSZB130

Footnotes

  1. For a 5 m cable replace L2 with L5; for a 10 m cable replace L2 with L10. For example, XS608B1PAL2 becomes XS608B1PAL5 with a 5 m cable.
  2. Protective cable gland included with remote screw terminal connector.
  3. For PVC models, add V after the P in the model number. For example, XZCP1241L2 becomes XZCPV1241L2.

Was this helpful?