Products and Accessories

Refer to Catalog 9006CT1007

3-wire 12–24 Vdc, Short Case Sensors

Sensors, 3-wire 12–24 Vdc, Short Case Model

 

Sensing Distance
Sn, mm (in.)

Function

Output

Connection

Weight

Catalog
Number

kg

lb

XS506B1••L2


XS508B1••L2


XS512B1••M12


XS518B1••M12


XS518B1••L2


XS530B1••L2

Ø 6.5, plain

1.5

(0.06)

NO

PNP

Precabled (2 m) [1]

0.035

0.08

XS506B1PAL2

M8 connector

0.025

0.06

XS506B1PAM8

M12 connector

0.025

0.06

XS506B1PAM12

NPN

Precabled (2 m) [1]

0.035

0.08

XS506B1NAL2

M8 connector

0.025

0.06

XS506B1NAM8

NC

PNP

Precabled (2 m) [1]

0.035

0.08

XS506B1PBL2

M8 connector

0.025

0.06

XS506B1PBM8

NPN

Precabled (2 m) [1]

0.035

0.08

XS506B1NBL2

M8 connector

0.025

0.06

XS506B1NBM8

Ø 8, threaded M8 x 1

1.5

(0.06)

NO

PNP

Precabled (2 m) [1]

0.035

0.08

XS508B1PAL2

M8 connector

0.025

0.06

XS508B1PAM8

M12 connector

0.025

0.06

XS508B1PAM12

NPN

Precabled (2 m) [1]

0.035

0.08

XS508B1NAL2

M8 connector

0.025

0.06

XS508B1NAM8

M12 connector

0.025

0.06

XS508B1NAM12

NC

PNP

Precabled (2 m) [1]

0.035

0.08

XS508B1PBL2

M8 connector

0.025

0.06

XS508B1PBM8

M12 connector

0.025

0.06

XS508B1PBM12

NPN

Precabled (2 m) [1]

0.035

0.08

XS508B1NBL2

M8 connector

0.025

0.06

XS508B1NBM8

M12 connector

0.025

0.06

XS508B1NBM12

Ø 12, threaded M12 x 1

2

(0.08)

NO

PNP

Precabled (2 m) [1]

0.075

0.17

XS512B1PAL2

M12 connector

0.035

0.08

XS512B1PAM12

NPN

Precabled (2 m) [1]

0.075

0.17

XS512B1NAL2

M12 connector

0.035

0.08

XS512B1NAM12

NC

PNP

Precabled (2 m) [1]

0.075

0.17

XS512B1PBL2

M12 connector

0.035

0.08

XS512B1PBM12

NPN

Precabled (2 m) [1]

0.075

0.17

XS512B1NBL2

M12 connector

0.035

0.08

XS512B1NBM12

Ø 18, threaded M18 x 1

5

(0.20)

NO

PNP

Precabled (2 m) [1]

0.120

0.26

XS518B1PAL2

M12 connector

0.060

0.13

XS518B1PAM12

NPN

Precabled (2 m) [1]

0.120

0.26

XS518B1NAL2

M12 connector

0.060

0.13

XS518B1NAM12

NC

PNP

Precabled (2 m) [1]

0.120

0.26

XS518B1PBL2

M12 connector

0.060

0.13

XS518B1PBM12

NPN

Precabled (2 m) [1]

0.120

0.26

XS518B1NBL2

M12 connector

0.060

0.13

XS518B1NBM12

Ø 30, threaded M30 x 1.5

10

(0.39)

NO

PNP

Precabled (2 m) [1]

0.205

0.45

XS530B1PAL2

M12 connector

0.145

0.32

XS530B1PAM12

NPN

Precabled (2 m) [1]

0.205

0.45

XS530B1NAL2

M12 connector

0.145

0.32

XS530B1NAM12

NC

PNP

Precabled (2 m) [1]

0.205

0.45

XS530B1PBL2

M12 connector

0.145

0.32

XS530B1PBM12

NPN

Precabled (2 m) [1]

0.205

0.45

XS530B1NBL2

M12 connector

0.145

0.32

XS530B1NBM12

Accessories

Description

For use with sensors

Weight

Catalog Number

kg

lb

Mounting brackets

Ø 6.5 (plain)

0.005

0.01

XSZB165

Ø 8

0.006

0.01

XSZB108

Ø 12

0.006

0.01

XSZB112

Ø 18

0.010

0.02

XSZB118

Ø 30

0.020

0.02

XSZB130

Footnotes

  1. For a 5 m cable replace L2 with L5; for a 10 m cable replace L2 with L10. Example: XS508B1PAL2 becomes XS508B1PAL5 with a 5 m cable.

Was this helpful?