XS Basic and Basic Plus

Refer to Catalog 9006CT1007

XS•••B3 Basic Plus Sensors

Basic Plus, XS•••B3

Sensing Characteristics

Ø 6.5 Plain
Flush Mountable

Ø M8
Flush Mountable

Ø M12
Flush Mountable

Ø M18
Flush Mountable

Ø M30
Flush Mountable

Basic, Tubular, Flush-Mountable, Increased Range, 3-Wire DC, Solid-State Output

Sensing range

2 mm (0–0.08 in.)

2 mm (0–0.08 in.)

4.0 mm (0–0.15 in.)

8.0 mm (0.31 in.)

15.0 mm (0.59 in.)

Switching frequency

2500 Hz

2500 Hz

2500 Hz

1000 Hz

500 Hz

Shock resistance

50 gn, duration 11 ms

50 gn, duration 11 ms

50 gn, duration 11 ms

50 gn, duration 11 ms

50 gn, duration 11 ms

Vibration resistance
(10–55 Hz)

25 gn,
amplitude ± 2 mm

25 gn,
amplitude ± 2 mm

25 gn,
amplitude ± 2 mm

25 gn,
amplitude ± 2 mm

25 gn,
amplitude ± 2 mm

Power Requirements

Supply voltage

12–24 (10–36 max) Vdc with protection against reverse polarity, overload, and short circuit

Specifications

XS1••B3••M8, XS1••B3••M12, XS1••B3••L2

Operating zone

Ø 6.5 and Ø 8

0–2.0 mm ( 0–0.07 in.)

Ø 12

0–4.0 mm (0–0.15 in.)

Ø 18

0–8.0 mm ( 0–0.31 in.)

Ø 30

0–15 mm (0–0.59 in.)

Degree of protection

Conforming to IEC 60529

IP65 and IP67

Operating temperature

–25 to +70 °C (–13 to +158 °F)

Materials

Case

Nickel-plated brass

Cable (XS1••B3••L• only)

PvR 3 x 0.34 mm2 (22 AWG), except Ø 6.5 and Ø 8: 3 x 0.11 mm2 (27 AWG)

Vibration resistance

Conforming to IEC 60068-2-6

25 gn, amplitude ± 2 mm (10–55 Hz)

Shock resistance

Conforming to IEC 60068-2-27

50 gn, duration 11 ms

Rated supply voltage

12–24 Vdc with protection against reverse polarity

Switching capacity

200 mA with overload and short-circuit protection

Maximum switching frequency

Ø 6.5, Ø 8, and Ø 12

2500 Hz

Ø 18

1000 Hz

Ø 30

500 Hz

 

Sensing Distance Sn, mm (in.)

Function

Output

Connection

Sold in
lots of

Weight

Catalog Number

kg

lb

 

Ø 8, threaded M8 x 1

 

Three-wire 12–24 Vdc, flush mountable

XS108B3••M8

2 (0.07)

NO

PNP

Precabled (2 m) [1]

1

0.070

0.15

XS108B3PAL2

M8 connector

1

0.030

0.06

XS108B3PAM8

M12 connector

1

0.060

0.13

XS108B3PAM12

NPN

Precabled (2 m) [1]

1

0.070

0.15

XS108B3NAL2

M8 connector

1

0.030

0.06

XS108B3NAM8

M12 connector

1

0.060

0.13

XS108B3NAM12

NC

PNP

Precabled (2 m) [1]

1

0.070

0.15

XS108B3PBL2

M8 connector

1

0.030

0.06

XS108B3PBM8

M12 connector

1

0.060

0.13

XS108B3PBM12

NPN

Precabled (2 m) [1]

1

0.070

0.15

XS108B3NBL2

M8 connector

1

0.030

0.06

XS108B3NBM8

M12 connector

1

0.060

0.13

XS108B3NBM12

 

Ø 12, threaded M12 x 1

 

Three-wire 12–24 Vdc, flush mountable

XS112B3••L2

4 (0.15)

NO

PNP

Precabled (2 m) [1]

1

0.090

0.19

XS112B3PAL2

M12 connector

1

0.030

0.06

XS112B3PAM12

NPN

Precabled (2 m) [1]

1

0.090

0.19

XS112B3NAL2

M12 connector

1

0.030

0.06

XS112B3NAM12

NC

PNP

Precabled (2 m) [1]

1

0.090

0.19

XS112B3PBL2

M12 connector

1

0.030

0.06

XS112B3PBM12

NPN

Precabled (2 m) [1]

1

0.090

0.19

XS112B3NBL2

M12 connector

1

0.030

0.06

XS112B3NBM12

 

Ø 18, threaded M18 x 1

 

Three-wire 12–24 Vdc, flush mountable

XS118B3••M12

8 (0.31)

NO

PNP

Precabled (2 m) [1]

1

0.110

0.24

XS118B3PAL2

M12 connector

1

0.060

0.13

XS118B3PAM12

NPN

Precabled (2 m) [1]

1

0.110

0.24

XS118B3NAL2

M12 connector

1

0.060

0.13

XS118B3NAM12

NC

PNP

Precabled (2 m) [1]

1

0.110

0.24

XS118B3PBL2

M12 connector

1

0.060

0.13

XS118B3PBM12

NPN

Precabled (2 m) [1]

1

0.110

0.24

XS118B3NBL2

M12 connector

1

0.060

0.13

XS118B3NBM12

 

Ø 30, threaded M30 x 1.5

 

Three-wire 12–24 Vdc, flush mountable

XS130B3••L2

15 (0.59)

NO

PNP

Precabled (2 m) [1]

1

0.180

0.39

XS130B3PAL2

M12 connector

1

0.130

0.28

XS130B3PAM12

NPN

Precabled (2 m) [1]

1

0.180

0.39

XS130B3NAL2

M12 connector

1

0.130

0.28

XS130B3NAM12

NC

PNP

Precabled (2 m) [1]

1

0.180

0.39

XS130B3PBL2

M12 connector

1

0.130

0.28

XS130B3PBM12

NPN

Precabled (2 m) [1]

1

0.180

0.39

XS130B3NBL2

M12 connector

1

0.130

0.28

XS130B3NBM12

Footnotes

  1. For a 5 m cable replace L2 with L5; for a 10 m cable replace L2 with L10. Example: XS106B3PAL2 becomes XS106B3PAL5 with a 5 m cable.

Was this helpful?