Inductive and Capacitive Proximity

Refer to Catalog 9006CT1007

2-Wire AC or DC, Long Case Sensors

Accessories, Basic Plus, XS•••B3

Mounting Bracket

Mounting Bracket with Indexing Pin for Cylindrical Sensors

Sensor Body

Catalog No.

Diameter

Catalog No.

M8

9006PA08

M6

XSZB165

M12

9006PA12

M8

XSZB108

M18

9006PA18

M12

XSZB112

M30

9006PA30

M18

XSZB118

M30

XSZB130

Cables

See M8 and M12 connector cables on page 3–Wire, 12 — 48 Vdc, Long Case Sensors and Accessories.

XS6••B1M••L2

XS6••B1••U20

XS6••B1••L01B

XS6••B1••L01C

XS6••B1••L01G

General Purpose, Long Case, Tubular, Increased Range, Flush Mountable, 2-Wire AC or DC

Sensors, 2-wire 24–240 V AC or DC, long case model

Sensing Distance Sn, mm (in.)

Function

Connection

Catalog Number

Weight

kg

lb

Ø 12, threaded M12 x 1

4 (0.16)

NO

Precabled (2 m) [1]

XS612B1MAL2

0.075

0.17

1/2"-20UNF connector

XS612B1MAU20

0.025

0.06

NC

Precabled (2 m) [1]

XS612B1MBL2

0.075

0.17

1/2"-20UNF connector

XS612B1MBU20

0.025

0.06

Ø 18, threaded M18 x 1

8 (0.31)

NO

Precabled (2 m) [1]

XS618B1MAL2

0.100

0.22

1/2"-20UNF connector

XS618B1MAU20

0.060

0.13

Remote screw terminal connector

XS618B1MAL01B [2]

0.100

0.22

Remote DIN 43650A connector

XS618B1MAL01C

0.100

0.22

Remote M18 connector

XS618B1MAL01G

0.100

0.22

NC

Precabled (2 m) [1]

XS618B1MBL2

0.100

0.22

Remote screw terminal connector

XS618B1MBL01B [2]

0.100

0.22

Remote DIN 43650A connector

XS618B1MBL01C

0.100

0.22

Ø 30, threaded M30 x 1.5

15 (0.59)

NO

Precabled (2 m) [3]

XS630B1MAL2

0.205

0.45

1/2"-20UNF connector

XS630B1MAU20

0.145

0.32

Remote screw terminal connector

XS630B1MAL01B [2]

0.205

0.45

Remote DIN 43650A connector

XS630B1MAL01C

0.205

0.45

Remote M18 connector

XS630B1MAL01G

0.205

0.45

NC

Precabled (2 m) [3]

XS630B1MBL2

0.205

0.45

1/2"-20UNF connector

XS630B1MBU20

0.145

0.32

Remote screw terminal connector

XS6 30B1MBL01B [2]

0.205

0.45

Remote DIN 43650A connector

XS6 30B1MBL01C

0.205

0.45

Remote M18 connector

XS6 30B1MBL01G

0.205

0.45

Description

For use with sensors

Catalog Number

Weight

kg

lb

Mounting brackets

Ø 12

XSZB112

0.006

0.01

Ø 18

XSZB118

0.010

0.02

Ø 30

XSZB130

0.020

0.04

Osisense Capacitive Proximity Sensors, Cylindrical Stainless Steel, DC

Sensing Characteristics

 
 

Ø M12 threaded M12 x 1

Ø M18 threaded M18 x 1

Ø M30 threaded M30 x 1.5

Sensing Range

2 mm (0.078 in.)

5 mm (0.197 in.)

10 mm (0.394 in.)

Switching Frequency

300

200

150

Shock Resistance

Conforming to IEC 60068-2-27: 30 gn, 11 ms

Vibration Resistance

Conforming to IEC 60068-2-6 10 gn, +/- 1 mm (10–55 Hz)

Power Requirements

Supply Voltage

30 mm: 24 Vdc
(12–30 Vdc limits)

32 mm: 24–240 Vac
(20–264 Vac limits)

Max. Load

200 mA

Environment

Operating Temperature Range

–25 +70 °C (–13 +158 °F)

Product Certification

CE, ETL

Environmental Protection Ratings

IP67, NEMA 4X (Indoor Use Only), IP65 (Ø M12 PCM and Ø18 PCM)

Connection

Precabled, PVC (2 m)

Catalog Numbers

Housing Material

Stainless Steel

Nickel Plated Brass

Cable (flush mountable)

Catalog No.

Catalog No.

Catalog No.

3-wire / PNP / N.O. function

XT112S1PAL2

XT118B1PAL2

XT130B1PAL2

3-wire / NPN / N.O. function

XT112S1NAL2

XT118B1NAL2

XT130B1NAL2

4-wire / PNP / N.O./N.C. function

XT112S1PCL2

XT118B1PCL2

XT130B1PCL2

Connector (flush mountable)

M12

4-wire / PNP / N.O./N.C. function

XT112S1PCM12

XT118B1PCM12

XT130B1PCM12

Footnotes

  1. For a 5 m cable, replace L2 with L5; for a 10 m cable, replace L2 with L10. Example: XS612B1MAL2 becomes XS612B1MAL5 with a 5 m cable.
  2. Protective cable gland included with remote screw terminal connector.
  3. Available in ø8 plastic with double insulation. See page 2/30 of 9006CT1007.

Was this helpful?