XX•18, XUV, and XXV Sensors

Refer to Catalog 9006CT1007

XX•18, XUV, and XXV Sensors

XXS18P1•M12

XXS18B1•M12, XXS18S1•M12

XX•18 Sensors, 1 m Nominal Sensing Distance, 18 mm Diameter, M12 Connector

Body

Output

Catalog Number

Plastic

Discrete

XXS18P1PM12

4–20 mA

XXS18P1AM12

0–10 V

XXS18P1VM12

Plastic (with 90° head)

Discrete

XXA18P1PM12

4–20 mA

XXA18P1AM12

0–10 V

XXA18P1VM12

Brass

Discrete

XXS18B1PM12

4–20 mA

XXS18B1AM12

0–10 V

XXS18B1VM12

Brass (with 90° head)

Discrete

XXA18B1PM12

4–20 mA

XXA18B1AM12

0–10 V

XXA18B1VM12

Stainless Steel

Discrete

XXS18S1PM12

4–20 mA

XXS18S1AM12

0–10 V

XXS18S1VM12

Stainless Steel (with 90° head)

Discrete

XXA18S1PM12

4–20 mA

XXA18S1AM12

0–10 V

XXA18S1VM12

XUV Label Sensor

Sensing Characteristics

Nominal Sensing Distance

3 mm (0.12 in.)

Switching Frequency

500 Hz

Power Requirements

Supply Voltage

12–24 Vdc (10–30 Vdc limits)

Max. Load

100 mA

Environmental

Operating Temperature Range

+5 to +55 °C (+41 to +131 °F)

Environmental Protection Ratings

IP65, NEMA 4X (indoor use only), 5, 12, 12k, 13

Construction

Flat Profile Dimensions (W x H x D)

92.5 x 47.3 x 16.0 mm (3.64 x 1.86 x 0.63 in.)

Housing Material

Aluminium

Transducer

Glass Epoxy

Connection

Catalog No.

Precabled (2 m)

XUVU06M3KCNL2

Connector (M8)

XUVU06M3KSNM8

XUV

XXV

XXV 18 mm Ultrasonic Sensors

Sensing Characteristics

Nominal Sensing Distance

2 mm to 50.8 mm (0.08 in. to 2.0 in.)

Switching Frequency

80 Hz

Power Requirements

Supply Voltage

12–24 Vdc

Max. Load

200 mA

Environmental

Operating Temperature Range

0 to 60 °C (32 to 140 °F)

Environmental Protection Ratings

NEMA Type 4 and 13, and IP67

Construction

Barrel Dimensions (Ø x L)

18 x 1 x 43.2 mm (0.71 x 0.04 x 1.70 in.)

Housing Material

Nickel Plated Brass

Transducer

Glass Epoxy

Connection

Catalog No.

Cable

Precabled, PVC (2 m)

PNP

N.O.

XXV18B1PAL2

N.C.

XXV18B1PBL2

NPN

N.O.

XXV18B1NAL2

N.C.

XXV18B1NBL2

Connection

M12

PNP

N.O.

XXV18B1PAM12

N.C.

XXV18B1PBM12

NPN

N.O.

XXV18B1NAM12

N.C.

XXV18B1NBM12

Mounting Brackets

Body Type

Catalog No.

M12

9006PA12

M18

9006PA18

M30

9006PA30

Sensor Accessories

Teach Push Button Accessory for Virtu and XX•18 Series

Catalog No.

XXZPB100

Python AC/DC Power Convertor

Catalog No.

XXZPM100M12

XUZC24

XUZC50

XUZC80

XZCP1241L2

XZCP1141L2

XUZA118

XUZA218

Accessories

Description

mm

Catalog No.

Reflectors

24 x 21

XUZC24

Ø 80

XUZC80

50 x 50

XUZC50

Material

Catalog No.

Mounting Brackets for XUB

Die Cast Zinc

XUZA118

Plastic

XUZA218

90°

Straight

Catalog No.

Catalog No.

Cables (PUR), 2 m, without LED [1]

Suitable plug-in female connectors, including pre-wired versions

M8 (4-Pin)

XZCP1041L2

XZCP0941L2

M12 (4-pin)

XZCP1241L2

XZCP1141L2

1/2-20UNF

XZCP1965L2

XZCP1865L2

Cables (PVC ), 2 m, without LED [1]

Suitable plug-in female connectors, including pre-wired versions

M8 (4-Pin)

XZCPV1041L2

XZCPV0941L2

M12 (4-pin)

XZCPV1241L2

XZCPV1141L2

1/2-20UNF

XZCPV1965L2

XZCPV1865L2

Footnotes

  1. For 5 or 10 meter lengths, replace 2 in the cable catalog number with 5 or 10.

Was this helpful?