XCKW Wireless and Batteryless Limit Switches

XCKW101

XCKW102

XCKW159

XCKW131

XCKW133

XCKW139

XCKW141

XCKW143

XCKW149

Limit Switch Catalog Numbers

Actuator type

Reference

Weight, kg (lb)

Metal plunger

XCKW101

0.210 (0.46)

Steel roller plunger

XCKW102

0.220 (0.49)

Thermoplastic roller lever

XCKW131

0.240 (0.53)

Steel roller lever

XCKW133

0.245 (0.54)

Variable length thermoplastic roller lever

XCKW141

0.260 (0.57)

Variable length steel roller lever

XCKW143

0.265 (0.58)

Elastomer roller lever, Ø50 mm

XCKW139

0.220 (0.49)

Variable length elastomer roller lever, Ø50 mm

XCKW149

0.270 (0.60)

Round thermoplastic rod lever, Ø6 mm

XCKW159

0.230 (0.51)

Ready-to-Use Packs, Catalog Numbers

Composition

Reference

Weight, kg (lb)

  • 1 limit switch with steel roller plunger XCKW102.

  • 1 receiver with 2 relay outputs ZBRRD.

XCKWD02 [1]

0.410 (0.90)

  • 1 limit switch with thermoplastic roller lever XCKW131.

  • 1 receiver with 2 relay outputs ZBRRD.

XCKWD31 [1]

0.410 (0.90)

NB : The transmitter (limit switch) and receiver are factory-paired.

XCKWD02

XCKWD31

Receivers

Number and type of outputs

Power supply

Number of transmitters

Reference

Weight, kg (lb)

4 PNP outputs
200 mA / 24 V

24–Vdc

32

ZBRRC [1]

0.130 (0.29)

2 relay outputs type C/O,
3A

24–240 Vac/Vdc

32

ZBRRD [1]

0.130 (0.29)

2 PNP outputs
200 mA / 24 V

24 Vdc

2

XZBWR2STT24 [2]

0.130 (0.29)

ZBRRC

ZBRRD

XZBWR2STT24

Refer to Telemecanique Sensors

Network Access Points

ZBRN2

ZBRN1

Network Access Points

Description

Data Function

Output Type

Receiver Voltage

Catalog Number

Weight, kg

Configurable access points equipped with:

  • 7-segment display

  • jog dial

  • 8 LED indicators (power ON, function modes, communication status, signal strength)

  • external antenna connector and protective cap

  • for 60 transmitters max.

Set/Reset

2 RS485 connectors that provide Modbus RS485 serial link connectivity

24–240 Vac/Vdc

ZBRN2 [3]

0.270 (0.60)

Set/Reset

1 slot for communication module (to be ordered separately)

24–240 Vac/Vdc

ZBRN1 [3]

0.270 (0.60)

Accessories

ZBRCETH

ZBRA2

ZBRA1

Modbus/TCP network communication module

Description

Communication port

Reference

Weight, kg (lb)

Communication module for access point ZBRN1

Modbus/TCP protocol with embedded web pages, available in 5 languages, for configuration, monitoring and diagnostics

2 RJ45 connectors for daisy chain or daisy chain loop operation

ZBRCETH [4]

0.044 (0.10)

Antennas

Use

Description

Reference

Weight, kg (lb)

Relay Antenna

Increases the distance between the limit switches and the receivers

24–240 Vac/Vdc
5 m cable,
1 Power On LED,
2 reception/transmission LEDs

ZBRA1 [5]

0.200 (0.04)

External antenna

Connected to access point (ZBRN1 or ZBRN2) to increase the transmission distance

2 m cable
1 RF connector

ZBRA2 [4]

0.040 (0.09)

Footnotes

  1. Schneider Electric product, also compatible with ZB•RTA• wireless push buttons (with a software version ≥V2.0).
  2. Also compatible with ZB•RTA• wireless push buttons and the XZBWE112A24 wireless multi-sensor transmitter (with a software version ≥V1.0).
  3. Schneider Electric product, also compatible with ZB•RTA• wireless push buttons (with a software version above or equal to V1.5).
  4. Schneider Electric product.
  5. Schneider Electric product, also compatible with ZB•RTA• wireless push buttons.

Was this helpful?