All Limit Switch Types

Refer to Telemecanique Sensors

Application Data for All Limit Switch Types

Enclosure Ratings

Type

NEMA Style

IEC Style

1

2

3

4

4X

6

6P

7

9

12

13

IP65

IP66

IP67

▲ Indicates NEMA or IEC Type Rating available for each product

9007C

 

 

   

9007CR

 

 

     

9007FT

 

         

L100/L300

   

           

 

9007MS/ML [1]

 

   

   

9007T

 

         

XCKJ

         

   

 

XCKL

         

   

 

XCKN & XCNR

       

       

 

   

XCKP & XCKT[2]

   

         

 

   

XCKS, XCMN

                     

   

XCMD, XCKD

       

 

   

 

Ambient Temperature Ranges

Type

Low Temperature

High Temperature
at Full Rated Load

9007 C

   
 

Lever Type

-20 °F (-28.9 °C)

+185 °F (+85 °C)

 

Plunger & Wobble Stick Type

0 °F (-17.8 °C)

+185 °F (+85 °C)

9007 FT [3] , T

-10 °F (-23 °C)

+185 °F (+85 °C)

HL100/HL300

0 °F (-17.8 °C)

+350 °F (+177 °C)

L100/L300

0 °F (-17.8 °C)

+200 °F (+93 °C)

9007 MS/ML

-4 °F (-20 °C)

+221 °F (+105 °C)

XCKJ, XCKL, XCKP, XCKT

-13 °F (-25 °C)

+158 °F (+70 °C)

XCMN, XCKN, XCNR

-13 °F (-25 °C)

+158 °F (+70 °C)

XCKS

-13 °F (-25 °C)

+158 °F (+70 °C)

XCMD

-13 °F (-25 °C)

+158 °F (+70 °C)

Some switches are available with higher or lower temperature limits, by selecting special versions or special options. Refer to the respective product sections for further information.
(Ex.: 9007MS/ML, see Lever Arms and Options.)

Sealing

Type

Material

9007C, CR

Standard shaft seals on lever types

Fluorocarbon rubber (FKM)

Plunger and wobble stick boots

Neoprene;
Fluorocarbon optional

All other seals

Nitrile (Buna N);
Fluorocarbon optional

R.B.Denison™ L

PVC

9007T and FT

Shaft seal

Nitrile (Buna N)

Cover gasket

Nitrile (Buna N)

Base plate gasket

Cellulose fiber laminate

XCKJ, XCKL, XCKS

Nitrile (Buna N)

XCMD, XCKD, XCKP, XCKT, XCKN, XCNR

Nitrile (Buna N) and silicon

Electrical Contact Ratings

AC—NEMA A600

DC

V

Max. Current—35% Power Factor

V

Maximum Current

Make

Break

Continuous Carrying Amperes

Make or Break

Continuous Carrying Amperes

A

VA

A

VA

A

VA

120

60

7200

6

720

10

125

1.1/0.55 [4]

138/69 [4]

5/2.5 [4]

240

30

7200

3

720

10

480

15

7200

1.5

720

10

250

0.27

67.5

2.5

600

12

7200

1.2

720

10

600

0.10

60  

2.5

Contact Function Diagrams



A=Maximum travel of the operator in mm or degrees.
B=Tripping travel of the contact.
C=Reset travel.
D=B-C=Differential travel.
P=Point from which positive opening is assured

 
 

Make-before-break (overlapping) SPDT
The normally open contact closes before the normally closed contact opens.

Break-before-make (offset) SPDT
The normally closed contact opens before the normally open contact closes.

Simultaneous make and break—SPDT
The normally closed contact opens at the same time as the normally open contact closes.

Wiring Diagrams

Form A

Form B

Form C

Form AA

Form BB

Form CC

Form X

Form Y

Form Zb

Form Z

Form XX

Form YY

Form ZZ

SPST-NO

SPST-NC

SPDT

DPST-NO

DPST-NC

DPDT

SPST-

NO-DB

SPST-

NC-DB

SPDT-DB

Isolated Contacts

SPDT-DB

DPST-

NO-DB

DPST-

NC-DB

DPDT-DB

Footnotes

  1. Enclosure ratings are NEMA 1, 2, 3, 4, 6, 6P, 12, and 13 except for option 21 (low force) which is NEMA 1 only. The 9007 MS/ML05 (omni-directional operation) enclosure ratings are NEMA 1, 2, 12, and 13
  2. For indoor use only—not UV protected.
  3. The Type FT will withstand hot falling sand up to +300°F (+149 °C); however, ambient temperature for the FT switch is the same as the Type T above (+185 °F, +85 °C). Do not use in higher temperature ambients.
  4. Type C52 compact unit ratings at 125 Vdc—same ratings as C54, CF53 and CR53 at other voltages.

Was this helpful?