All Limit Switch Types

Refer to Telemecanique Sensors

Contact Configurations

Contact Configurations—Direct opening contacts meet IEC 60947-5-1 requirements.

For contacts used in safety applications (end of travel, emergency stop device, etc.) the asurance of direct opening is required (see IEC 204, EN 60204, or NF C 79–130) after each test.
The opening of the contact must be verified by testing with an impulse voltage (2500 V).

Maximum Current Ratings for Control Circuit Contacts—All Types

Switch
Type

Contacts

Direct Opening
Contacts Meet
IEC 60947-5-1
Requirements

AC—50 or 60 Hz

DC

AC/DC

V

Inductive 35% Power Factor

Resistive 75%
Power Factor

V

Inductive and Resistive

Continuous
Carrying

Amperes

Make

Break

Make and
Break Amperes

Make and Break Amperes

A

VA

A

VA

Single Pole

Double Pole

L100/L300

SPDT with 2 or 3 Contacts
Form Z

No

120
240
480
600

150
75
37.5
30

18000
18000
18000
18000

20
12.5
6.25
5

2400
3000
3000
3000

6
3
1.5
1.2

125
250
600

1.1
0.55
0.2

20/5

XCKD
2 Contacts

SPDT Form Zb

Yes

120
240

60
30

7200
7200

6
3

720
720

6
3

125
250

0.55
0.27

10/2.5

XCKD
3 Contacts

3 Pole Form Zb

Yes

120
240

30
15

3600
3600

3
1.5

360
360

3
1.5

125
250

0.22
0.11

5/1.0

XCKJ
Plug-in

SPDT
Form Z

No

120
240

60
30

7200
7200

6
3

720
720

6
3

125
250

0.55
0.27

10

2 SPDT
Form ZZ

No

480
600

15
12

7200
7200

1.5
1.2

720
720

1.5
1.2

600

0.1

10
10

XCKJ
Non-plug-in

SPDT Form Zb

Yes

120
240

60
30

7200
7200

6
3

720
720

6
3

125
250

0.55
0.27

10/2.5
10

2 SPDT Form ZZ

No

120
240

60
30

7200
7200

6
3

720
720

6
3

125
250

0.55
0.27

10/2.5
10

XCKL

SPDT
Form Zb

Yes

120
240

60
30

7200
7200

6
3

720
720

6
3

125
250

0.55
0.27

10

XCKN

2 Pole

Yes

120
240

60
30

7200
7200

6
3

720
720

6
3

125
250

0.55
0.27

10/2.5

XCKP
2 Contacts

SPDT Form Zb

Yes

120
240

60
30

7200
7200

6
3

720
720

6
3

125
250

0.55
0.27

10/2.5

XCKP
3 Contacts

3 Pole Form Zb

Yes

120
240

30
15

3600
3600

3
1.5

360
360

3
1.5

125
250

0.22
0.11

5/1.0

XCKT
2 Contacts

SPDT
Form Zb

Yes

120
240

60
30

7200
7200

6
3

720
720

6
3

125
250

0.55
0.27

10/2.5

XCKT
3 Contacts

3 Pole Form Zb

Yes

120
240

30
15

3600
3600

3
1.5

360
360

3
1.5

125
250

0.22
0.11

5/1.0

XCMD
2-4 Contacts

2,3 or 4 Pole
Form Zb

Yes

120
240

30
15

3600
3600

3
1.5

360
360

3
1.5

125
250

0.22
0.11

5/1.0

XCMN
2 Contacts

SPDT
Form Zb

Yes

120
240

30
15

3600
3600

3
1.5

360
360

3
1.5

125
250

0.22
0.11

5/1.0

XCNR

2 Pole

Yes

120
240

60
30

7200
7200

6
3

720
720

6
3

125
250

0.55
0.27

10/2.5

9007AO1, AC

SPST, Form X or Y
(rated 0.5 hp @ 110 and 200 Vac)

SPDT, Form Z

No

120
240
480
600

40
20
10
 8

4800
4800
4800
4800

15
10
 6
 5

1800
2400
2880
3000

15
10
 6
 5

125
250
600

0.5
0.25
0.05

0.25
0.1

15

9007AO2, AO6,
AB, AP

SPST, Form X or Y
(rated 0.5 hp @ 110 and 200 Vac)

SPDT, Form Z

No

120
240
480
600

40
20
10
 8

4800
4800
4800
4800

15
10
 6
 5

1800
2400
2880
3000

15
10
 6
 5

125
250
600

2.0
0.5
0.1

0.5
0.2
0.02

15

9007CO3, CO6,
CB, CC, CP

DPST
Form AA or BB

DPDT
Form ZZ

No

120
240
480
600

30
15
 7.5
 6

3600
3600
3600
3600

3
1.5
0.75
0.6

360
360
360
360

3
1.5
0.75
0.6

125
250
600

1.0
0.3
0.1

0.2
0.1

10

9007C

SPST
Form Y1561
Slow break

Yes

120
240
480
600

60
30
15
12

7200
7200
7200
7200

6
3
1.5
1.2

720
720
720
720

6
3
1.5
1.2

125
250
600

0.55
0.27
0.1

10/2.5

SPDT
Form Z

No

120
240
480
600

60
30
15
12

7200
7200
7200
7200

6
3
1.5
1.2

720
720
720
720

6
3
1.5
1.2

125
250
600

0.55
0.27
0.1

0.22
0.11

10/2.5

DPDT
Form ZZ

No

120
240
480
600

60
30
15
12

7200
7200
7200
7200

6
3
1.5
1.2

720
720
720
720

6
3
1.5
1.2

125
250
600

0.22
0.11

0.22
0.11

10/1.0

9007MS

SPDT
Form C

No

120
240

60.0
30.0

7200
7200

6.0
3.0

720
720

10 (AC) /
5 (Res. @ 28 Vdc)

9007ML

SPDT
Form Z

No

120
240

60.0
30.0

7200
7200

6.0
3.0

720
720

10 (AC) /
5 (Res. @ 28 Vdc)

9007T and FT

SPDT
Quick Make
and Break
Form Z

No

120
240
480
600

150
75
37.5
30

18000
18000
18000
18000

20
12.5
6.25
5

2400
3000
3000
3000

20
12.5
6.25
5.0

125
250
600

5.0
1.0
0.2

20

All
Slow Make
and Break
Form Z

No

120
240
480
600

60
30
15
12

7200
7200
7200
7200

6
3
1.5
1.2

720
720
720
720

6
3
1.5
1.2

20

Electrical Symbols For Contacts

Form Za: the 2 contacts are the same polarity.

Form Zb: the 2 contacts are electrically separate.

Symbols for Direct Opening

Simplified Version

Complete symbol

note

Alternate Current Ratings—Several product lines offer special versions or options with alternate contact configurations or contact materials, which may result in current ratings that differ from those listed above. Refer to the respective product sections for further information.

Was this helpful?