9007AO, 9007CO

Refer to Telemecanique Sensors

Industrial Snap Switches Without Enclosures

Type AO2

Type AB21

Type AP222 with 2358C22G6 mushroom button

Industrial snap switches have been incorporated in many Square D products such as timers, specialty push buttons, foot switches, operating mechanisms, door interlocks, motor control centers, limit switches, and many other control products.

Recommended Actuator: An adjustable actuator is recommended. If nonadjustable actuator is used, a resilient type or a mechanical stop should be used to prevent “bottoming” of button mechanism.

Adjustable Actuator Overtravel: Minimum recommended overtravel in both trip and reset directions is 0.015 in.

Adjustable Actuator Total Travel: Maximum differential limit plus 0.030 in. (Example: 0.076 in. for Type AO2.)

Nonadjustable Actuator Total Travel: Fully retracted—at least 0.139 in. for Type AO1 and 0.160 in. for Types AO2 and CO3 from mounting surface. Fully engaged—at least 0.061 in. but not closer than 0.045 in. from mounting surface.

Contact Configurations: Single-pole snap switches that contain two double-break contact elements (1 N.O. and
1 N.C.) must be used on circuits of the same polarity. Double-pole snap switches contain two electrically separated sets of contact elements allowing use on circuits of opposite polarity. Each set contains two double-break contact elements (1 N.O. and 1 N.C.) that must be used on circuits of the same polarity.

Quick Make and Break—600 Volts Max. AC and DC

Operator Style

Contact
Arrangement

Type

Operator Style

Contact
Arrangement

Type

Basic Snap Switch

1 N.O.
1 N.C.

AO1

 

Cabinet Door Style

1 N.O.
1 N.C.

AC1

1 N.O.

AO1B

 

2 N.O.
2 N.C.

CC1

1 N.O.
1 N.C.

AO2

 

Plunger Style
Panel Mounting

1 N.O.
1 N.C.

AP221

AO6 (Plug-in)

 

1 N.C.

AO2A

 

2 N.O.
2 N.C.

CP221

1 N.O.

AO2B

 

2 N.O.
2 N.C.

CO3

 

Operator Only

AP201

2 N.O.

CO6 (Plug-in)

 

Roller Plunger Style
Panel Mounting
Non-Oiltight

1 N.O.
1 N.C.

AP321 [1]

Two Stage
2 N.O.
2 N.C.

CO7

 

2 N.O.
2 N.C.

CP321

Rigid Roller
Lever Style

1 N.O.

1 N.C.
7/32" width roller

AB21 (RH)

 

AB22 (LH)

 

Operator Only

AP301 [1]

AB41 (without side mtg. bracket)

 

AP304 [2]

1 N.O.

1 N.C.
15/32" width roller

AB23 (RH)

 

Roller Plunger Style
Panel Mounting
Oiltight

1 N.O.
1 N.C.

AP323

AB24 (LH)

 

2 N.O.

2 N.C.
7/32" width roller

CB31 (RH)

 

2 N.O.
2 N.C.

CP323

CB41 (without side mtg. bracket)

 

2 N.O.

2 N.C.
15/32" width roller

CB33 (RH)

 

Operator Only

AP303 [1]

CB34 (LH)

 

AP305 [1][2]

Rigid Roller
Lever Style
One Way Roller

1 N.O.
1 N.C.

AB25 (RH)

 

Mushroom Button Style
Panel Mounting

1 N.O.
1 N.C.

AP222

Maximum Current Ratings For Control Contacts—All Types

Switch Type

Contacts [3]

AC—50 or 60 Hz

DC

AC or DC

Voltage

Inductive
35% Power Factor

Resistive
75% Power Factor

Voltage

Inductive and Resistive

Make

Break

Make and
Break
Amperes

Make and Break
Amperes

Continuous
Carrying
Amperes

A

VA

A

VA

Single
Pole

Double
Pole

AO1, AC

SPDT
Form Z
SPST
Form X or Y

120
240
480
600

40
20
10
 8

4800
4800
4800
4800

15
10
6
5

1800
2400
2880
3000

15
10
6
5

125
250
600

0.5 
0.25
0.05

0.25
0.1 

15
15
15
15

AW, AO2, and AO6,
AB, AP

SPDT
Form Z
SPST
Form X or Y

120
240
480
600

40
20
10
8

4800
4800
4800
4800

15
10
6
5

1800
2400
2880
3000

15
10
6
5

125
250
600

2.0 
0.5 
0.1 

0.5 
0.2 
0.02

15
15
15
15

AW, CO3, and CO6,
CB, CC, CP

DPDT
Form ZZ
DPST
Form AA or BB

120
240
480
600

30
15
7.5
6

3600
3600
3600
3600

3
1.5
0.75
0.6

360
360
360
360

3
1.5
0.75
0.6

125
250
600

1.0 
0.3 
0.1 

0.2 
0.1 

10
10
10
10

Acceptable Wire Size 14–22 AWG

Recommended Terminal Clamp Torque 6–9 lb-in (0.7–1.0 N•m)

File E78403
CCN NKCR2

File LR25490
Class 3211-03

Footnotes

  1. For use with Type AO and CO basic switches.
  2. Roller turned 90° from standard (perpendicular to mounting holes).
  3. Do not meet IEC 60947–5–1 requirements for direct opening contacts

Was this helpful?