9007AO, CO, AP, CP Dimensions

Refer to Telemecanique Sensors

Approximate Dimensions and Operating Data, 9007AO, CO, AP, and CP

Approximate Dimensions and Operating Data, 9007AO, CO, AP, and CP

9007AO, Single-Pole Snap Switch

 

9007CO, Two-Pole Snap Switch

 

Operating Data, in. (mm)

 

Operating Data, in. (mm)

AO1, 1B

AO2, 2A, 2B

 

CO3

C07

Pre-travel
Differential
Total travel
Operating force

Shipping weight

0.057–0.074 (1.4–1.8)
0.015–0.025 (0.6–0.6)
0.103–0.125 2.6–3.2)
7–11 oz (0.05–0.08 N)

0.25 lb (0.11 kg)

0.057–0.074 (1.4–1.8)
0.035–0.046 (0.9–1.16)
0.103–0.125 (2.6–3.2)
10–14 oz (0.07–0.1 N)

0.25 lb (0.11 kg)

 

Pre-travel 1st stage
Pre-travel 2nd stage
Differential
Total travel
Operating force

Shipping weight

0.057–0.074 (1.4–1.8)

0.025–0.046 (0.6–1.16)
0.103–0.125 (2.6–3.2)
7–12 oz (0.05–0.084 N)

0.25 lb (0.11 kg)

0.035–0.060 (0.9–1.5)
0.060–0.085 (1.5–2.1) [1]
0.010–0.020 (0.25–0.50)

7–12 oz (0.05–0.084 N)

0.25 lb (0.11 kg)


9007AP201, 221, and CP221

 

9007AP301, 303, 304, 305, 321, 323, 324, 325, and CP321, 323, 324, 325

.  

Type

Dimension A

 

Type

Dimension A

AP221

0.70 (17.8)

 

AP321, 323, 324, 325

0.70 (17.8)

CP221

0.80 (20.3)

 

CP321, 323, 324, 325

0.80 (20.3)

Operating Data, in. (mm)

 

Operating Data, in. (mm)

AP221

CP221

 

AP321

AP323, 325

CP321

CP323

Pretravel
Differential
Overtravel
Total travel
Operating force

Shipping weight

0.070–0.089 (1.8–2.2)
0.035–0.046 (0.9–1.2)
0.161–0.180 (4.1–4.6)
0.231–0.269 (5.8–6.8)
10–14 oz (0.07–0.1 N)

0.25 lb (0.11 kg)

0.070–0.089 (1.8–2.2)
0.025–0.046 (0.9–1.2)
0.161–0.180 (4.1–4.6)
0.231–0.269 (5.8–6.8)
7–12 oz (0.05–0.08 N)

0.25 lb (0.11 kg)

 

Pretravel
Differential
Total travel
Operating force

0.060–0.150 (1.5–3.8)
0.035–0.046 (0.9–1.2)
0.200–0.340 (5.1–8.6)
20 oz (0.14 N)

0.060–0.150 (1.5–3.8)
0.035–0.046 (0.9–1.2)
0.200–0.340 (5.1–8.6)
28 oz (0.2 N)

0.060–0.150 (1.5–3.8)
0.025–0.046 (0.9–1.2)
0.200–0.340 (5.1–8.6)
26 oz (0.18 N)

0.060–0.150 (1.5–3.8)
0.035–0.046 (0.9–1.2)
0.200–0.340 (5.1–8.6)
28 oz (0.2 N)

                 

Footnotes

  1. Separation between first and second stage trip points is 0.020–0.025 (0.5–0.6).

Was this helpful?