9007MS/ML Miniature

Refer to Telemecanique Sensors

Miniature MS Limit Switch

9007MS

The heavy-duty, miniature MS limit switch is completely encapsulated and intended for difficult applications such as machine tools, earth moving equipment, and general transportation. 9007MS04S0084


The switch has 40 mm mtg hole centers.





MS Circuit—Form C

Electrical Ratings/SPDT Form C (MS Type)

Silver Contacts

Gold
Contacts

1 N.O.–1 N.C.

Vac

Make

Break

100 mA @
125 Vac

30 mA

28 Vdc

120

60 A

6 A

240

30 A

3 A

10.0 Amperes Continuous

DC Contact Rating: 5 A (Res), 28 Vdc

ML Circuit—Form Z

Electrical Ratings/SPDT-DB Form Z
(ML Type)

Silver Contacts

1 N.O.–1 N.C.

Vac

Make

Break

120

60 A

6 A

240

30 A

3 A

10.0 Amperes, Continuous

DC Contact Rating: 5 A (Res),
28 Vdc

Specifications

Temperature range

(The minimum temperatures listed are based on the absence of freezing moisture or water.)

-4 °F to +221 °F (-20 °C to +105 °C)

For -40 °F / -40 °C minimum temperature, see Forms 21 and 80 on Lever Arms and Options.

Enclosure rating

NEMA 1, 2, 4, 6, 6P, 12, 13, IP67

Vibration resistance

10 G (75–1200 Hz)

Shock resistance

35 G

Contact Characteristics

Rated thermal current

10 A (standard)

Rated insulation voltage

300 Vac and Vdc (standard)

Gold contact switching ratings

0.1A, 24 Vdc; 0.24 VA

Cable

#18 AWG SJTO

Selection (append prefix 9007 to the catalog number)

Description / Functional Diagram[1]

MS

ML

Operating
Force/Torque

Contact
Form

Contact
Type

Catalog
Number[2]

Top plunger

80 oz

SPDT Form C

Silver

MS01S0100

80 oz

SPDT Form C

Gold

MS01G0100

80 oz

SPDT Form Z

Silver

ML01S0100

Parallel roller plunger

80 oz

SPDT Form C

Silver

MS02S0100

80 oz

SPDT Form C

Gold

MS02G0100

80 oz

SPDT Form Z

Silver

ML02S0100

Cross roller plunger

80 oz

SPDT Form C

Silver

MS03S0100

80 oz

SPDT Form C

Gold

MS03G0100

80 oz

SPDT Form Z

Silver

ML03S0100

Rotary lever, CW and CCW

Not included (see Table 21.14 on page 21-9)

48 oz-in

SPDT Form C

Silver

MS04S0100

48 oz-in

SPDT Form C

Gold

MS04G0100

48 oz-in

SPDT Form Z

Silver

ML04S0100

Omnidirectional—wire whisker (NEMA 1, 2, 12, 13 only)

15 oz-in

SPDT Form C

Silver

MS05S0100

15 oz-in

SPDT Form C

Gold

MS05G0100

Bushing mounted—top plunger

80 oz

SPDT Form C

Silver

MS06S0100

Bushing mounted—parallel roller plunger

80 oz

SPDT Form C

Silver

MS07S0100

80 oz

SPDT Form C

Gold

MS07G0100

80 oz

SPDT Form Z

Silver

ML07S0100

Bushing mounted—cross roller plunger

80 oz

SPDT Form C

Silver

MS08S0100

Adjustable top plunger

80 oz

SPDT Form C

Silver

MS09S0100

80 oz

SPDT Form Z

Silver

ML09S0100

File
CCN

E78403
NKCR

File
Class

LR 25490
3211-03

Lever Arms and Options

Selection—Booted Devices (append prefix 9007 to the catalog number)

Description /
Functional Diagram

MS

ML

Operating Force/Torque

Contact Form

Contact Type

Catalog Number [3][4]

Booted top plunger

80 oz

SPDT Form C

Silver

MS10S0100

80 oz

SPDT Form C

Gold

MS10G0100

80 oz

SPDT Form Z

Silver

ML10S0100

Booted parallel roller plunger

80 oz

SPDT Form C

Silver

MS12S0100

80 oz

SPDT Form Z

Silver

ML12S0100

Booted cross roller plunger

80 oz

SPDT Form C

Silver

MS13S0100

Shown with side entrance
cable, option 06

8007MS04S0084

Lever

Cable Length and General Options Designators: 9007MS01Sxxyy

Replace xx and yy in the catalog number above with the designators in the tables below.
Some combinations of cable lengths and options are unavailable; consult Schneider Electric.

Cable Length  (xx) [3]

Designator 

 

General Options (yy)   [3]

Designator 

No cable [5]

00

 

#16 AWG SJTO cable (MS only)

02

3 ft—standard

01

 

Side entrance #18 AWG SJTO cable

06

6 ft

02

 

Gray #18 AWG SJTO cable

10

9 ft

03

 

Male 4 pin micro-connector in housing (DC type) (MS only)

54

12 ft

04

 

Male 5 pin micro-connector (DC type) (ML only)

55

18 ft

05

 

Low temperature (-40 °F / -40 °C), 9007MS04 (NEMA 1 only)

80

33 ft

13

 

Tapped holes in top of plunger housing (MS and ML)

81

   

Male 4 pin micro-connector in housing (AC type) (MS only)

82

     

Male 4-pin micro-connector in housing (AC type) (no cable

84

Style 7 Levers—0.75 in. (19 mm) diameter, nylon or steel roller
(9007 prefix is not required on lever catalog numbers)

Length

Catalog Number 1/4 in. (6 mm) Wide

Catalog Number 1/2 in. (13 mm) Wide

Catalog Number 3/4 in. (19 mm) Wide

Catalog Number 1 in. (25 mm) Wide

inch

(mm)

Nylon

Steel

Nylon

Steel

Nylon

Nylon

0.875

(22.23)

7A2N

7A2

7B2N

7B2

1.375

(34.93)

7A3N

7B3N

7F3N

1.5

(38.10)

7A1N

7A1

7B1N

7F1N

7J1N

1.75

(44.45)

7A7N

2.00

(50.8)

7A4N

7B4N

7F4N

7J4N

note

Lever tightening torque for mounting the lever on the shaft: minimum 17 lb-in.
Other levers available. See catalog 9006CT1007. For inside (reverse) roller option at no charge, replace 7 with 7X (for example: 7A2N changes to 7XA2N).

Specialty Arms (9007 prefix is not required on lever catalog numbers)

Description

Catalog Number

Style 7D adjustable length 1-3/8" to 3-3/8"—0.75" diameter, 1/4" wide, metal roller

7D

Style 7DN adjustable length 1-3/8" to 3-3/8"—0.75" diameter, 1/4" wide, nylon roller

7DN

Style 7S spring nylon, 6" rod, 0.3" diameter

7S

Style 7N nylon rod, 5" long, 0.3" diameter

7N

note

Lever tightening torque for mounting the lever on the shaft: minimum 17 lb-in.

Male plug (face) pin-outs

Option 54 (MS only)—DC

Option 55 (ML only)—DC

Option 12 (MS only)—AC or DC (3 Amps)

Option 82 (MS only)—AC

Option 84 (MS only)—AC

note

DC connectors are rated 3 A, 250 Vac/Vdc.

Footnotes

  1. If the application includes oil, booted switches are recommended. See Lever Arms and Options
  2. For available options and part number explanations, see Lever Arms and Options. Add options to the end of the catalog number. Up to three options may be added, if applicable.
  3. See available options below. Add to the end of the catalog number. Up to three options may be added, if applicable.
  4. This catalog number is for devices with a standard cable and no options.See XCK Mods pg13 for other cable length selections and general options.
  5. Use with options 54, 55, and 82.

Was this helpful?