XCMD, XCMN, XCKD, XCKP Complete Switches

Refer to Telemecanique Sensors

Miniature, Precabled Limit Switches, Metal

XCMD Modular and XCMN Non-Modular

OsiSense
XCMD, XCMN

Steel Roller
Plunger

Plastic Roller
Lever

Variable Length
Plastic Roller
Lever

M12 Head
Steel Roller
Plunger

Cat Whisker

End Plunger
(non-modular)

2-pole contact

N.C. + N.O.

snap action

Actuation speed (m/s)

0.5

1.5

1.5

0.1

1

0.5

Switches conforming to     
IEC 60947-5-1 section 3

yes

yes

yes

yes

no

yes

Degree of protection conforming to
IEC 60529

IP66 and IP67

IP66 and IP67

IP66 and IP67

IP66 and IP67

IP66 and IP67

IP65

Rated operational characteristics

Vac 15; B 300 (Ue = 240 V, Ie = 1.5 A) / Vdc 13; R 300 (Ue = 250 V, Ie = 0.1 A)

Cable entry

pre-cabled, adjustable direction, length = 1 m (other lengths available on request)

pre-cabled length = 1 m

Mounting holes—in. (mm)

0.79 (20)

0.79 (20)

0.79 (20)

0.79 (20)

0.79 (20)

0.79 (20)

Body dimensions—in. (mm), W x D x H

1.18 x 0.63 x 2.32
(30 x 16 x 59)

1.18 x 0.63 x 2.32
(30 x 16 x 59)

1.18 x 0.63 x 2.32
(30 x 16 x 59)

1.18 x 0.63 x 2.32
(30 x 16 x 59)

1.18 x 0.63 x 2.32
(30 x 16 x 59)

1.18 x 0.63 x 2.32
(30 x 16 x 59)

Ordering information

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

2-pole, N.C. + N.O.
snap action

XCMD2102L1

XCMD2115L1

XCMD2145L1

XCMD21F2L1

XCMD2106L1

XCMN2110L1

2-pole, N.C. + N.O.
break before make, slow break

XCMD2502L1

XCMD2515L1

XCMD2545L1

XCMD25F2L1

XCMD2506L1

Exploded view XCMD Modular

Compact, Modular Limit Switches, Metal or Plastic

XCKD and XCKP Compact, 30 mm Wide, Conforming to Standard EN 50047

OsiSense
XCKP

Metal End
Plunger

Plastic Roller
Lever
Horizontal Actuation

M18 Head
Metal End
Plunger

Plastic Roller
Lever

Variable Length
Plastic Roller
Lever

Rubber Roller
Lever
Ø 50 mm

Cat Whisker

2-pole contact

N.C. + N.O.

snap action

2-pole contact

N.C. + N.O.

slow break

Actuation speed (m/s)

0.5

1

0.5

1.5

1.5

1.5

1

Switches conforming to
IEC 60947-5-1 section 3

yes

yes

yes

yes

yes

yes

no

Degree of protection
conforming to
IEC 50 529

IP66 and IP67

IP66 and IP67

IP66 and IP67

IP66 and IP67

IP66 and IP67

IP66 and IP67

IP66 and IP67

Rated operational
characteristics

Vac 15; A 300 (Ue = 240 V, Ie = 3 A) / Vdc 13; Q 300 (Ue = 250 V, Ie = 0.27 A)

Cable entry

1 tapped entry for 1/2" NPT

Mounting holes (mm)

20

20

M18 x 1

20

20

20

20

Body dimensions (mm)
W x D x H

30 x 30 x 73

30 x 30 x 73

30 x 30 x 73

30 x 30 x 73

30 x 30 x 73

30 x 30 x 73

30 x 30 x 73

Ordering information

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

XCKD Metal, 30 mm Wide

2-pole,
N.C.+ N.O.
snap action

XCKD2110N12

XCKD2121N12

XCKD21H0N12

XCKD2118N12

XCKD2145N12

XCKD2139N12

XCKD2106N12

2-pole,
N.C.+ N.O.
break before make,
slow break

XCKD2510N12

XCKD2521N12

XCKD25H0N12

XCKD2518N12

XCKD2545N12

XCKD2539N12

XCKD2506N12

XCKP Plastic, 30 mm Wide, Double Insulated

2-pole,
N.C.+ N.O.
snap action

XCKP2110N12

XCKP2121N12

XCKP21H0N12

XCKP2118N12

XCKP2145N12

XCKP2139N12

XCKP2106N12

2-pole,
N.C.+ N.O.
break before make,
slow break

XCKP2510N12

XCKP2521N12

XCKP25H0N12

XCKP2518N12

XCKP2545N12

XCKP2539N12

XCKP2506N12

Exploded view XCK Mods pg 12

Was this helpful?