XCKT, XCDR, XCPR Complete Switches

Refer to Telemecanique Sensors

Compact Limit Switches with 2 Cable Entries and Modular Head

XCKT Compact, Plastic, 2 Cable Entries, Standard, 40 mm

OsiSense
XCKT

Metal End Plunger

Metal Roller Plunger

Plastic Roller Lever

2-pole contact

N.C. + N.O.

snap action

Actuation speed (m/s)

0.5

0.5

1.5

Switches conforming to IEC 60947-5-1 section 3

yes

yes

yes

Degree of protection conforming to IEC 60529

IP66 and IP67

IP66 and IP67

IP66 and IP67

Rated operational characteristics

Vac 15; A 300 (Ue = 240 V, Ie = 3 A) / Vdc 13; Q 300 (Ue = 250 V, Ie = 0.27 A)

Cable entry

Two Pg 11 cable entries. One 1/2" NPT adapter, DE9RA1012, is included.

Mounting holes—in. (mm)

0.79 or 1.57 (20 or 40)

0.79 or 1.57 (20 or 40)

0.79 or 1.57 (20 or 40)

Body dimensions—in. (mm), W x D x H

2.36 x 1.18 x 2.4 (60 x 30 x 61)

2.36 x 1.18 x 2.4 (60 x 30 x 61)

2.36 x 1.18 x 2.4 (60 x 30 x 61)

Ordering information

Cat. No.

Cat. No.

Cat. No.

Complete switch

2-pole, N.C. + N.O. snap action

XCKT2110N12

XCKT2102N12

XCKT2118N12

Modular, Compact Limit Switches with Manual Reset

XCDR and XCPR Compact, Metal or Plastic, with Manual Reset, 30 mm

OsiSense
XCDR and XCPR

Metal End Plunger

Plastic Roller Lever
Horizontal Actuation

Plastic Roller Lever
Vertical Actuation

 

Actuation speed (m/s)

0.5

1

1

Switches conforming to IEC 60947-5-1 section 3

yes

yes

yes

Degree of protection conforming to IEC 60529

IP66 and IP67

IP66 and IP67

IP66 and IP67

Rated operational characteristics

Vac 15; A 300 (Ue = 240 V, Ie = 3 A) / Vdc 13; Q 300 (Ue = 250 V, Ie = 0.27 A)

Cable entry

1 tapped entry for 1/2" NPT

Mounting holes—in. (mm)

0.79 (20)

0.79 (20)

0.79 (20)

Body dimensions—in. (mm), W x D x H

1.18 x 1.18 x 3.74 (30 x 30 x 95)

1.18 x 1.18 x 3.74 (30 x 30 x 95)

1.18 x 1.18 x 3.74 (30 x 30 x 95)

Ordering information

Cat. No.

Cat. No.

Cat. No.

XCDR Metal

Complete switch

2-pole, N.C. + N.O. snap action

XCDR2110N12

XCDR2121N12

XCDR2127N12

2-pole, N.C. + N.O.
break before make, slow break

XCDR2510N12

XCDR2521N12

XCDR2527N12

XCPR Plastic, Double Insulated

Complete switch

2-pole, N.C. + N.O. snap action

XCPR2110N12

XCPR2121N12

XCPR2127N12

2-pole, N.C. + N.O.
break before make, slow break

XCPR2510N12

XCPR2521N12

XCPR2527N12

Was this helpful?