XCKS, Double Insulated

Refer to Telemecanique Sensors

XCKS Standard Body, Plastic, Double Insulated

Enviromental Specifications

Conforming to standards

Products

IEC 60947-5-1, EN 60947-5-1, UL 508, CSA C22-2 n° 14

Machine assemblies

IEC 60204-1, EN 60204-1

Approvals

UL, CSA, CCC

Ambient air temperature

For operation

-25 to +70 °C (-13 to +158 °F)

For storage

-40 to +70 °C (-40 to +158 °F)

Vibration resistance

Conforming to IEC 60068-2-6

25 gn (10–500 Hz)

Shock resistance

Conforming to IEC 60068-2-27

50 gn (11 ms)

Electric shock protection

Class II conforming to IEC 61140 and NF C 20-030

Degree of protection

IP65 conforming to IEC 60529; IK03 conforming to EN 50102

Repeat accuracy

0.05 mm on the tripping points, with 1 million operating cycles for head with end plunger

Cable entry

Depending on model

Tapped entry for PG 13 conduit thread. To convert to 1/2" NPT, use adapter DE9RA1212.
For ISO M20 x 1.5, add H29 to the end of the catalog number. Example: XCKS101 becomes XCKS101H29.

Materials

Plastic (body and head)

Selection, Plunger and Rotary Heads

2-pole N.C. + N.O.
snap action

Form B [1]

Form C [1]

Form A [1]

Form D [1]


2-pole N.C. + N.O.
break before make,
slow break


Metal end plunger

Steel roller plunger

Thermoplastic roller lever [2]

Elastomer roller lever, Ø 50 mm (1.97 in.) [2]

Variable length thermoplastic roller lever [2]

Variable length elastomer roller lever, Ø 50 mm (1.97 in.) [2]

Round thermoplastic rod lever, Ø 6 mm (0.24 in.) [3] [4]





2-pole N.C. + N.C.





Ordering Information[5]

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

2-pole N.C. + N.O.
snap action
(XE2SP2151)

XCKS101

XCKS102

XCKS131

XCKS139

XCKS141

XCKS149

XCKS159

2-pole N.C. + N.O. break before make, slow break
(XE2NP2151
)

XCKS501

XCKS502

XCKS531

XCKS539

XCKS541

XCKS549

XCKS559

2-pole N.C. + N.C.
snap action
(XE2SP2141)

ZCKS9 +

ZCKD01

ZCKS9 +

ZCKD02

ZCKS9 +

ZCKD31

ZCKS9 +

ZCKD39

ZCKS9 +

ZCKD41

ZCKS9 +

ZCKD49

ZCKS9 +

ZCKD59

2-pole N.C. + N.C. simultaneous, slow break
(XE2NP2141)

ZCKS7 +

ZCKD01

ZCKS7 +

ZCKD02

ZCKS7 +

ZCKD31

ZCKS7 +

ZCKD39

ZCKS7 +

ZCKD41

ZCKS7 +

ZCKD49

ZCKS7 +

ZCKD59

Weight, kg (lb)

0.095 (0.209)

0.105 (0.231)

0.145 (0.320)

0.150 (0.331)

0.155 (0.342)

0.155 (0.342)

0.150 (0.331)

Contact operation

N.C. contact with positive opening operation, when properly mounted and using a conforming operator.

Specifications

Switch actuation

On end

By 30° cam

By any moving part

Type of actuation

Maximum actuation speed

0.5 m/s (1.64 ft/s)

1.5 m/s (4.92 ft/s)

1 m/s (3.28 ft/s)

Minimum force or torque

For tripping

15 N (3.37 lb)

12 N (2.70 lb)

0.15 N•m (1.33 lb-in)

For positive opening

45 N (10.12 lb)

36 N (8.09 lb)

0.3 N•m
(2.66 lb-in)

Cable entry

1 entry tapped M20 x 1.5 mm for ISO cable entry, clamping capacity 7 to 13 mm (0.28 to 0.51 in.)

To convert PG 13 to 1/2" NPT, use adapter DE9RA1212. For ISO M20 x 1.5, add H29 to the end of the catalog number. Example: XCKS101 becomes XCKS101H29.

Footnotes

  1. Form conforming to EN 50041. See page 6/92 of catalog 9006CT1007.
  2. Adjustable throughout 360° in 5° steps, or in 90° steps by reversing the notched washer.
  3. Adjustable throughout 360° in 5° steps, or in 45° steps by reversing the lever mounting.
  4. Value taken with actuation by moving part at 100 mm (3.94 in.) from the mounting.
  5. Switches with gold contacts or eyelet type connections: please consult your local sales office.

Was this helpful?