XCKL Complete Switches

Refer to Telemecanique Sensors

XCKL Limit Switch

XCKL is a compact, general-duty limit switch for applications such as machine tools and material handling.

XCKL110H7

Specifications

Rated Power (conforms to IEC 947-5-1, duty categories AC15 and DC13)

Temperature range

-13 to +158 °F (-25 to +70 °C)

The minimum temperatures listed are based on the absence of freezing moisture or water.

Enclosure rating

NEMA Type 1, 2, 3, 4, 12

IP66

Vibration resistance

25 G (10–500 Hz), conforming to IEC 68-2-6

Shock resistance

50 G, conforming to IEC 68-2-27

Repeatability

0.002 in. (0.05 mm)

Cable entry

Standard: Pg 11 with DE9RA1012 adapter for 1/2" NPT conduit entry

Contact Characteristics

Rated thermal current

10 A

Rated insulation voltage

300 Vac and dc (A300 and Q300)

Contact resistance (max.)

25 mW

Cable (max.)

2 x #16 AWG (1.5 mm2) per terminal

Short circuit protection (customer supplied)

10 A fuse type SC. Outside U.S. use gl or N.

Complete Switches

XCKL10011H7

XCKL115H7

Lever Operated Switches

Description [1]

Functional Diagram

Operating Torque/Force

Contact Configuration

Catalog Number

Programmable head CW and/or CCW–snap action Delrin® roller lever–adjustable in 5° or 45° in increments (reversible mounting).

14.2 oz-in

SPDT (N.O. + N.C.) snap

XCKL10011H7

14.2 oz-in

SPDT (N.O. + N.C.) slow

XCKL50011H7

Adjustable length roller lever–adjustable in 5° or 45° increments (reversible mounting).

14.2 oz-in

SPDT (N.O. + N.C.) snap

XCKL10041H7

14.2 oz-in

SPDT (N.O. + N.C.) slow

XCKL50041H7

CW and CCW, Delrin roller lever

21.3 oz-in

SPDT (N.O. + N.C.) snap

XCKL115H7

21.3 oz-in

SPDT (N.O. + N.C.) slow

XCKL515H7

One way lever-Delrin roller

25.3 oz-in

SPDT (N.O. + N.C.) snap

XCKL121H7

25.3 oz-in

SPDT (N.O. + N.C.) slow

XCKL521H7

XCKL110H7 XCKL102H7

Omnidirectional

Description [1]

Functional Diagram

Operating Torque/Force

Contact Configuration

Catalog Number

Wobble stick-steel rod

1.84 oz-in

SPDT (N.O. + N.C.) snap

XCKL106H7

1.84 oz-in

SPDT (N.O. + N.C.) slow

XCKL506H7

Plunger Operated

Description [1]

Functional Diagram

Operating Torque/Force

Contact Configuration

Catalog Number

Rod plunger

35.6 oz

SPDT (N.O. + N.C.) snap

XCKL110H7

35.6 oz

SPDT (N.O. + N.C.) slow

XCKL510H7

Roller plunger

35.6 oz

SPDT (N.O. + N.C.) snap

XCKL102H7

35.6 oz

SPDT (N.O. + N.C.) slow

XCKL502H7

Exploded view XCKM and XCKL, Metal, Variable Composition

Lever arms ZCKG00 Programming

File
CCN

E39281
NKCR

File
Class

LR44087
3211-03

Acceptable Wire Sizes: 14–24 AWG
Recommended Terminal Clamp Torque: 13 lb-in

Footnotes

  1. Diagrams shown are for XCKL1  •  •  •.

Was this helpful?