XCKL Components

Refer to Telemecanique Sensors

XCKL Components

ZCKL1H7, ZCKL5H7

ZCKG00H7

ZCKD15, 16, 17H7

BUILDING A COMPLETE SWITCH

Complete Switch = Body (with contact assembly) + Head + Lever

Examples:

Body ZCKL1H7 + Head ZCKD15 = XCKL115H7

Body ZCKL5H7 + Head ZCKD02 = XCKL502H7

Body ZCKL1H7 + Head ZCKG00 + Lever ZCKY11 = XCKL10011H7

NOTE: Some combinations are not available as complete switches.

Bodies—Electric

Components

Contacts

Catalog Number

Body: Single pole, double break, 1 N.O. + 1 N.C.
Snap action, positive opening, same polarity

Silver

ZCKL1H7

Gold Flashed

ZCKL18H7

Body: Single pole, double break, 1 N.O. + 1 N.C.
Slow make, slow break isolated

Silver

ZCKL5H7

Rotary Heads

Components

Catalog Number

Programmable head [1] CW and/or CCW

Select lever arm separately

ZCKG00

Offset Delrin roller lever [2]

ZCKD15

Offset steel roller lever[2]

ZCKD16

Offset ball-bearing roller lever [2]

ZCKD17

     

ZCKY81H7

ZCKY91H7

Plunger Heads

Description

Catalog Number

Rod plunger

ZCKD10

Booted rod plunger

ZCKD109

Roller plunger

ZCKD02

Booted roller plunger

ZCKD029

One-way lever—Delrin roller

ZCKD21

Steel roller

ZCKD23

Omnidirectional Heads

Description

Catalog Number

Cat whisker—steel rod [3]

ZCKD06

Wobble spring—steel spring [3]

ZCKD08

Replacement Parts

Description

Catalog Number

Contact block for ZCKL1

XESP2151

Contact block for ZCKL5

XENP2151

Gold flashed contact block for ZCKL18

XESP2158

Pg 11 to 1/2" NPT conduit entry adapter

DE9RA1012

Levers (for use with ZCKG00 heads only—will not fit ZCKD heads)

Description

Size

Adjustment [4] Increments

Catalog Number

Delrin roller

0.9 in. diameter, 0.2 in. wide, 1.6 in. long

5° or 45°

ZCKY11

Steel roller

0.9 in. diameter, 0.2 in. wide, 1.6 in. long

5° or 45°

ZCKY13

Ball bearing roller

0.9 in. diameter, 0.2 in. wide, 1.6 in. long

5° or 45°

ZCKY14

Adjustable length

Delrin roller [5]

0.74 in. diameter, 0.2 in. wide, 4.2 in. long (max.)

5° or 90°

ZCKY41

Steel roller

0.74 in. diameter, 0.2 in. wide, 4.2 in. long (max.)

5° or 90°

ZCKY43

Steel rod, square [5]

1/8 in. side, 5.4 in. long (max.)

5° or 45°

ZCKY51

Fiberglass rod, round [5]

1/8 in. diameter, 5.4 in. long (max.)

5° or 45°

ZCKY52

Steel rod, round [5]

1/8 in. diameter, 5.4 in. long (max.)

5° or 45°

ZCKY53

Plastic rod, round [5]

1/4 in. diameter, 8.4 in. long (max.)

5° or 45°

ZCKY59

Fork, 2 track Delrin roller

0.9 in. diameter, 0.2 in. wide for ZCKE092

5° or 45°

ZCKY71

Coil spring lever  [5]

4.41 in. (112 mm)

5° or 45°

ZCKY81

Spring rod lever [5]

7.05 in. (179 mm)

5° or 45°

ZCKY91

Acceptable Wire Sizes: 14–24 AWG
Recommended Terminal Clamp Torque: 13 lb-in

ZCKG00 Programming

The ZCKG00 head is field convertible to CW, CCW, or CW/CCW.

File: 78403
CCN: NKCR

File: LR25490
Class: 3211 03

Footnotes

  1. See Complete Switches
  2. Replacement arms are not available separately. Order complete head as a replacement.
  3. Replacement cat whiskers and wobble extensions are not available separately.
    Order complete head as a replacement.
  4. Reverse mounting (for ZCKG00 head)—The higher increment (45° or 90°) is a positive opening contact feature which ensures no loss of mechanical effort between the actuation point and the moving contact bridge of the N.C. contact even if the lever is loosely mounted on the head shaft.
  5. Flexible operators do not guarantee direct (positive) opening operation.

Was this helpful?