XCKJ Complete Switches

Refer to Telemecanique Sensors

XCKJ Switches

XCKJ fixed body type precision switches with an SPDT configuration have direct opening contacts to meet most international standards.

Specifications

Rated Power (conforms to IEC 947-5-1, duty categories AC15 and DC13)

Temperature range

–13 to +158 °F (–25 to +70 °C); optional –40 to +248 °F (–40 to +120 °C).
The minimum temperatures listed are based on the absence of freezing moisture or water.

Enclosure rating

NEMA 1,2,3,4,12; IEC Type IP66

Vibration resistance

25 G (10–500 Hz), conforming to IEC 68-2-6

Shock resistance

50 G, conforming to IEC 68-2-27

Repeatability (max.)

0.0004 in. (0.01 mm)

Cable entry

1/2" NPT standard

Contact Characteristics

Rated thermal current

10 A, conforming to UL 508, CSA C22-2 No.14, IEC 337-1, NFC 63-140, VDE 0660-200

Rated insulation voltage

Non-plug-in: 300 Vac (A300) and DC (Q300) Plug-in: 600 Vac (A600) and DC (Q600)

Contact resistance (max)

Non-plug-in: 25 m W Plug-in: 45 m W

Cable (max.)

2 x 16 AWG (1.5 mm2) per terminal—1 x #16 AWG for 2 SPDT (2 N.O., 2 N.C.)

Short circuit protection

10 A fuse type SC; Form I Class J or equivalent. Outside US use type gl or N.

Complete Switches, XCKJ

Description and
Functional Diagram

Operating Torque

Contact Type

Direct Opening 

Catalog Number

Non-plug-in Housings

Lever operated

Delrin roller lever adjustable in 5° or 45° increments (reversible mountings) 

33.3 oz-in

SPDT

(N.O. + N.C.)

Y [1]

XCKJ10511H7

33.3 oz-in

2 SPDT

(2 N.O. + 2 N.C.)

N

XCKJ20511H7

Adjustable length—Delrin roller lever adjustable in 5° or 90° increments

33.3 oz-in

SPDT

(N.O. + N.C.)

N

XCKJ10541H7

33.3 oz-in

2 SPDT

(2 N.O. + 2 N.C.)

N

XCKJ20541H7

Adjustable length—1/8 in. diameter steel rod adjustable in 5° or 45° increments

33.3 oz-in

SPDT

(N.O. + N.C.)

N

XCKJ10553H7

Adjustable length—1/4 in. plastic rod adjustable in 5° or 45° increments

33.3 oz-in

SPDT

(N.O. + N.C.)

N

XCKJ10559H7

Neutral Position
One SPDT contact switch per direction. Past 20° CW, contact 1 (11-12 / 13-14) switches.
Past 20° CCW, contact 2 (21-22 / 23-24) switches. Levers not included.

26.6 oz-in

2 SPDT (2 N.O. + 2 N.C.)

N

ZCKJ404H7

Plunger Operated

Rod plunger
48 oz

SPDT

(N.O. + N.C.)

Y [1]

XCKJ161H7

Steel roller plunger

48 oz

SPDT

(N.O. + N.C.)

Y [1]

XCKJ167H7

Plug-in Housings

Lever Operated

Delrin roller lever adjustable in 5° or 45° increments (reversible mountings)

33.3 oz-in

SPDT

(N.O. + N.C.)

N

XCKJ110511H7

Adjustable length Delrin roller lever adjustable in 5° or 90° increments

33.3 oz-in

SPDT

(N.O. + N.C.)

N

XCKJ110541H7

Neutral Position
One SPDT contact switch per direction. Past 20° CW, contact 1 (11-12 / 13-14) switches. Past 20° CCW, contact 2 (21-22 / 23-24) switches.
Levers not included.

26.6 oz-in

2 SPDT

(2 N.O. + 2 N.C.)

N

ZCKJ4104H7

Plunger Operated

Rod plunger
48 oz

SPDT

(N.O. + N.C.)

N

XCKJ1161H7

Steel roller plunger
48 oz

SPDT

(N.O. + N.C.)

N

XCKJ1167H7

Exploded view XCKJ Industrial Format EN 50041, Fixed or Plug-in Body

Footnotes

  1. Direct opening contacts meet IEC 947-5-1 requirements for positive opening contacts.

Was this helpful?