XCKJ Bodies and Options

Refer to Telemecanique Sensors

XCKJ Bodies and Options

XZCP1141L•

Non-plug-in

Silver Contacts (10 A)

Direct Opening

Catalog Number

1 Step

SPDT

(N.O. + N.C.)

Snap action

Y[1]

ZCKJ1H7

1 Step

SPDT

(isolated N.O. + N.C.)

Slow break-before-make

Y[1]

ZCKJ5H7

1 Step

2 SPDT

(2 N.O. + 2 N.C.)

Snap action

N

ZCKJ2H7

2 Step

2 SPDT

(2 N.O. + 2 N.C.)

Snap action

N

ZCKJ4H7

Gold Flashed Contacts (low power circuits max. 12 V, 0.1 A)

1 Step

SPDT

(N.O. + N.C.)

Snap action

Y[1]

ZCKJ18H7

1 Step

2 SPDT

(2 N.O. + 2 N.C.)

Snap action

N

ZCKJ28H7

High Temperature: +248 °F (+120 °C) 

1 Step

SPDT

(N.O. + N.C.)

Snap action

Y[1]

ZCKJ15H7

1 Step

2 SPDT

(N.O. + N.C.)

Snap action

N

ZCKJ25H7

Neutral Position

2 SPDT

(2 N.O. + 2 N.C.)

Snap action

N

ZCKJ4045H7

Plug-in

Silver Contacts (10 A)

Direct Opening

Catalog Number

1 Step

SPDT

(N.O. + N.C.)

Snap action

N

ZCKJ11H7

1 Step

2 SPDT

(2 N.O. + 2 N.C.)

Snap action

N

ZCKJ21H7

2 Step

2 SPDT

(2 N.O. + 2 N.C.)

Snap action

N

ZCKJ41H7

High Temperature: +248 °F (+120 °C) 

1 Step

SPDT

(N.O. + N.C.)

Snap action

N

ZCKJ115H7

1 Step

2 SPDT

(2 N.O. + 2 N.C.)

Snap action

N

ZCKJ215H7

Neutral Position

2 SPDT

(2 N.O. + 2 N.C.)

Snap action

N

ZCKJ41045H7

Wiring Options

Catalog Number

Pins

Suffix

Mini style male receptacle

(For example, to order a ZCKJ1H7 body with a mini-style connector option, the part number is ZCKJ1547.)

ZCKJ1/J11/J5H7

5 pins

547

ZCKJ2/J4/J21/J41H7

9 pins

947

Plug and Cable Assemblies

Description

Cable Length

Pins

Matches Receptacle Option

Catalog Number

Plug and cable

3 ft

5

547

BH2053

6 ft

BH2056

12 ft

BH20512

3 ft

9

947

BH2093

6 ft

BH2096

12 ft

BH20912

Pre-wired connector, female

6.56 ft

4

XCSDMR•L / XCSDMP•L

XZCP1141L2

16.40 ft

XZCP1141L5

32.81 ft

XZCP1141L10

Building a Complete Switch

Complete Switch = Body (with contact assembly)+ Head + Lever

Example:

Body

 

Head

 

Lever

   

ZCKJ1H7

+

ZCKE05

+

ZCKY11

=

XCKJ10511H7

Non-Plug-in Body ZCKJ1H7

Rotary Head ZCKE05


with Operating Lever ZCKY11

ZCKJ*D

1 - 2 = NC
3 - 4 = NO
5 = missing graphic
4A / 24 V max.

File
CCN

E39281
NKCR

File
Class

LR44087
3211-03

Acceptable Wire Sizes: 14–24 AWG
Recommended Terminal Clamp Torque: 13 lb-in

Footnotes

  1. Direct opening contacts meet IEC 947-5-1 requirements for positive opening contacts when using head.

Was this helpful?