XCKJ Operating Heads

Refer to Telemecanique Sensors

Operating Heads

Lever-Operated Heads

Contact Operation with Switch Bodies:

1 Step

2 Step

1 Step

Operating

Force/Torque

Catalog

Number

ZCKJ1[1] / J11 / J2 / J21H7

ZCKJ4 / J41H7

ZCKJ5H7 [1]

Standard operation

1 Step

CW and/or CCW

33 oz-in, 0.25 N

ZCKE05 

2 Step

11-12, 13-14 first step

21-22, 23-24 second step

ZCKE05 Programming

Maintained operation

33 oz-in, 0.25 N

ZCKE09


note

Neutral position head ZCKE04 is not available separately. Order the head and body subassemblies from XCKJ Switches.

Plunger-Operated Heads

Contact Operation with Switch Bodies:

1 Step

2 Step

1 Step

Operating

Force/Torque

Catalog

Number

ZCKJ1[1] / J11 / J2 / J21 / H7

ZCKJ4 / J41H7

ZCKJ5H7 [1]

Top rod plunger

48 oz

18 N

ZCKE61

Ball-bearing top plunger

48 oz

18 N

ZCKE66

Steel roller plunger

48 oz

18 N

ZCKE67

One-way Delrin roller
based on actuation by 30° cam

48 oz

18 N

ZCKE21

One way steel roller
based on actuation by 30° cam

48 oz

18 N

ZCKE23

Side rod plunger

48 oz

18 N

ZCKE63

Side steel roller-plunger, horizontal
based on actuation by 30° cam

48 oz

18 N

ZCKE64

Side steel roller-plunger, vertical
based on actuation by 30° cam

48 oz

18 N

ZCKE65

Footnotes

  1. Direct opening when used with any head on this page except ZCKE09 (maintained operation).

Was this helpful?