XCKJ Operating Heads, Replacement Parts, and Levers

Refer to Telemecanique Sensors

XCKJ Accessories

 

Omnidirectional Heads 

Contact Operation with Switch Bodies:

1 Step

2 Step

1 Step

Operating

Force/Torque

Catalog Number

ZCKJ1, J11,J2,J21

ZCKJ4, J41

ZCKJ5

Cat whisker-steel  [1]

18.4 oz-in,
0.13 N

ZCKE06

Wobble coil springs [1]

18.4 oz-in,
0.13 N

ZCKE08

Operating Heads—for extended temperature ranges

Description

Catalog Number

Low temperature [2]
-40 °F to +158 °F
(-40 °C to +70 °C)

High temperature [2]
-13 °F to +248 °F
(-25 °C to +120 °C)

Lever operated

Standard operations

ZCKE056

ZCKE055

Maintained operations

ZCKE096

ZCKE095

Plunger operated

Top rod plunger

ZCKE616

ZCKE615

Ball-bearing top plunger

ZCKE666

ZCKE665

Top roller plunger

ZCKE676

ZCKE675

One way Delrin roller

ZCKE216

ZCKE215

One way steel roller

ZCKE236

ZCKE235

Side rod plunger

ZCKE636

ZCKE635

Side steel roller plunger-horizontal

ZCKE646

ZCKE645

Side steel roller plunger-vertical

ZCKE656

ZCKE655

Omnidirectional

Cat whisker

ZCKE066

ZCKE065

Wobble coil spring

ZCKE086

ZCKE085

Replacement Parts

Description

Direct Opening 

Catalog Number

(see XCKJ Bodies and Options for contact description)

 

Contact block for ZCKJ1H7

Y

XE2SP2151

Contact block for ZCKJ2H7

N

XESP2021

Contact block for ZCKJ4H7

N

XESP2031

Contact block for ZCKJ5H7

Y

XE2NP2151

Contact block for ZCKJ18H7 (gold flashed)

Y

XE2SP2158

Contact block for ZCKJ28H7 (gold flashed)

N

XESP2028

Plug-in module for ZCKJ11H7 (includes contact block)

N

ZCKJ01H7

Plug-in module for ZCKJ21 (includes contact block)

N

ZCKJ02H7

Plug-in module for ZCKJ41 (includes contact block)

N

ZCKJ04H7

Base receptacle for ZCKJ11H7

ZCKJ019H7

Base receptacle for ZCKJ21H7

ZCKJ029H7

Base receptacle for ZCKJ41H7

ZCKJ029H7

Lever Arms

Description

Adjustment Increments

Catalog Number

Adjustable or Flexible Operators [3]

Adjustable Delrin roller, 0.74 in. diameter, 0.2 in. wide, 3 in. long (max.)

5° or 90°

ZCKY41

Adjustable steel roller, 0.74 in. diameter, 0.2 in. wide, 3 in. long (max.)

5° or 90°

ZCKY43

Adjustable rod-square, steel, 1/8 in. side, 5.4 in. long (max.)

5° or 45°

ZCKY51

Adjustable rod-round, fiberglass, 1/8 in. diameter, 5.4 in. long (max.)

5° or 45°

ZCKY52

Adjustable rod-round, steel, 1/8 in. diameter, 5.4 in. long (max.)

5° or 45°

ZCKY53

Adjustable rod-round, plastic, 1/4 in. diameter, 8.4 in. long (max.)

5° or 45°

ZCKY59

Coil spring lever 

5° or 90°

ZCKY81

Spring rod lever 

5° or 90°

ZCKY91

Reverse Mounting

Delrin roller 0.9 in. diameter, 0.2 in. wide, 1.6 in. long

5° or 45° [4]

ZCKY11

Steel roller 0.9 in. diameter, 0.2 in. wide, 1.6 in. long

5° or 45° [4]

ZCKY13

Ball bearing roller 0.9' diameter, 0.2 in. wide, 1.6 in. long

5° or 45° [4]

ZCKY14

Fork, 2 track, Delrin roller, 0.9 in.diameter, 0.2 in. wide for ZCK-E09

5° or 45° [4]

ZCKY61

Fork, 1 track, Delrin roller, 0.9 in. diameter, 0.2 in. wide for ZCK-E09

5° or 45° [4]

ZCKY71

Footnotes

  1. Flexible operators do not guarantee direct (positive) opening operation.
  2. The minimum temperatures listed are based on the absence of freezing moisture or water.
  3. Adjustable and flexible operators do not guarantee positive opening operation.
  4. Reverse mounting: The higher increment (45°) is a direct (positive) opening contact feature which ensures no loss of mechanical effort between the actuation point and the moving contact bridge of the direct (positive) contact (N.C.) even if the lever is loosely mounted.

Was this helpful?