9007C Limit Switches

Refer to Telemecanique Sensors

Oiltight, Watertight Switches—Standard and Compact Bodies

All Type C SwitchesStandard and Compact Bodies

Select Turret Head

Rotary Lever Arm

Side Plunger

Standard
Pre-travel Spring Return

Low Differential Spring Return

Neutral Position

Light Operating Torque Spring Return

Maintained Contact

Side Roller-
Plunger Spring Return Vertical Roller Type

[1]

Side Push- Rod Plunger Spring Return

Side Push- Rod Plunger Adjustable  Spring Return

[2]

Side Push- Rod Plunger Maintained Contact

Standard
Pre-travel Spring Return

Low Differential Spring Return

CW & CCW [3]

CW & CCW [3]

CW & CCW

CW & CCW

CW & CCW [3]

CW (Trip) CCW (Reset)

Select Basic Switch

Contacts

Type (Class 9007)

Standard
Box
Plug-in

1 N.O.

1 N.C.

C54B2

C54A2

C54N2

C54C

C54F

C54G

C54GD

C54H

2 N.O.

2 N.C.

C62B2

C62A2

C62N2

C62C

C62F

C62G

C62GD

C62H

2 N.O.–2 N.C.

Neutral Position

C68T10

C68T5

2 N.O.–2 N.C.

Two Stage

C66B2

C66A2

C66N2

C66F

C66G

C66GD

Compact
Box
Plug-in

1 N.O.

1 N.C.

C52B2

C52A2

C52N2

C52C

C52F

C52G

C52GD

C52H

UL Listed for
Hazardous
Location

Division I

Class I
Groups B, C, D

Class II
Groups E, F, G

1 N.O.

1 N.C.

CR53B2

CR53A2

CR53N2

CR53C

CR53F

CR53G

CR53GD

CR53H

2 N.O.

2 N.C.

CR61B2

CR61A2

CR61N2

CR61C

CR61F

CR61G

CR61GD

CR61H

2 N.O.–2 N.C.

Neutral Position

CR67T10

CR67T5

2 N.O. –2 N.C.

Two Stage

CR65B2

CR65A2

Head Only (Example: 9007B)

B

A

T10

T5

N

C

F

G

GD

H

Nominal

Operating

Data

Pre-travel

10°

 5°

10°

 5°

10°

45°

0.08 in. (2 mm)

0.14 in.
(3.6 mm)

Pre-travel

Two Stage

First

Stage

10°

 5°

10°

0.08 in. (2 mm)

First to

Second

Stage

2-1/2°

1-1/2°

2-1/2°

0.02 in. (0.5 mm)

Total Travel

90°

90°

90°

90°

90°

90°

0.25 in. (6.3 mm)

0.25 in.
(6.3 mm)

Differential

 2°

 4°

 2°

 4°

0.03 in. (0.8 mm)

Reverse Overtravel

90°

90°

90°

90°

90°

Operating Torque/Force—
1 Pole & 2 Pole

4 lb-in

(0.45 N•m)

4 lb-in

(0.45 N•m)

4 lb-in

(0.45 N•m)

4 lb-in

(0.45 N•m)

25 oz-in

(0.18 N•m)

3 lb-in

(0.34 N•m)

4 lb (0.45 N•m)

7 lb

(0.80 N•m)

Repeat Accuracy —Linear travel of cam
(1-1/2 in. lever arm)

± 0.002 in.
(0.05 mm)

± 0.001 in.
(0.03 mm)

± 0.002 in.
(0.05 mm)

± 0.002 in.
(0.05 mm)

± 0.002 in.
(0.05 mm)

± 0.002 in.
(0.05 mm)

0.001 in. (0.3 mm)

note

CW = clockwise; CCW = counter-clockwise

Acceptable Wire Sizes: 12–22 AWG.

Recommended Terminal Clamp Torque: 7 lb-in (0.80 N•m)

Type C Switches

All Type C Switches Rated NEMA 6P And UL Type 6P

Select Turret Head

Top Plunger

Wobble Stick

Plug-In

                         

Top Roller-Plunger Spring Return

Top Push- Rod Plunger Spring Return

Top Push-Rod Plunger
Adjustable 

[2]

Spring Return

Palm
Operated

[4]

Wobble Stick Delrin

[5]

Extension 

[6]

Wobble Stick
Wire Extension 

[6]

Wobble Stick Coil Spring Extension 

[6]

Cat
Whisker

Plug-in Unit without Head

Plug-in Receptacle Only

Select Basic Switch

Contacts

Type (Class 9007)

Standard
Box
Plug-in

1 N.O.

1 N.C.

C54D

C54E

C54ED

C54R

C54J

C54K

C54KC

C54L

CO54

CT54

2 N.O.

2 N.C.

C62D

C62E

C62ED

C62J

C62K

C62KC

C62L

CO62

CT62

2 N.O.–2 N.C.

Neutral Position

CO68

CT62

2 N.O.–2 N.C.

Two Stage

C66D

C66E

C66ED

C66J

C66K

C66KC

C66L

CO66

CT62

Compact
Box
Plug-in

1 N.O.

1 N.C.

C52D

C52E

C52ED

C52R

C52J

C52K

C52KC

C52L

CO52

CT52

UL Listed for
Hazardous
Location
Division I
Class I
Groups B, C, D
Class II
Groups E, F, G

1 N.O.

1 N.C.

CR53D

CR53E

CR53ED

CR53R

CR53J

CR53K

CR53KC

CR53L

2 N.O.

2 N.C.

CR61D

CR61E

CR61ED

CR61R

CR61J

CR61K

CR61KC

CR61L

2 N.O.–2 N.C.

Neutral Position

2 N.O.–2 N.C.

Two Stage

CR65D

CR65ED

CR65J

CR65K

CR65KC

Head Only

D

E

ED

R [4]

J

K

KC

L

Nominal
Operating
Data

Pre-travel

0.08 in. (2 mm)

10° (Any Direction)

20°

Pre-travel

Two

Stage

First

Stage

0.08 in. (2 mm)

10° (Any Direction)

20°

First to

Second

Stage

0.01 in. (0.06 mm)

 4°

 5°

Total Travel

0.25 in. (6.3 mm)

90°

90°

Differential

0.02 in. (0.5 mm)

 3°

 6°

Reverse Overtravel

Operating
Torque/ Force—
1 Pole and 2 Pole

3 lbs. (0.34 N•m)

3 lb-in (0.34 N•m)

7 oz-in
(0.05 N•m)

Repeat Accuracy —
Linear travel of cam

± 0.001 in. (0.03 mm)

Acceptable Wire Sizes: 12–22 AWG

Recommended Terminal Clamp Torque: 7 lb-in (0.80 N•m)

Mushroom Button For Palm Operated Turret Head

Color

Catalog No.

1-3/8 in. Dia. Button

2-1/4 in. Dia. Button

Black

2358C6G3

2358C22G2

Red

2358C6G2

2358C22G3

Green

2358C22G6

Wobble Stick Extensions

Description

Catalog Number

Delrin extension

9007WJ

Wire extension

9007WK

Coil spring extension

9007WKC

Type C

File

CCN

E78403

NKCR

File

Class

LR25490

3211-03

             

Type CR

File

CCN

E10054

NOIV

File

Class

LR26817

3218-02

               

Footnotes

  1. Can be converted to horizontal roller type in the field. To order horizontal roller version add the letter “H” at the end of the equivalent vertical roller version type number (Example: C54F would become C54FH).
  2. To lock the nut in the desired position, crimp the slot near the bottom of the nut.
  3. These devices are factory set to operate the contacts in both the CW and CCW directions. Mode of operation is field convertible to CW only or CCW only. To order factory converted devices—for CCW only operation, change the “2” at the end of the type number to “1” (Example: C54B2 becomes C54B1); for CW only operation, delete the “2” at the end of the type number (Example: C54B2 becomes C54B).
  4. Mushroom button must be ordered separately. See Mushroom Button For Palm Operated Turret Head.
  5. Delrin® is a registered trademark of DuPont. Not for use outdoors.
  6. Wobble stick extensions are available separately as replacements for complete devices. See Wobble Stick Extensions.

Was this helpful?