9007AW and 9007C Lever Arms

Refer to Telemecanique Sensors

Lever Arms for 9007AW and 9007C Heavy Duty / Industrial Limit Switches

Standard roller is hardened oil-impregnated sintered iron. Bold-face Catalog Numbers indicate the most commonly used lever arms.

Cast Zinc Lever Arms

 

Length
of Arm
(A)

Catalog Number

Roller Style

Standard
3/4" Dia. (B)
1/4" Wide (C)

Standard
3/4" Dia. (B)
5/8" Wide (C)

Standard
5/8" Dia. (B)
1/4" Wide (C)

Standard
5/8" Dia. (B)
5/8" Wide (C)

Nylon
3/4" Dia. (B)
1/4" Wide (C)

Nylon
5/8" Dia. (B)
1/4" Wide (C)

Nylon
5/8" Dia. (B)
5/8" Wide (C)

Nylon [1]
1" Dia. (B)
5/8" Wide (C)

Cast
Lever
Arm

7/8"

9007AA1

9007AA2

9007AA17

1-3/8"

9007BA11

9007BA12

9007BA1

9007BA2

9007BA18

9007BA8

9007BA17

9007BA13

1-1/2"

9007MA11

9007MA12

9007MA1

9007MA2

9007MA18

9007MA8

9007MA17

9007MA13

2"

9007CA11

9007CA12

9007CA1

9007CA2

9007CA18

9007CA8

9007CA17

9007CA13

2-1/2"

9007DA11

9007DA12

9007DA1

9007DA2

9007DA18

9007DA8

9007DA17

9007DA13

3"

9007EA11

9007EA12

9007EA1

9007EA2

9007EA18

9007EA8

9007EA17

9007EA13

Length
of Arm
(A)

Nylon
1" Dia. (B)
1/4" Wide (C)

Ball Bearing
11/16" Dia. (B)
1/4" Wide (C)

Standard
3/4" Dia. (B)
1/4" Wide (C)
Roller on Opposite Side to Standard

Standard
5/8" Dia. (B)
1/4" Wide (C)
Roller on Opposite Side to Standard

Standard
5/8" Dia. (B)
5/8" Wide (C)
Roller on Opposite Side to Standard

Without
Roller

Standard
3/4" Dia. (B)
1/4" Wide (C),
Countersunk
Roller Pin

Cable Operated With Eyebolt (3/8" I.D.)
Instead of Roller

7/8"

9007AA9

9007AA5

9007AA6

9007AA0

1-3/8"

9007BA4

9007BA9

9007BA15

9007BA5

9007BA6

9007BA0

1-1/2"

9007MA4

9007MA9

9007MA15

9007MA5

9007MA6

9007MA0

9007MA31

9007MA22

2"

9007CA4

9007CA9

9007CA15

9007CA5

9007CA6

9007CA0

9007CA31

2-1/2"

9007DA4

9007DA9

9007DA15

9007DA5

9007DA6

9007DA0

9007DA31

3"

9007EA4

9007EA9

9007EA15

9007EA5

9007EA6

9007EA0

Cast Zinc Lever Arm Dimensions

A = Length of Lever Arm
B = Roller Diameter
C = Roller Width
D = C + 5/16"


See the tables in this topic
for A, B, and C dimensions.

Flat Steel
Lever Arm


90°
Forked Arm
1-1/2" Length

Flat Steel Lever Arms

Length of Arm (A)

Catalog Number

Roller Style

Standard
5/8" Dia. (B)
1/4" Wide (C)

Standard
5/8" Dia. (B)
5/8" Wide (C)

Nylon
3/4" Dia. (B)
1/4" Wide (C)

Nylon
1" Dia. (B)
1/4" Wide (C)

No Roller

7/8"

9007AA1S

9007AA2S

1-3/8"

9007BA1S

9007BA2S

9007BA4S

1-1/2"

9007MA18S

2"

9007CA1S

9007CA2S

9007CA4S

9007CA0S

2-1/2"

9007DA1S

9007DA2S

9007DA4S

9007DA0S

3"

9007EA1S

9007EA2S

9007EA4S

9007EA0S

90° Forked Cast Zinc Lever Arms

Roller Position

Catalog Number

Roller Style

Standard
3/4" Dia. (B)
1/4" Wide (C)

Standard
5/8" Dia. (B)
1/4" Wide (C)

Nylon
3/4" Dia. (B)
1/4" Wide (C)

Nylon
3/4" Dia. (B)
1" Wide (C)

Ball Bearing
11/16" Dia. (B)
1/4" Wide (C)

Rollers on Same Side

9007LA4

9007LA1

9007LA16

9007LA10

9007LA7

R.H. Roller on Opposite Side

9007LA5

9007LA2

9007LA17

9007LA11

L.H. Roller on Opposite Side

9007LA6

9007LA3

9007LA18

9007LA12

9007LA9

Approximate shipping weights range from 1/8 to 1/4 lb.

One-Way Cast Zinc Roller Lever Arm

Length
of Arm

Catalog Number

Roller, 1-1/4" Dia. (B) 1/4" Wide (C)

Cast Arm

Flat Steel Arm

1-3/8"

9007BA3

9007BA3S

1-1/2"

9007MA3

2"

9007CA3

9007CA3S

2-1/2"

9007DA3

9007DA3S

3"

9007EA3

9007EA3S

Offset-style Cast Zinc Lever Arms

Offset Lever Arm

Roller

Dia. (B)

Width (C)

Catalog Number

2" Length

7/16" Offset


Standard

5/8

1/4

9007KA1

5/8

5/8

9007KA2

3/4

1/4

9007KA11

3/4

5/8

9007KA12

Ball Bearing

11/16

1/4

9007KA9

Nylon

3/4

1/4

9007KA18

3/4

1

9007KA21

1-1/2" Length

7/8" Offset

Standard

3/4

1/4

9007KB11

3/4

1/4

9007KB15 [2]

One-Way Lever Arms

Length
of Arm

Catalog Number

Roller Style

Rod Type

Standard
3/4" Dia. (B)
1/4" Wide (C)

Nylon
3/4" Dia. (B)
1/4" Wide (C)

Ball Bearing
1-1/16" Dia. (B)
1/4" Wide (C)

1-1/2"

9007RA11

9007RA18

9007RA9

5"

9007FA2

Rod Type Lever Arms

Rod, in. (mm)

Catalog Number

10 (254) Stainless Steel Rod

9007FA1

12 (304) Spring Rod, Steel

9007FA3

18 (304) Spring Rod, Steel

9007FA4

12 Spring Rod, Delrin

9007FA5

Looped Delrin Rod

9007FA6

90° Forked Rod, 2-1/2" Spring Rods, Steel

9007LA19

Dimensions: Special Features. For more information on LA19, refer to catalog 9006CT1007.

Footnotes

  1. Recommended in place of Types BA7, CA7, DA7, EA7 and MA7 lever arms with steel rollers. If necessary, the latter arms can be furnished at an additional cost.
  2. Roller inside.

Was this helpful?