9007AW and 9007C Lever Arms and Special Features

Refer to Telemecanique Sensors

Lever Arms

Standard roller is hardened oil-impregnated sintered iron.
Bold-face Type numbers indicate the most commonly used lever arms.

A = Length of Lever Arm; B = Roller Diameter; C = Roller Width

Lever Arm, Adjustable Length from 7/8" to 4"

Style

Type (Class 9007)

Roller

No
Roller

Standard

Nylon

Ball Brg.

Nylon [1]

Delrin

Nylon

Rubber Tire

5/8" Dia.
1/4" Wide

5/8" Dia.
5/8" Wide

5/8" Dia.
1/4" Wide

11/16" Dia.
1/4" Wide

1" Dia.
5/8" Wide

1-5/8" Dia.
1/4" Wide

2" Dia.
1/4" Wide

2-1/8" Dia.
1/2" Wide

Non-bendable

HA0

HA1

HA2

HA4

HA24

HA22

Bendable

HA9

HA5

HA6

HA8

HA25

HA23

HA20

HA26

HA21

360° Angular Adjustable Lever Arms

Length
of Arm

Catalog Number

Standard
5/8" Dia.
1/4" Wide

Standard
3/4" Dia.
1/4" Wide

Nylon
5/8" Dia.
1/4" Wide

Nylon
3/4" Dia.
1/4" Wide

Ball Bearing
11/16" Dia.
1/4" Wide

Roller Outside

Roller Inside

Roller Outside

Roller Outside

7/8"

9007AA1M

9007AA8M

1-3/8"

9007BA1M

9007BA5M

9007BA11M

1-1/2"

9007MA1M

9007MA5M

9007MA11M

9007MA18M

9007MA9M

2"

9007CA1M

9007CA5M

9007CA11M

9007CA8M

9007CA9M

2-1/2"

9007DA1M

9007DA11M

9007DA18M

3"

9007EA1M

9007EA5M

9007EA11M

9007EA8M

9007EA18M

9007EA9M

note

Roller can be changed in the field from roller outside to roller inside position or vice versa.
Approximate shipping weights range from 1/8 to 1/4 lb.

Special Features

Special Features (do not apply to Type CR unless noted)—Field Installable

Description

Part Number

Conduit Seal Only

Conduit seal fits in conduit entrance and excludes liquids

5 hole seal

9 hole seal

3103248801

3103281501

Adapters

Switch with adapter plate permitting substitution of any Type C switch with standard box for any Type T switch with Style B baseplate

Form Y147

Adapter plate kit only (plate plus mounting screws) for above

9007BT1

Adapter plate for direct substitution of Type C plunger switches for Type B plug-in plunger switches—
use only if there is a problem in lining up cam tracks

Standard Box

9007CT10 [2]

Metric conduit-connection adapter—male 1/2" NPT on one end, female 20 mm on the other end

9007CT12

Rotary lever arms

Rod type lever arms

9007C•••• A, B, C, N, T5, T10

9007FA1

9007FA9

Dual dimensions:

in. / mm

  1. 2 x 0.20/5 x 0.22/6 HLS.

  2. 2 x 10-24 Tapped HLS Back Mtg 0.29/7 DP.

  3. 1/2 14 NPT.

Footnotes

  1. Recommended in place of Types HA3 and HA7 lever arms with steel rollers. If necessary these arms can be furnished at an additional cost.
  2. Dimensions: 0.22 x 2.94 x 1.54 in.

Was this helpful?