9007T, 9007FT

Refer to Telemecanique Sensors

Selection

Complete with Base Plate, Without Lever Arm (bold type numbers indicate the most commonly used switches)

Select the Operating Sequence

Select the Basic Switch

Universal Type

No. 1

No. 2

No. 3 [1]

No. 4

No. 5

No. 6

No. 7 [1]

Single-Pole
Double-Throw
Spring-Return
CW Only

Single-Pole
Double-Throw
Spring-Return
CW Only

Single-Pole
Double-Throw
Maintained Contact

Single-Pole
Double-Throw
Spring-Return
Neutral Position

Single-Pole
Double-Throw
Spring-Return
CCW Only

Single-Pole
Double-Throw
Spring-Return
CCW Only

Single-Pole
Double-Throw
Maintained

 

Base Plate

Catalog Number

Surface Mounting

A
B
C
D

9007TUA1

9007TUB1

9007TUC1

9007TUD1

9007TUB2

9007TUA3

9007TUB3

9007TUC3

9007TUA4

9007TUB4

9007TUC4

9007TUD4

9007TUA5

9007TUB5

9007TUC5

9007TUD5

9007TUB6

9007TUB7

9007TUD7

Nominal Operating Data

Pre-travel

14°

Int. Pos. 9°, Final 16°

14°

Int. Pos. 9°, Final 16°

10°

Total-travel

88°

88°

81°

81°

88°

88°

85°

Differential

12°

12°

12°

Oper. Torque

12 lb-in

12 lb-in

12 lb-in

12 lb-in

12 lb-in

12 lb-in

2.5 lb-in

Repeat Accuracy [2]

±0.004 in.

±0.004 in.

±0.004 in.

±0.004 in.

±0.004 in.

±0.004 in.

±0.004 in.

To convert sequences, remove the base plate, positioning plate and latches. Reassemble the positioning plate and latches as shown.

[3]

Select the Operating Sequence

Select the Basic Switch

Universal Type

Standard Type

No. 8 [1]

No. 9

No. 10

No. 11

No. 12

No. 1

No. 2

No. 3

Single-Pole Maintained
Double-Throw
Neutral Position

Single-Pole
Double-Throw
Spring-Return
Slow Make
Slow Break

Single-Pole
Double-Throw
Spring-Return
Slow Make
Slow Break

Single-Pole
Double-Throw
Spring-Return
Slow Make
Slow Break

Single-Pole
Double-Throw
Maintained

Single-Pole
Double-Throw
Spring-Return
CW & CCW

Single-Pole
Double-Throw
Spring-Return
CW & CCW

Single-Pole
Double-Throw
Spring-Return
CW & CCW
Slow Make
Slow Break

 

Base Plate

Catalog Number

Surface Mounting

A
B
C
D

9007TUB8

9007TUB9

9007TUB10

9007TUB11

9007TUB12

9007TUC12

9007TUD12

9007TSA1

9007TSB1

9007TSC1

9007TSD1

9007TSB2

9007TSB3

Nominal Operating Data

Pre-travel

12°

12°

45°

14°

Int. Pos. 9°, Final 16

Total-travel

81°

87°

81°

87°

90°

89°

89°

89°

Differential

10°

12°

Int. Pos. 5.5°, Final 7.5°

Oper. Torque

2.5 lb-in

12 lb-in

12 lb-in

12 lb-in

8 lb-in

10 lb-in

10 lb-in

10 lb-in

Repeat Accuracy [2]

±0.004 in.

±0.004 in.

±0.004 in.

±0.004 in.

±0.004 in.

±0.004 in.

±0.004 in.

±0.004 in.

To convert sequences, remove the base plate, positioning plate and latches. Reassemble the positioning plate and latches as shown.

[3]

Not Adjustable

 

note

For a Type FT Foundry Switch, change the Tat the beginning of the equivalent Type number to FT (for example, 9007TUB1 changes to 9007FTUB1).


Lever arms Class 9007 Type T and FT, Oiltight

Class 9007 Type T and FT, Oiltight

9007TUB4

9007FTUB4

Lever Arms for Types T and FT Limit Switches or Type C with S9 Hub

Description

Type

Type of Arm

Length of Arm (in.)

Roller Position

Roller Width

Roller Dia. (in.)

3/4

1

1-3/8

Straight

1-1/2

Front or Back

1/4

B1

B2

B3

1-1/2

Front or Back

1/2

B12

B13

B14

2-1/2

Front or Back

1/4

B7

B8

B9

2-1/2

Front or Back

1/2

B22

B23

B24

2-7/8

None

None

Without Roller

B21

5

Front or Back

1/4

B19

Adj.

Does not include a lever arm clamp or rod.

Lever arm clamp is required—use 9007 R16 or R17,
plus a customer-supplied rod.

1/4

R18

R19

R20

Offset

1-1/2

Inside Offset

1/4

C1

C2

C3

Outside Offset

1/4

D1

D2

D3

1-7/8

Outside Offset

1/4

E4

E5

E6

Inside Offset

1/4

F4

F5

F6

120° Forked

1-1/2

Rollers on Same Side

1/4

J1

J2

1-1/2

LH Roller on Opposite Side

1/4

K1

K2

1-1/2

RH Roller on Opposite Side

1/4

N1

N2

90° Forked

1-1/2

Rollers on Same Side

1/4

X1

X2

1-1/2

RH Roller on Opposite Side

1/4

Y1

Y2

1-1/2

LH Roller on Opposite Side

1/4

Z1

Z2

Cable
Operated

1-1/2

None

None

Y3

2-1/2

With eyebolt (1/4 in. I.D.) instead of roller

None

B27

Rod

Adj.

Clamp for 3/16 in. Rod (rod not included)

None

R16

Adj.

Clamp for 1/4 in. Key Stock (key stock not included)

None

R17

Weld-On

3-1/2

None

None

G10

1-Way Roller

1-1/2

Outside Offset

1/4

D4

Conveyor Side Guide

8-7/16

1-1/2 in. dia. 3-3/4 in. Delrin roller. For use with
Type T and FT only.

R21

7/8 in. dia. 3-3/4 in. Delrin roller. For use with
Type T, FT, or C with S9.

R22

Separate Base Plates

Style

Mounting Holes

Part Number

A

None[4]

2934D32G1

B

End

2934D14G1

C

Side

2934D33G1

D

End

2934D34G1

For all Type T and FT:

Acceptable Wire Sizes: 14–18 AWG

Recommended Terminal Clamp Torque: 13–16 lb-in


Footnotes

  1. Sequence 3, 7, and 8 devices are available but are not recommended where high speed cams or lever arm snap-back is present. The application should be checked and No. 12 sequence substituted where possible.
  2. Linear travel of cam on 1-1/2 in. lever arm.
  3. Remove the spring from the positioning plate.
  4. No mounting holes in base plate. Side mounting holes in switch case must be used.

Was this helpful?