XMEP Pressure Transmitters for Mobile Equipment
Refer to Catalog DIA4ED2150102EN
With Analog Output
Fluid Connection: 1/4"-18 NPT (male)
0 to 1000 psi (0 to 69 bar)
Maximum permissible accidental pressure: 2200 psi, destruction pressure: 4400 psi |
|||
---|---|---|---|
Analog output type |
Electrical connection |
Catalog Number |
Weight, kg (lb) |
4–20 mA |
Deutsch DT04-3P |
0.098 (0.22) |
|
0–10 V |
Deutsch DT04-3P |
0.098 (0.22) |
|
0.5–4.5 V ratiometric |
Deutsch DT04-3P |
0.098 (0.22) |
0 to 3000 psi (0 to 207 bar)
Maximum permissible accidental pressure: 9000 psi, destruction pressure: 18,000 psi |
|||
---|---|---|---|
Analog output type |
Electrical connection |
Catalog Number |
Weight, kg (lb) |
4–20 mA |
Deutsch DT04-3P |
0.098 (0.22) |
|
0–10 V |
Deutsch DT04-3P |
0.098 (0.22) |
|
0.5–4.5 V ratiometric |
Deutsch DT04-3P |
0.098 (0.22) |
0 to 5000 psi (0 to 345 bar)
Maximum permissible accidental pressure: 15,000 psi, destruction pressure: 30,000 psi |
|||
---|---|---|---|
Analog output type |
Electrical connection |
Catalog Number |
Weight, kg (lb) |
4–20 mA |
Deutsch DT04-3P |
0.098 (0.22) |
|
0–10 V |
Deutsch DT04-3P |
0.098 (0.22) |
|
0.5–4.5 V ratiometric |
Deutsch DT04-3P |
0.098 (0.22) |
0 to 7500 psi (0 to 517 bar)
Maximum permissible accidental pressure: 18,750 psi, destruction pressure: 30,000 psi |
|||
---|---|---|---|
Analog output type |
Electrical connection |
Catalog Number |
Weight, kg (lb) |
4–20 mA |
Deutsch DT04-3P |
0.098 (0.22) |
|
0–10 V |
Deutsch DT04-3P |
0.098 (0.22) |
|
0.5–4.5 V ratiometric |
Deutsch DT04-3P |
0.098 (0.22) |