XMLP Pressure Transmitters

Refer to Catalog DIA4ED2150102EN

Compact Metal Body, 316L Stainless Steel Fluid Entry, with Analog Output

Fluid Connection: 1/4"-18 NPT (male)

 

XMLP•••RD•3F

 

XMLP•••RC•3F

 

XMLP•••RP•3F

 

XMLP••0PD•30

–14.5 to 0 psi (–1 to 0 bar)

Maximum permissible accidental pressure: 44 psi, destruction pressure: 73 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLPM00RD23F [1]

0.078 (0.172)

EN 175301-803-A

XMLPM00RC23F

0.094 (0.207)

Packard Metri-Pack 150

XMLPM00RP23F

0.080 (0.176)

0–10 V

M12

XMLPM00RD73F [1]

0.078 (0.172)

EN 175301-803-A

XMLPM00RC73F

0.094 (0.207)

Packard Metri-Pack 150

XMLPM00RP73F

0.080 (0.176)

0.5–4.5 V ratiometric

M12

XMLPM00RD13F

0.078 (0.172)

EN 175301-803-A

XMLPM00RC13F

0.094 (0.207)

Packard Metri-Pack 150

XMLPM00RP13F

0.080 (0.176)

–14.5 to 15 psi (–1 to 1.03 bar)

Maximum permissible accidental pressure: 44 psi, destruction pressure: 73 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLPM15RD23F [1]

0.078 (0.172)

EN 175301-803-A

XMLPM15RC23F

0.094 (0.207)

Packard Metri-Pack 150

XMLPM15RP23F [1]

0.080 (0.176)

0–10 V

M12

XMLPM15RD73F [1]

0.078 (0.172)

–14.5 to 60 psi (–1 to 4.14 bar)

Maximum permissible accidental pressure: 260 psi, destruction pressure: 350 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLPM60RD23F [1]

0.078 (0.172)

EN 175301-803-A

XMLPM60RC23F

0.094 (0.207)

Packard Metri-Pack 150

XMLPM60RP23F

0.080 (0.176)

0–10 V

M12

XMLPM60RD73F [1]

0.078 (0.172)

0 to 15 psi (0 to 1.03 bar)

Maximum permissible accidental pressure: 44 psi, destruction pressure: 73 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP015RD23F [2]

0.078 (0.172)

EN 175301-803-A

XMLP015RC23F

0.094 (0.207)

Packard Metri-Pack 150

XMLP015RP23F

0.080 (0.176)

0–10 V

M12

XMLP015RD73F [2]

0.078 (0.172)

EN 175301-803-A

XMLP015RC73F

0.094 (0.207)

Packard Metri-Pack 150

XMLP015RP73F

0.080 (0.176)

0 to 30 psi (0 to 2.07 bar)

Maximum permissible accidental pressure: 109 psi, destruction pressure: 145 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP030RD23F [2]

0.078 (0.172)

EN 175301-803-A

XMLP030RC23F

0.094 (0.207)

Packard Metri-Pack 150

XMLP030RP23F

0.080 (0.176)

0–10 V

M12

XMLP030RD73F [2]

0.078 (0.172)

EN 175301-803-A

XMLP030RC73F

0.094 (0.207)

Packard Metri-Pack 150

XMLP030RP73F

0.080 (0.176)

0 to 50 psi (0 to 3.45 bar)

Maximum permissible accidental pressure: 174 psi, destruction pressure: 232 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP050RD23F [2]

0.078 (0.172)

EN 175301-803-A

XMLP050RC23F

0.094 (0.207)

Packard Metri-Pack 150

XMLP050RP23F

0.080 (0.176)

0–10 V

M12

XMLP050RD73F [2]

0.078 (0.172)

0 to 100 psi (0 to 6.9 bar)

Maximum permissible accidental pressure: 260 psi, destruction pressure: 340 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP100RD23F

0.078 (0.172)

0–10 V

M12

XMLP100RD73F

0.078 (0.172)

Maximum permissible accidental pressure: 300 psi, destruction pressure: 900 psi

4–20 mA

M12

XMLP100PD230 [3]

0.088 (0.194)

Packard Metri-Pack 150

XMLP100PD230 [3]

0.090 (0.198)

0–10 V

M12

XMLP100PD730

0.088 (0.194)

Packard Metri-Pack 150

XMLP100PP730

0.090 (0.198)

0.5–4.5 V ratiometric

M12

XMLP100PD130

0.088 (0.194)

Packard Metri-Pack 150

XMLP100PP130

0.090 (0.198)

XMLP••0PD•30

 

XMLP••0PP•30

 

XMLP•K0PD•30

 

XMLP•K0PP•30

0 to 150 psi (0 to 10.3 bar)

Maximum permissible accidental pressure: 450 psi, destruction pressure: 900 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP150PD230 [3]

0.088 (0.194)

Packard Metri-Pack 150

XMLP150PP230

0.090 (0.198)

0–10 V

M12

XMLP150PD730

0.088 (0.194)

Packard Metri-Pack 150

XMLP150PP730

0.090 (0.198)

0.5–4.5 V ratiometric

M12

XMLP150PD130

0.088 (0.194)

0 to 200 psi (0 to 13.8 bar)

Maximum permissible accidental pressure: 600 psi, destruction pressure: 1400 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP200PD230 [3]

0.088 (0.194)

Packard Metri-Pack 150

XMLP200PP230

0.090 (0.198)

0–10 V

M12

XMLP200PD730

0.088 (0.194)

Packard Metri-Pack 150

XMLP200PP730

0.090 (0.198)

0.5–4.5 V ratiometric

M12

XMLP200PD130

0.088 (0.194)

0 to 300 psi (0 to 20.7 bar)

Maximum permissible accidental pressure: 900 psi, destruction pressure: 2200 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP300PD230 [4]

0.088 (0.194)

Packard Metri-Pack 150

XMLP300PP230

0.090 (0.198)

0–10 V

M12

XMLP300PD730

0.088 (0.194)

Packard Metri-Pack 150

XMLP300PP730

0.090 (0.198)

0.5–4.5 V ratiometric

M12

XMLP300PD130

0.088 (0.194)

Packard Metri-Pack 150

XMLP300PP130

0.090 (0.198)

0 to 600 psi (0 to 41.4 bar)

Maximum permissible accidental pressure: 1800 psi, destruction pressure: 3600 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP600PD230

0.088 (0.194)

Packard Metri-Pack 150

XMLP600PP230 [4]

0.090 (0.198)

0–10 V

M12

XMLP600PD730

0.088 (0.194)

Packard Metri-Pack 150

XMLP600PP730

0.090 (0.198)

0.5–4.5 V ratiometric

M12

XMLP600PD130

0.088 (0.194)

Packard Metri-Pack 150

XMLP600PP130

0.090 (0.198)

0 to 1000 psi (0 to 69 bar)

Maximum permissible accidental pressure: 3000 psi, destruction pressure: 6000 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP1K0PD230

0.088 (0.194)

Packard Metri-Pack 150

XMLP1K0PP230

0.090 (0.198)

0–10 V

M12

XMLP1K0PD730

0.088 (0.19)

Packard Metri-Pack 150

XMLP1K0PP730

0.090 (0.198)

0.5–4.5 V ratiometric

M12

XMLP1K0PD130

0.088 (0.194)

0 to 2000 psi (0 to 138 bar)

Maximum permissible accidental pressure: 6000 psi, destruction pressure: 12,000 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP2K0PD230

0.092 (0.203)

0–10 V

M12

XMLP2K0PD730

0.092 (0.203)

0.5–4.5 V ratiometric

M12

XMLP2K0PD130

0.092 (0.203)

0 to 3000 psi (0 to 207 bar)

Maximum permissible accidental pressure: 9000 psi, destruction pressure: 18,000 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP3K0PD230

0.092 (0.203)

Packard Metri-Pack 150

XMLP3K0PP230

0.094 (0.207)

0–10 V

M12

XMLP3K0PD730 [5]

0.092 (0.203)

Packard Metri-Pack 150

XMLP3K0PP730

0.094 (0.207)

0.5–4.5 V ratiometric

M12

XMLP3K0PD130

0.092 (0.203)

0 to 6000 psi (0 to 414 bar)

Maximum permissible accidental pressure: 18,000 psi, destruction pressure: 36,000 psi

Analog output type

Electrical connection

Catalog Number

Weight, kg (lb)

4–20 mA

M12

XMLP6K0PD230

0.092 (0.203)

0–10 V

M12

XMLP6K0PD730

0.092 (0.203)

Packard Metri-Pack 150

XMLP6K0PP730

0.094 (0.207)

0.5–4.5 V ratiometric

M12

XMLP6K0PD130

0.092 (0.203)

Packard Metri-Pack 150

XMLP6K0PP130 [5]

0.094 (0.207)

Footnotes

  1. Available in lots of 25—add Q to the end of the selected catalog number. For example, XMLPM00RD23F becomes XMLPM00RD23FQ.
  2. Available in lots of 25—add Q to the end of the selected catalog number. For example, XMLP030RD73F becomes XMLP030RD73FQ.
  3. Available in lots of 25—add Q to the end of the selected catalog number. For example, XMLP100PD230 becomes XMLP100PD230Q.
  4. Available in lots of 25—add Q to the end of the selected catalog number. For example, XMLP600PP230 becomes XMLP600PP230Q.
  5. Available in lots of 25—add Q to the end of the selected catalog number. For example, XMLP6K0PP130 becomes XMLP6K0PP130Q.

Was this helpful?