Selection Guide
Class 9012 / Refer to Catalog 9012CT9701 or 9014CT0201
9012 Sensor Selections
Application |
Electronic |
Electromechanical Control |
|||||
---|---|---|---|---|---|---|---|
|
![]() |
![]() |
|
|
|
|
|
Product Family |
XMLG |
XMLP |
XMEP |
XMLK |
XMLR |
XMLA, B, C, D |
9012G |
Type of Installation/ Application |
Control circuits |
Control circuits |
Control circuits for mobile equipment |
Control circuits Pumping applications |
Control circuits |
Control circuits |
Control circuits |
Fluids Controlled |
Air, water, hydraulic oils, corrosive fluids |
Air, fresh water, most hydraulic oils |
Hydraulic oils, air, fresh water, gas |
Air, fresh water, 0 to + 80 °C (32 to 176 °F) |
Air, water, hydraulic oils, corrosive fluids |
||
Type of Operation and Features |
Pressure/vacuum transmitters Analog output |
Pressure/vacuum transmitters Analog output |
Pressure transmitters Analog
output |
Pressure transmitters Analog
output, 4–20 mA or |
Pressure/vacuum switches and transmitters Configurable units with digital display Analog output 4–20 mA, 0–10 V Regulation between 2 trip points |
Pressure/vacuum switches Detection of single trip point (nonadjustable differential) Regulation
between 2 trip points |
Pressure switches Detection of single trip point (nonadjustable differential) Regulation between 2 trip points (adjustable differential) 2-stage |
Size/Range |
–14.5 to 5800 psi |
–14.5 to 6000 psi |
0–870 psi, 0–1450 psi, 0–3625 psi 0–5800 psi, 0–8700 psi |
0 to 25 bar or 0 to 300 psi, depending on the model |
–14.5 to 8700 psi |
–14.5 to 7250 psi |
0.2 to 9000 psi |
Type of Output |
Analog, 4–20 mA or 0–10 V |
Analog, 4–20 mA, 0–10 V, 0.5–4.5 V |
Analog, 4–20 mA, 0–10 V or 0.5–4.5 V |
Analog, 4–20 mA or 0–10 V |
Analog, 4–20 mA, Digital, PNP or NPN, |
Snap action contacts SPDT or
DPDT |
Snap action contacts SPDT or DPDT |
Electrical Connection |
M12 connector or |
M12, DIN 43650, |
M12 connector (4-pin), AMP Superseal 1.5 connector (3-pin), AMP Junior Power Timer connector (3-pin), Deutsch DT04-3P connector (3-pin) |
M12, DIN 43650 A or |
M12 connector SAE 7/8-16 UN2A |
Cable entry for Pg 13 |
1/2" -14 NPT |
Fluid Connection |
G 1/4" BSP internal, |
1/4 A male, 1/4"-18 NPT male, SAE 7/16-20 UNF-2A male, SAE 7/16-20 UNF-2B female |
G 1/4 A DIN 3852-E male, 1/4"-18 NPT male |
G 1/4 A (male) conforming to ISO7 or 1/4"-18 NPT male [1] |
G 1/4" BSP internal, |
G 1/4" BSP internal, |
1/4" - 18 NPTF internal |
Fluid Characteristics |
Hydraulic oils, air, fresh water,
sea water, corrosive fluids from |
Fresh water Air, hydraulic oils, refrigeration fluids |
Hydraulic oils, air, fresh water, gas (–40 to +125 °C) |
Air, fresh water, 0 to + 80 °C (+32 to +176 °F) |
Hydraulic oils, air, fresh water,
sea water, corrosive fluids from –15 to +80 °C |
Hydraulic oils, air, fresh water,
sea water, steam, corrosive fluids, viscous products, 0 to +160 °C |
Hydraulic oils, air, fresh water, sea water, corrosive fluids from
–26 to +120 °C (–15 to +250 °F) |
Enclosure Rating |
IP66, IP67 conforming to IEC/EN 60529, NEMA 4 |
IP65 or IP67, IP69K (M12 connector), conforming to EN/IEC 60529 |
IP65, IP67, and IP69K conforming to EN/IEC 60529 |
IP65 conforming to IEC/EN60529, NEMA 4 |
IP67 conforming to IEC/EN 60529, NEMA 4/6/12/13 |
Screw terminal models: IP66 conforming to IEC 529, NEMA 4 |
NEMA Type |
Dimensions of Case, in. (mm) width x height x depth |
dia. 0.90 x 2.76 |
Ø 26 x 38 (M12) Ø 26 x 60.5 (DIN 43650) Ø 26 x 55 (Metri-Pack) |
Ø 24 x 38.1, Ø 24 x 62.1, Ø 24 x 60.5, Ø 24 x 54, Ø 24 x 60 |
dia. 1.40 x 3.10 |
1.6 x 3.93 x 1.6 in. |
4.45 x 1.38 x 2.95 in. NEMA 4: 3.50 x 3.60 x 2.63 in. (89 x 91 x 67 mm) |
NEMA 1: 2.06 x 5.03 x 2.75 in. NEMA 4: 3.50 x 3.60 x 2.63 in. |
Conforming to Standards |
CE, IEC/EN 60947-1, |
CE, ROHS, |
CE, ROHS, |
CE, IEC/EN 60947-1, |
CE, IEC/EN 60947-1, |
CE, IEC/EN 60947-5-1, |
NEMA A600 UL508 |
Certifications |
UL Listed, |
cULus conforming to UL 61010-1 and |
cULus conforming to UL 61010-1, E2 conforming to UNECE 10R-5 (pending) |
UL: File E97729, CSA: File 240515, |
UL Listed, |
UL B300 - R300 Listed. |
UL Listed, |
Catalog Number |
XMLG |
XMLP |
XMEP |
XMLK |
XMLR |
XMLA, XMLB, XMLC, XMLD |
9012GA, GB, GC, GD, GE, GF, GG, GH, GJ, GK, GL, GM, GN, GP, GQ, GR, GS, GT |