XMLG Pressure Transmitters

Refer to Catalog 9014CT0201

XMLG Pressure Transmitters

 
XMLG●●●D
M12 Connector
XMLG●●●Q
Quick Connect

XMLG pressure transmitters are characterized by their ceramic pressure-measuring cell. The deformation caused by the pressure is transmitted to the resistors of a Wheatstone bridge silk-screened on the ceramic. The change in resistance is then processed by the integrated electronics, providing an analog output signal.

Specifications

Enclosure Rating

IP66, IP67 conforming to IEC/EN 60529, NEMA 4

Ambient Temperature (Operation)

-15 to +85 °C (+5 to +185 °F)

Media Temperature

-15 to +125 °C (+5 to +257 °F)

Precision (Linearity, Repeat Accuracy, Hysteresis)

Transmitters: <0.3%

Repeat Accuracy (PNP/NPN output)

0.1% of the measuring range

Current Consumption

Transmitters: < 20 mA

Maximum Load Current

Transmitters: < 20mA

Rated Voltage

12/24 V for transmitters

Voltage Limits

24 V for transmitters

Fluids Controlled

Hydraulic oils, air, fresh/sea water, corrosive fluids from -15 to +125 °C (+5 to +257 °F)

Materials in Contact with Fluid

Ceramic Al2O3, stainless steel type AISI 303, Viton® FPM, PPS
(leakage protection for P> 40 bar)

Output Response Time

< 2 ms

Interpretation of the Catalog Number (example: XMLG100D23TQ)

XMLG

100

D

2

3

TQ

Units without Display, 22.8 mm diameter

Rated Pressure Range

Electrical Connection

Output

Fluid Connection

Bulk Pack

Code

psi

bar

M01

–14.5 to 0

–1 to 0

D: M12

1: DC Analog, 4–20 mA, shunt calibration

1: G 1/4 A

(BSP male)

001

0 to 14.5

0 to 1

Q: Integrated

quick connect

2: Analog, 4–20 mA

006

0 to 87.0

0 to 6

7: Analog, 0–10 V (bulk packs only)

3: 1/4" NPT male

010

0 to 145

0 to 10

 

11: DC Analog, 0–10 V shunt calibration

7: 7/16-20 UNF male

016

0 to 232.1

0 to 16

     

025

0 to 362.5

0 to 25

     

100

0 to 1450

0 to 100

     

160

0 to 2329.6

0 to 160

     

250

0 to 3625

0 to 250

     

400

0 to 5800

0 to 400

     

note

Use this table only to interpret the catalog number. Some combinations are not available.

Selection

Rated Pressure Range

Fluid Connection

Electrical Connection

Catalog Number[1][2]

Analog Output,

4–20 mA

Analog Output,

0–10 Vdc

-14.5 to 0 psi

-1 to 0 bar

1/4" NPT Male

M12

XMLGM01D23

XMLGM01D73

0 to 14.5 psi

0 to 1 bar

XMLG001D23

XMLG001D73

0 to 87 psi

0 to 6 bar

XMLG006D23

XMLG006D73

0 to 145 psi

0 to 10 bar

XMLG010D23

XMLG010D73

0 to 232 psi

0 to 16 bar

XMLG016D23

XMLG016D73

0 to 362.5 psi

0 to 25 bar

XMLG025D23

XMLG025D73

0 to 1450 psi

0 to 100 bar

XMLG100D23

XMLG100D73

0 to 2320 psi

0 to 160 bar

XMLG160D23

XMLG160D73

0 to 3625 psi

0 to 250 bar

XMLG250D23

XMLG250D73

0 to 5800 psi

0 to 400 bar

XMLG400D23

XMLG400D73

note

For units with a solid-state output, the settings must be specified for each order.

Wiring Configurations (M12)

Output

Pin 1

Pin 3

Pin 4

Analog, 4–20 mA

+ Power supply

Output

Analog, 0–10 Vdc

+ Power supply

Output

Ground

Solid State, NPN

+ Power supply

Ground

Output

Solid State, PNP

+ Power supply

Ground

Output

UL E164865 CCN NKPZ

LR 44087 Class 3211-03

For wiring diagrams, refer to Connector Wiring.

Class 9049 / Refer to Catalog 9014CT0201

XMLG Pressure Transmitters and Switches

For connectors and cables, see XMLR Accessories, Wiring Configurations, and Electrical Connections.

Dimension A

XMLG•••D2••1

G 1/4 A (BSAP Male)

XMLG•••D2••3

1/4" NPT Male

XMLG•••D2••7

7/16-20 UNF Male

Dimensions, in. (mm)

Connector Wiring

Pressure Transmitters

Electronic Pressure Switches

M12

Integrated Quick Connection

M12

Integrated Quick Connection

2-wire (4–20 mA) 2-wire (4–20 mA) 3-wire (PNP) 3-wire (PNP)
       

For wiring configurations, refer to XMLG Pressure Transmitters and Switches.

Footnotes

  1. For devices with a switch output or 0–10 Vdc analog output, contact the Sensor Competency Center at 1-800-435-2121.
  2. For a bulk package (25 units), add TQ to the end of the catalog number. The minimum order quantity is 50 units (two bulk packs). When ordering, specify the individual number of units, NOT the number of bulk packs. Minimum order quantity for factory ordered individual items (non-stock) is 50 pieces.

Was this helpful?