XMLK Pressure Transmitters
Refer to Catalog 9014CT0201
XMLK Pressure Transmitters
Type XMLK pressure transmitters are characterized by their ceramic pressure-measuring cell. The deformation caused by the pressure is transmitted to the resistors of a Wheatstone bridge silk-screened on the ceramic. The change in resistance is then processed by the integrated electronics to provide an analog output signal.
Environmental Specifications
Enclosure Rating |
IP65 conforming to IEC/EN 60529, NEMA 4 |
|
Ambient Air Temperature |
For Operation |
0 to +80 °C (32 to 176 °F) |
For Storage |
–25 to +85 °C (13 to 185 °F) |
|
Precision (Resolution) |
Combined sum of linearity, hysteresis, and repeat accuracy <± 0.5% of the measuring range |
|
Setting tolerance of zero point and measuring range limit < ± 1% of the measuring range |
||
Repeat Accuracy |
± 0.3% of the measuring range |
|
Current Consumption |
4–20 mA:
< 20 mA |
|
Rated Supply Voltage |
24 Vdc |
|
Voltage Limits |
4–20 mA: 8–33
Vdc |
|
Fluids or Products Controlled |
Air, fresh water (0 to +80 °C / 32 to 176 °F) |
|
Materials in Contact with Fluid |
Steel, type AISI 303
(stainless steel) |
|
Output Response Time |
< 2 ms |
Interpretation of the Catalog Number
Units Without Display |
Rated Pressure |
Unit of Pressure |
O-Ring |
Electrical Connection |
Output |
Fluid Connection |
Bulk Pack |
||
---|---|---|---|---|---|---|---|---|---|
Code |
psi |
bar |
|||||||
XMLK |
100 |
P |
2 |
D |
2 |
3 |
TQ |
||
36 mm (1.42 in.) diameter |
006 |
0–6 |
B: bar |
2: NBR |
C: DIN 43650A |
2: Analog, 4–20 mA |
1: G 1/4 A (male) |
||
010 |
0–10 |
P: psi |
D: M12 |
7: Analog, 0-10 V |
3: 1/4"-18 NPT (male) |
||||
016 |
0–16 |
P: Metri-Pack |
|||||||
025 |
0–25 |
||||||||
100 |
0–100 |
||||||||
150 |
0–150 |
||||||||
200 |
0–200 |
||||||||
300 |
0–300 |
||||||||
note
Use this table only to interpret the catalog number. Some combinations are not available.
Selection
Rated Pressure Range |
Catalog Number [1] |
|||||
---|---|---|---|---|---|---|
4–20 mA Analog Output |
0–10 Vdc Analog Output |
|||||
DIN |
M12 |
Metri-Pack |
DIN |
M12 |
Metri-Pack |
|
Bar Version, G 1/4 A Male Fluid Connector |
||||||
0–6 bar (0–87 psi) |
— |
— |
||||
0–10 bar (0–145 psi) |
— |
— |
||||
0–16 bar (0–232 psi) |
— |
— |
||||
0–25 bar (0–362.5 psi) |
— |
— |
||||
PSI Version, 1/4"-18 NPT Male Fluid Connector |
||||||
0–100 psi (0–6.9 bar) |
||||||
0–150 psi (0–10.3 bar) |
||||||
0–200 psi (0–13.8 bar) |
||||||
0–300 psi (0–.20.7 bar) |
Wiring Configurations (M12)
Output |
Pin 1 |
Pin 3 |
Pin 4 |
---|---|---|---|
Analog, 4–20 mA |
+ Power supply |
Output |
— |
Analog, 0–10 Vdc |
+ Power supply |
Output |
Ground |
Solid State, NPN |
+ Power supply |
Ground |
Output |
Solid State, PNP |
+ Power supply |
Ground |
Output |
For wiring diagrams, refer to XMLG Pressure Transmitters and Switches.