XMLR Pressure Switches
Refer to Catalog 9014CT0201
XMLR and ZMLP Pressure Switches
XMLR and ZMLP are user-friendly electronic pressure switches with an easy-to-read four digit display and finger-operated adjustment buttons for scrolling up and down through the menu functions. Burst pressure is six times the nominal pressure (up to 1,800 bar or 26,100 psi).
Configurable functions:
Display
-
Pressure unit of measurement ( bar, psi, kPa, or MPa).
-
Display refresh time: fast (50 ms), normal (200 ms), slow (600 ms).
-
180° reversed display function.
Analog output (4–20 mA or 0–10 V):
-
Offset compensation in the range of ±5% of the nominal pressure.
-
Adjustment of analog end point between 75 and 125% of the nominal pressure.
Interpretation of the Catalog Number (example: XMLRM01G0T25)
XMLR |
M01 |
G |
0 |
T |
2 |
5 |
|
---|---|---|---|---|---|---|---|
Pressure range |
|||||||
-1 – +0 |
M01 |
||||||
1 |
001 |
||||||
2.5 |
002 |
||||||
10 |
010 |
||||||
16 |
016 |
||||||
25 |
025 |
||||||
40 |
040 |
||||||
100 |
100 |
||||||
160 |
160 |
||||||
250 |
250 |
||||||
400 |
400 |
||||||
600 |
600 |
||||||
Pressure technology |
|||||||
Gauge ceramic |
G |
||||||
Gauge metal |
M |
||||||
Digital output |
|||||||
No digital output |
0 |
||||||
1 DC Digital output |
1 |
||||||
2 DC Digital output |
2 |
||||||
Output / input type |
|||||||
No digital output / Test input |
T |
||||||
PNP |
P |
||||||
NPN |
N |
||||||
Analog output |
|||||||
No analog output |
0 |
||||||
DC analog 4 – 20 mA |
2 |
||||||
DC analog 0 – 10 V |
7 |
||||||
Fluid entry |
|||||||
G 1/4 (female) DIN 3852-E |
5 |
||||||
1/4 in. – 18 NPT (female) |
6 |
||||||
7/16 in. – 20 UNF-2B (female) |
9 |
||||||
noteUse this table only to interpret the catalog number. Some combinations are not available. |
Solid-state output
-
NO or NC contact.
-
Switching mode of outputs: Hysteresis (pumping) or Window (control).
-
Time delay both on trip and on reset (adjustable from 0 to 50 s, in steps of 1 s).
Diagnostic functions
-
Illumination of all the segments of the display on each power-up, enabling checking of their operation.
-
Diagnostic function for checking correct operation of the sensor.
-
Saving of min. and max. pressures measured by the sensor and their subsequent display.
Outputs change state when the pressure ranges outside the window settings.
Specifications
Enclosure Rating |
IP67 |
|
Ambient Air Temperature for Operation |
DC Models: −25 to +80 °C (−13 to +176 °F) AC Models: −25 to +80 °C (−13 to +176 °F) |
|
Media Temperature |
–15 to +80 °C (+5 to +176 °F) |
|
Precision |
Analog Output |
≤0.6% of the measurement range, output offset <200 mV |
Digital Output |
≤0.6% of the measurement range |
|
Repeat Accuracy (PNP/NPN output) |
≤0.5% of the measurement range |
|
Maximum Load Current |
DC: 200 mA for 17–33 Vdc; AC: 2.5A AC15 C300 |
ZMLP Selection
Output 1 |
Output 2 |
Switching Mode |
Catalog Number |
---|---|---|---|
4–20 mA |
PNP |
Hysteresis |
|
Windows |
|||
NPN |
Hysteresis |
||
Windows |
|||
PNP |
PNP |
Hysteresis |
|
NPN |
NPN |
Hysteresis |
XMLR Selection
Fluid entries |
Outputs |
Size |
||||||||
---|---|---|---|---|---|---|---|---|---|---|
4–20 mA |
PNP |
NPN |
−1 bar |
1 bar |
10 bar |
16 bar |
40 bar |
250 bar |
400 bar |
|
1/4"-18NPT |
1 |
— |
1 |
|||||||
— |
— |
2 |
||||||||
G1/4A |
1 |
— |
— |
|||||||
1 |
1 |
— |
||||||||
— |
2 |
— |
||||||||
For more options for fluid entry, output, and size, visit www.schneider-electric.com. |
Refer to Catalog 9014CT0201
XMLR Accessories, Wiring, and Electrical Connections
Accessories
Description |
For use with |
Catalog Number |
Weight |
---|---|---|---|
Cooler with G 1/4 A (male) connections Usage temperature: |
XMLR●●●●●●●5 |
0.370 (13.051) |
|
Fixing bracket aluminium |
XMLR●●● |
0.029 (1.023) |
Connectors
Description |
For use with |
Type |
Catalog Number |
Weight |
---|---|---|---|---|
M12 female connector, |
XMLR●●●●0T●● |
Straight |
0.020 (0.705) |
|
XMLR●●●●1P●● |
||||
XMLR●●●●1N●● |
||||
XMLR●●●●2P0p |
||||
XMLR●●●●2N0● |
Elbowed |
0.020 (0.705) |
||
M12 female connector,5-pin metal clamping ring |
XMLR●●●●2P2● |
Straight |
0.020 (0.705) |
|
Elbowed |
0.020 (0.705) |
Pre-wired connectors and jumper cables
Description |
For use with |
Type |
Cable length |
Catalog Number |
Weight |
---|---|---|---|---|---|
Pre-wired M12, 4-pin connectors Metal clamping ring PUR cable |
XMLR●●●●0T●● |
Straight |
2 (6.56) |
0.090 (3.174) |
|
5 (16.40) |
0.190 (6.702) |
||||
10 (32.81) |
0.370 (13.051) |
||||
Elbowed |
2 (6.56) |
0.090 (3.174) |
|||
5 (16.40) |
0.190 (6.702) |
||||
10 (32.81) |
0.370 (13.051) |
||||
Pre-wired M12, |
XMLR●●●●2P2● |
Straight female connector |
2 (6.56) |
0.100 (3.527) |
|
5 (16.40) |
0.200 (7.054) |
||||
10 (32.81) |
0.400 (14.109) |
||||
Elbowed female connector |
2 (6.56) |
0.100 (3.527) |
|||
10 (32.81) |
0.400 (14.109) |
||||
M12-M12 4-pin |
XMLR●●●●0T●● |
Straight female connector |
1 (3.28) |
0.100 (3.527) |
|
2 (6.56) |
0.100 (3.527) |
||||
Elbowed female connector |
1 (3.28) |
0.100 (3.527) |
|||
2 (6.56) |
0.100 (3.527) |
||||
M12-M12 5-pin |
XMLR●●●●2P2● |
Straight female connector |
1 (3.28) |
0.100 (3.527) |
|
2 (6.56) |
0.100 (3.527) |
||||
Elbowed female connector |
1 (3.28) |
0.100 (3.527) |
|||
2 (6.56) |
0.100 (3.527) |